您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BVT Tubing Clamp - Pipe/Conduit Clamps & Hangers
Eaton B-Line
Bolted Framing (Strut Systems)
Pipe/Conduit Clamps & Hangers
Powered by
CAD模型選擇
{cooperbline/bolted_framing/pipe_conduit_clamps_and_hangers/bvt_tubing_clamp_asmtab.prj},{NB=BVT100-YZN},{TYPE=BVT100},{TYPEN=100},{OD=1.000},{FINISH=YZN},{A=1.250},{B=0.906},{C=1.281},{E=0.125},{F=0.790},{G=0.281},{R=0.062},{T=0.07470},{WT=0.000},{LOD=},{PPATH=bvt_tubing_clamp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
OD
O.D.
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
BVT025 YZN
BVT025 YZN
0.250
0.484
0.859
1.896
0.125
0.790
BVT037 YZN
BVT037 YZN
0.375
0.546
0.921
2.021
0.125
0.790
BVT050 YZN
BVT050 YZN
0.500
0.594
0.969
2.131
0.125
0.790
BVT062 YZN
BVT062 YZN
0.625
0.671
1.046
2.271
0.125
0.790
BVT075 YZN
BVT075 YZN
0.750
0.781
1.156
2.521
0.125
0.790
BVT087 YZN
BVT087 YZN
0.875
0.843
1.218
2.645
0.125
0.790
BVT100 YZN
BVT100 YZN
1.000
0.906
1.281
2.771
0.125
0.790
BVT112 YZN
BVT112 YZN
1.125
0.969
1.344
2.896
0.125
0.790
BVT125 YZN
BVT125 YZN
1.250
1.031
1.406
3.021
0.125
0.790
BVT137 YZN
BVT137 YZN
1.375
1.093
1.468
3.145
0.250
0.790
BVT162 YZN
BVT162 YZN
1.625
1.281
1.606
3.436
0.250
0.850
BVT212 YZN
BVT212 YZN
2.125
1.531
1.906
4.111
0.250
0.850
BVT262 YZN
BVT262 YZN
2.625
1.719
2.094
4.549
0.250
0.850
BVT312 YZN
BVT312 YZN
3.125
2.031
2.406
5.111
0.250
0.850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BVP Tubing Clamp - Pipe/Conduit Clamps & Hangers
Eaton B-Line
17.10.2023
B2000 Pipe Clamp - Pipe/Conduit Clamps & Hangers
Eaton B-Line
17.10.2023
Fig. B218 Pipe Rollers-1/2" (15mm) to 8" (200mm) Pipe (TOLCO Fig. ROL-12) -...
Eaton B-Line
17.10.2023
Traction Tread Plank with LH Pattern
Eaton B-Line
17.10.2023
Plastic Insulating Bushings
ABB Installation Products
09.03.2023
Insulated Support Clamp - Pipe/Conduit Clamps & Hangers
Eaton B-Line
17.10.2023
B279FL - POST BASE FOR B22
Eaton B-Line
17.10.2023
B494-30, B494-36, B494-42 - Cantilever Bracket
Eaton B-Line
17.10.2023
B494-12, B494-18, B494-24 - Cantilever Bracket
Eaton B-Line
17.10.2023
B280 - POST BASE FOR B22
Eaton B-Line
17.10.2023
B280FL - POST BASE FOR B22
Eaton B-Line
17.10.2023
B11 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
Rooftop Support Bases with B22 Channel - Rooftop Support Bases
Eaton B-Line
17.10.2023
DB Series Support Base With B44 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表