您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand lever, with flange on both sides
Hoka
Butterfly Valves
Powered by
CAD模型選擇
{hoka/absterrklappen/absperrklappe_hamdgebel_flansch_asmtab.prj},{NB=Absperrklappe PP, Innendurchmesser = 450 - 10005166(LOD=M-300)},{CNSORDERNO=10005166},{CNSPRICE=691.40},{CNSMASSEXACT=0},{DA=450},{L=378},{TOL=3.0},{S=5.0},{MCODE=3.klpabsp.hh.fl:x.0450},{ARTD=HoKa PP Absperrklappe Ø 450 mm mit Hand- Feststellhebel, beidseitig mit Flansch und umlaufender Lippendichtung},{ARTE=HoKa PP damper control valve operated by lever Ø 450 mm with flanges and lip-seal},{ARTF=HoKa PP vanne papillon à commande manuelle avec brides Ø 450 mm et joint de lèvres},{CNSMAT=PP},{KNG=0450},{FAR=RAL 7032},{INFO=Info text},{INFO1=pph},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Length
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Butterfly valve PVC, inne...
10001537
HoKa PVC damper control ...
PVC
0450
RAL 7011
450
378
0.0
3.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10001538
HoKa PVC damper control ...
PVC
0500
RAL 7011
500
418
0.0
4.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10006443
HoKa PVC damper control ...
PVC
0600
RAL 7011
600
458
1.0
5.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10006444
HoKa PVC damper control ...
PVC
0700
RAL 7011
700
528
2.0
6.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10001797
HoKa PVC damper control ...
PVC
0800
RAL 7011
800
568
3.0
8.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10001798
HoKa PVC damper control ...
PVC
0900
RAL 7011
900
658
3.0
8.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10012601
HoKa PVC damper control ...
PVC
1000
RAL 7011
1000
748
4.0
10.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10012602
HoKa PVC damper control ...
PVC
1200
RAL 7011
1200
968
4.0
12.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10001207
HoKa PVC damper control ...
PVC
1250
RAL 7011
1250
968
4.0
12.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PE, inner...
10013841
HoKa PE damper control v...
PE
0450
black
450
378
3.0
5.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10013842
HoKa PE damper control v...
PE
0500
black
500
418
4.0
5.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10004116
HoKa PE damper control v...
PE
0560
black
560
418
4.0
6.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10004117
HoKa PE damper control v...
PE
0600
black
600
458
4.0
6.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10014111
HoKa PE damper control v...
PE
0630
black
630
488
4.0
6.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10014112
HoKa PE damper control v...
PE
0700
black
700
528
4.0
8.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10001071
HoKa PE damper control v...
PE
0710
black
710
538
4.0
8.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10004445
HoKa PE damper control v...
PE
0800
black
800
568
4.0
8.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10014279
HoKa PE damper control v...
PE
0900
black
900
658
4.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10014280
HoKa PE damper control v...
PE
1000
black
1000
748
5.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10014281
HoKa PE damper control v...
PE
1200
black
1200
968
5.0
12.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10014282
HoKa PE damper control v...
PE
1250
black
1250
968
5.0
12.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PP, inner...
10005166
HoKa PP damper control v...
PP
0450
RAL 7032
450
378
3.0
5.0
HOKA PP-H butterfly valve...
The specified dimensions ...
Butterfly valve PP, inner...
10006964
HoKa PP damper control v...
PP
0500
RAL 7032
500
418
4.0
5.0
HOKA PP-H butterfly valve...
The specified dimensions ...
Butterfly valve PP, inner...
10001863
HoKa PP damper control v...
PP
0560
RAL 7032
560
418
4.0
6.0
HOKA PP-H butterfly valve...
The specified dimensions ...
Butterfly valve PP, inner...
10001864
HoKa PP damper control v...
PP
0600
RAL 7032
600
458
4.0
6.0
HOKA PP-H butterfly valve...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表