您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SPB/2 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spb_2.prj},{NB=BT02002},{MAT=Cast iron},{CODE=BT02002},{TYPE=SPB200-02},{GR=2},{P=200},{O=207},{FORM=1},{BUSH=2517},{DMAX=60},{E=-},{F=44},{J=-},{K=-},{L=45},{M=1},{N=117},{EX=0},{JX=0.000},{KX=0.000},{MX=1.0},{NX=117}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
BT01002
Cast iron
BT01002
SPB100-02
2
100
107
8
1610
42
-
44
62
19
25
-
-
BT01062
Cast iron
BT01062
SPB106-02
2
106
113
8
1610
42
-
44
67
19
25
-
-
BT01122
Cast iron
BT01122
SPB112-02
2
112
119
8
1610
42
-
44
72
19
25
-
-
BT01182
Cast iron
BT01182
SPB118-02
2
118
125
2
1610
42
-
44
78
-
25
19
-
BT01252
Cast iron
BT01252
SPB125-02
2
125
132
2
2012
50
-
44
82
-
32
12
-
BT01322
Cast iron
BT01322
SPB132-02
2
132
139
2
2012
50
-
44
89
-
32
12
-
BT01402
Cast iron
BT01402
SPB140-02
2
140
147
2
2012
50
-
44
97
-
32
12
-
BT01502
Cast iron
BT01502
SPB150-02
2
150
157
2
2012
50
-
44
107
-
32
12
-
BT01602
Cast iron
BT01602
SPB160-02
2
160
167
2
2012
50
-
44
117
-
32
12
-
BT01702
Cast iron
BT01702
SPB170-02
2
170
177
2
2012
50
-
44
127
-
32
12
-
BT01802
Cast iron
BT01802
SPB180-02
2
180
187
1
2517
60
-
44
-
-
45
1
120
BT01902
Cast iron
BT01902
SPB190-02
2
190
197
1
2517
60
-
44
-
-
45
1
120
BT02002
Cast iron
BT02002
SPB200-02
2
200
207
1
2517
60
-
44
-
-
45
1
117
BT02122
Cast iron
BT02122
SPB212-02
2
212
219
7
2517
60
20
44
169
-
45
1
117
BT02242
Cast iron
BT02242
SPB224-02
2
224
231
7
2517
60
15
44
181
-
45
1
117
BT02362
Cast iron
BT02362
SPB236-02
2
236
243
7
2517
60
15
44
193
-
45
1
117
BT02502
Cast iron
BT02502
SPB250-02
2
250
257
7
2517
60
20
44
207
-
45
1
125
BT02802
Cast iron
BT02802
SPB280-02
2
280
287
7
2517
60
20
44
237
-
45
1
125
BT03002
Cast iron
BT03002
SPB300-02
2
300
307
7
2517
60
20
44
257
-
45
1
125
BT03152
Cast iron
BT03152
SPB315-02
2
315
322
7
2517
60
20
44
272
-
45
1
125
BT03352
Cast iron
BT03352
SPB335-02
2
335
342
7
2517
60
20
44
292
-
45
1
125
BT03552
Cast iron
BT03552
SPB355-02
2
355
362
7
3020
75
15
44
312
3.5
51
3.5
144
BT04002
Cast iron
BT04002
SPB400-02
2
400
407
4
3020
75
-
44
357
3.5
51
3.5
150
BT04502
Cast iron
BT04502
SPB450-02
2
450
457
4
3020
75
-
44
407
3.5
51
3.5
150
BT05002
Cast iron
BT05002
SPB500-02
2
500
507
4
3020
75
-
44
457
3.5
51
3.5
150
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
SPB/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Spannbuchsen - Taper bush
Ketten Fuchs
26.11.2013
SPB - V-Belt pulleys with solid hub
Sati
11.11.2022
SPA/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
SPA - V-Belt pulleys with solid hub
Sati
11.11.2022
SPB/5 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
MAE-TL-KRS-2-SPB/B(17)-GG - V-Belt Pulleys made from cast iron for Taper Bu...
MÄDLER
26.04.2024
SPZ/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/6 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表