您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 990 - Slotted flat countersunk head tapping screws with cone end type C (DIN 7972 C; ~ISO 1482), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 990 Slotted flat countersunk head tapping screws with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_990/bn_990.prj},{NB=BN 990 1373129 slotted flat countersunk head tapping screw C 3.5x13},{CNSORDERNO=1373129},{BNARTNR=1373129},{BNNORM1=DIN 7972 C},{BNNORM2=~ISO 1482},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{FORM=C},{D=3.5},{P=1.300},{L=13.0},{DK=6.800},{K=2.100},{A=1.300},{N=1.000},{R=1.400},{T=0.600},{Y=3.200},{Z=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height ~
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
N
Width of slot
[mm]
R
Transition radius under head max.
[mm]
T
Depth of the driving feature
[mm]
Y
Auxiliary dimensions
[mm]
Z
Length of cone point
[mm]
BN 990 1372971 slotted fl...
1372971
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.800
6.5
4.300
1.300
0.800
0.600
0.800
0.400
2.000
2.000
BN 990 1372998 slotted fl...
1372998
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.800
9.5
4.300
1.300
0.800
0.600
0.800
0.400
2.000
2.000
BN 990 1373005 slotted fl...
1373005
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.800
13.0
4.300
1.300
0.800
0.600
0.800
0.400
2.000
2.000
BN 990 1373013 slotted fl...
1373013
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.800
16.0
4.300
1.300
0.800
0.600
0.800
0.400
2.000
2.000
BN 990 1373048 slotted fl...
1373048
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
6.5
5.500
1.700
1.100
0.800
1.200
0.500
2.600
2.600
BN 990 1373056 slotted fl...
1373056
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
9.5
5.500
1.700
1.100
0.800
1.200
0.500
2.600
2.600
BN 990 1373064 slotted fl...
1373064
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
13.0
5.500
1.700
1.100
0.800
1.200
0.500
2.600
2.600
BN 990 1373072 slotted fl...
1373072
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
16.0
5.500
1.700
1.100
0.800
1.200
0.500
2.600
2.600
BN 990 1373080 slotted fl...
1373080
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
19.0
5.500
1.700
1.100
0.800
1.200
0.500
2.600
2.600
BN 990 1373102 slotted fl...
1373102
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
25.0
5.500
1.700
1.100
0.800
1.200
0.500
2.600
2.600
BN 990 1373110 slotted fl...
1373110
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.300
9.5
6.800
2.100
1.300
1.000
1.400
0.600
3.200
3.200
BN 990 1373129 slotted fl...
1373129
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.300
13.0
6.800
2.100
1.300
1.000
1.400
0.600
3.200
3.200
BN 990 1373137 slotted fl...
1373137
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.300
16.0
6.800
2.100
1.300
1.000
1.400
0.600
3.200
3.200
BN 990 1373145 slotted fl...
1373145
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.300
19.0
6.800
2.100
1.300
1.000
1.400
0.600
3.200
3.200
BN 990 1373218 slotted fl...
1373218
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
9.5
7.500
2.300
1.350
1.000
1.500
0.700
3.500
3.500
BN 990 1373226 slotted fl...
1373226
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
13.0
7.500
2.300
1.350
1.000
1.500
0.700
3.500
3.500
BN 990 1373234 slotted fl...
1373234
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
16.0
7.500
2.300
1.350
1.000
1.500
0.700
3.500
3.500
BN 990 1373242 slotted fl...
1373242
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
19.0
7.500
2.300
1.350
1.000
1.500
0.700
3.500
3.500
BN 990 1373269 slotted fl...
1373269
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
25.0
7.500
2.300
1.350
1.000
1.500
0.700
3.500
3.500
BN 990 1373293 slotted fl...
1373293
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.400
9.5
8.100
2.500
1.400
1.200
1.600
0.750
3.700
3.700
BN 990 1373307 slotted fl...
1373307
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.400
13.0
8.100
2.500
1.400
1.200
1.600
0.750
3.700
3.700
BN 990 1373315 slotted fl...
1373315
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.400
16.0
8.100
2.500
1.400
1.200
1.600
0.750
3.700
3.700
BN 990 1373323 slotted fl...
1373323
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.400
19.0
8.100
2.500
1.400
1.200
1.600
0.750
3.700
3.700
BN 990 1373358 slotted fl...
1373358
DIN 7972 C
~ISO 1482
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.400
25.0
8.100
2.500
1.400
1.200
1.600
0.750
3.700
3.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 693 - Slotted flat countersunk head tapping screws with cone end type C ...
Bossard Catalog
26.01.2023
BN 2707 - Hex head tapping screws with cone end type C (DIN 7976 C; ~ISO 14...
Bossard Catalog
31.10.2023
BN 995 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
31.10.2023
BN 11255 - Hexalobular (6 Lobe) socket flat head countersunk tapping screws...
Bossard Catalog
31.10.2023
BN 692 - Slotted pan head tapping screws with cone end type C (DIN 7971 C; ...
Bossard Catalog
26.01.2023
Modèle 34721 - Vis Framex pour PVC tête fraisée Phillips - Acier - CHROMITI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 20094 - Flat countersunk head screws with Pozidriv cross recess form Z, ...
Bossard Catalog
31.10.2023
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表