您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 761 - Split spring lock washers with flat end (DIN 127 B), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 761, BN 20430, BN 762, BN 763, BN 764 Split spring lock washers with flat end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_761_20430_762_763_764/bn_761.prj},{NB=BN 761 1275410 split spring lock washer B 12 },{CNSORDERNO=1275410},{BNARTNR=1275410},{BNNORM1=DIN 127 B},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D=12.000},{DA=12.700},{DW=21.100},{H=2.500},{H1=5.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 761 1275275 split spri...
1275275
DIN 127 B
Spring steel
black
2.000
2.400
4.400
0.500
1.200
BN 761 1275291 split spri...
1275291
DIN 127 B
Spring steel
black
2.500
2.900
5.100
0.600
1.400
BN 761 1275313 split spri...
1275313
DIN 127 B
Spring steel
black
3.000
3.400
6.200
0.800
1.900
BN 761 1275321 split spri...
1275321
DIN 127 B
Spring steel
black
3.500
3.900
6.700
0.800
1.900
BN 761 1275348 split spri...
1275348
DIN 127 B
Spring steel
black
4.000
4.400
7.600
0.900
2.100
BN 761 1275364 split spri...
1275364
DIN 127 B
Spring steel
black
5.000
5.400
9.200
1.200
2.800
BN 761 1275372 split spri...
1275372
DIN 127 B
Spring steel
black
6.000
6.500
11.800
1.600
3.800
BN 761 1275399 split spri...
1275399
DIN 127 B
Spring steel
black
8.000
8.500
14.800
2.000
4.700
BN 761 1275402 split spri...
1275402
DIN 127 B
Spring steel
black
10.000
10.700
18.100
2.200
5.200
BN 761 1275410 split spri...
1275410
DIN 127 B
Spring steel
black
12.000
12.700
21.100
2.500
5.900
BN 761 3209857 split spri...
3209857
DIN 127 B
Spring steel
black
14.000
14.700
24.100
3.000
7.100
BN 761 1275437 split spri...
1275437
DIN 127 B
Spring steel
black
16.000
17.000
27.400
3.500
8.300
BN 761 1275453 split spri...
1275453
DIN 127 B
Spring steel
black
20.000
21.200
33.600
4.000
9.400
BN 761 1275461 split spri...
1275461
DIN 127 B
Spring steel
black
22.000
23.500
35.900
4.000
9.400
BN 761 1224514 split spri...
1224514
DIN 127 B
Spring steel
black
24.000
25.500
40.000
5.000
11.800
BN 761 1224522 split spri...
1224522
DIN 127 B
Spring steel
black
27.000
28.500
43.000
5.000
11.800
BN 761 1224530 split spri...
1224530
DIN 127 B
Spring steel
black
30.000
31.700
48.200
6.000
14.200
BN 761 1224557 split spri...
1224557
DIN 127 B
Spring steel
black
36.000
37.700
58.200
6.000
14.200
BN 761 1224565 split spri...
1224565
DIN 127 B
Spring steel
black
39.000
40.700
61.200
6.000
14.200
BN 761 1224581 split spri...
1224581
DIN 127 B
Spring steel
black
42.000
43.700
68.200
7.000
16.500
BN 761 1224611 split spri...
1224611
DIN 127 B
Spring steel
black
48.000
50.500
75.000
7.000
16.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表