您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5900 - Protection plugs (EP 270), Polyethylene PE-LLD, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.800 Accessories and protection elements for standard fasteners elements
BN 5900 Protection plugs
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_800/bn_5900/bn_5900.prj},{NB=BN 5900 1351133 protection plug EP 270-085},{CNSORDERNO=1351133},{BNARTNR=1351133},{BNNORM1=EP 270},{BNMAT=Polyethylen PE-LLD},{CNSMAT=Polyethylen PE-LLD},{BNSURFACE=natur},{FIG=M10},{NRCODE=EP 270-085},{D1=8.500},{D2=10.500},{H=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FIG
match
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
BN 5900 1350935 protectio...
1350935
EP 270
Polyethylene PE-LLD
natural
-
EP 270-030
3.000
6.500
5.000
BN 5900 1350943 protectio...
1350943
EP 270
Polyethylene PE-LLD
natural
M4
EP 270-035
3.500
7.000
5.000
BN 5900 1350978 protectio...
1350978
EP 270
Polyethylene PE-LLD
natural
-
EP 270-040
4.000
7.500
5.500
BN 5900 2096129 protectio...
2096129
EP 270
Polyethylene PE-LLD
natural
M5
EP 270-045
4.500
8.000
6.000
BN 5900 1351052 protectio...
1351052
EP 270
Polyethylene PE-LLD
natural
M6
EP 270-050
5.000
9.000
6.500
BN 5900 1351060 protectio...
1351060
EP 270
Polyethylene PE-LLD
natural
-
EP 270-055
5.500
9.000
7.000
BN 5900 1351087 protectio...
1351087
EP 270
Polyethylene PE-LLD
natural
M7
EP 270-060
6.000
9.500
7.000
BN 5900 1351109 protectio...
1351109
EP 270
Polyethylene PE-LLD
natural
M8
EP 270-070
7.000
10.000
7.000
BN 5900 1351125 protectio...
1351125
EP 270
Polyethylene PE-LLD
natural
-
EP 270-080
8.000
10.000
9.000
BN 5900 1351133 protectio...
1351133
EP 270
Polyethylene PE-LLD
natural
M10
EP 270-085
8.500
10.500
9.000
BN 5900 1351168 protectio...
1351168
EP 270
Polyethylene PE-LLD
natural
M10x1 / R1/8"
EP 270-090
9.000
11.000
9.000
BN 5900 1351184 protectio...
1351184
EP 270
Polyethylene PE-LLD
natural
-
EP 270-100
10.000
12.000
9.000
BN 5900 1351192 protectio...
1351192
EP 270
Polyethylene PE-LLD
natural
M12 / M12x1,5
EP 270-105
10.500
12.500
9.000
BN 5900 1351273 protectio...
1351273
EP 270
Polyethylene PE-LLD
natural
-
EP 270-120
12.000
14.500
9.000
BN 5900 1351303 protectio...
1351303
EP 270
Polyethylene PE-LLD
natural
M14x1,5
EP 270-130
13.000
15.000
9.000
BN 5900 1351338 protectio...
1351338
EP 270
Polyethylene PE-LLD
natural
M16
EP 270-145
14.500
16.500
9.000
BN 5900 1351419 protectio...
1351419
EP 270
Polyethylene PE-LLD
natural
M20
EP 270-180
18.000
20.000
10.000
BN 5900 1351516 protectio...
1351516
EP 270
Polyethylene PE-LLD
natural
M20x1,5 / R1/2"
EP 270-190
19.000
21.000
10.000
BN 5900 1351567 protectio...
1351567
EP 270
Polyethylene PE-LLD
natural
M22
EP 270-195
19.500
21.500
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表