您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5779 - Hex head screws with hex nuts, fully threaded (ISO 4018; ~DIN 601; ISO 4034), cl. 4.6 / 6.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 5779 Hex head screws with hex nuts, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_5779/bn_5779_asmtab.prj},{NB=BN 5779 2059908 hex head screw with hex nut M16x45},{BNARTNR=2059908},{CNSORDERNO=2059908},{BNNORM1=ISO 4018},{BNNORM2=~DIN 601},{BNNORM3=ISO 4034},{CNSMAT=Stahl 4.6 / 6.8},{BNMAT=Stahl 4.6 / 6.8},{BNSURFACE=verzinkt-blau },{D=16.000},{P=2.000},{L=45.000},{A=6.000},{K=10.000},{R=0.600},{S=24.000},{PPATH=bn_5779_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face max.
ⁿ/ₐ
K
Head height
ⁿ/ₐ
R
Transition radius under head min.
ⁿ/ₐ
S
Across-flats-dimension max.
ⁿ/ₐ
BN 5779 2059290 hex head ...
2059290
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
12.000
9.853
1.750
25.000
19.700
5.300
7.500
0.600
18.000
BN 5779 2059312 hex head ...
2059312
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
12.000
9.853
1.750
30.000
24.700
5.300
7.500
0.600
18.000
BN 5779 2059371 hex head ...
2059371
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
12.000
9.853
1.750
45.000
39.700
5.300
7.500
0.600
18.000
BN 5779 2059894 hex head ...
2059894
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
16.000
13.546
2.000
40.000
34.000
6.000
10.000
0.600
24.000
BN 5779 2059908 hex head ...
2059908
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
16.000
13.546
2.000
45.000
39.000
6.000
10.000
0.600
24.000
BN 5779 2059924 hex head ...
2059924
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
16.000
13.546
2.000
55.000
49.000
6.000
10.000
0.600
24.000
BN 5779 2059932 hex head ...
2059932
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
16.000
13.546
2.000
60.000
54.000
6.000
10.000
0.600
24.000
BN 5779 2059975 hex head ...
2059975
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
20.000
16.933
2.500
40.000
32.500
7.500
12.500
0.800
30.000
BN 5779 2060019 hex head ...
2060019
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
20.000
16.933
2.500
60.000
52.500
7.500
12.500
0.800
30.000
BN 5779 2060035 hex head ...
2060035
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
20.000
16.933
2.500
70.000
62.500
7.500
12.500
0.800
30.000
BN 5779 2060043 hex head ...
2060043
ISO 4018
~DIN 601
ISO 4034
Steel 4.6 / 6.8
zinc plated blue
20.000
16.933
2.500
75.000
67.500
7.500
12.500
0.800
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表