您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48199 - Socket set screws cup point, Coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket set screws, Threaded rods
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socke_set_screw_thread_rods/bn_48199.prj},{NB=BN 48199 3466731 socket set screw cup point 0.19x0.375},{CNSORDERNO=3466731},{BNARTNR=3466731},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#10},{NS1=0.1900},{TT=.190-24 UNC-3A},{L=0.3750},{TYPE=UNC},{S=6},{SL=Standard},{SD=.190-24 x 0.38 - 6 Spline},{SDNB=.190-24x0.38-6Spln},{M=0.111},{T=0.080},{CMAX=0.102},{CMIN=0.088},{W=45},{MMAX=0.115},{MMIN=0.113},{NMAX=0.0980},{NMIN=0.0960},{PWMAX=0.0250},{PWMIN=0.0230},{P=0.042},{HP=U190375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
S
Number of Splines
ⁿ/ₐ
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
M
Spline Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
CMAX
Cup Point Diameter - Max.
[Inch]
CMIN
Cup Point Diameter - Min.
[Inch]
W
Point Angle (deg)
ⁿ/ₐ
BN 48199 3466728 socket s...
3466728
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.1250
6
Non-Standard
.112-40 x 0.13 - 6 Spline
0.060
0.045
0.061
0.051
45
BN 48199 3466729 socket s...
3466729
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.1900
6
Standard
.112-40 x 0.19 - 6 Spline
0.060
0.045
0.061
0.051
45
BN 48199 3466730 socket s...
3466730
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.2500
6
Standard
.112-40 x 0.25 - 6 Spline
0.060
0.045
0.061
0.051
45
BN 48199 3447405 socket s...
3447405
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.1900
6
Standard
.138-32 x 0.19 - 4 Spline
0.076
0.055
0.074
0.064
45
BN 48199 3447427 socket s...
3447427
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.2500
6
Standard
.138-32 x 0.25 - 4 Spline
0.076
0.055
0.074
0.064
45
BN 48199 3447428 socket s...
3447428
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.1875
6
Standard
.164-32 x 0.19 - 6 Spline
0.096
0.065
0.087
0.076
45
BN 48199 3447429 socket s...
3447429
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.2500
6
Standard
.164-32 x 0.25 - 6 Spline
0.096
0.080
0.087
0.076
45
BN 48199 3466732 socket s...
3466732
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.2000
6
Standard
.190-24 x 0.2 - 6 Spline
0.111
0.060
0.102
0.088
45
BN 48199 3447430 socket s...
3447430
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.2500
6
Standard
.190-24 x 0.25 - 6 Spline
0.111
0.080
0.102
0.088
45
BN 48199 3466731 socket s...
3466731
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.3750
6
Standard
.190-24 x 0.38 - 6 Spline
0.111
0.080
0.102
0.088
45
BN 48199 3466733 socket s...
3466733
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-3A
0.2500
6
Standard
.250-20 x 0.25 - 6 Spline
0.145
0.090
0.132
0.118
45
BN 48199 3447431 socket s...
3447431
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-3A
0.3125
6
Standard
.250-20 x 0.31 - 6 Spline
0.145
0.125
0.132
0.118
45
BN 48199 3400637 socket s...
3400637
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-3A
0.3750
6
Standard
.250-20 x 0.38 - 6 Spline
0.145
0.125
0.132
0.118
45
BN 48199 3400638 socket s...
3400638
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-3A
0.5000
6
Standard
.250-20 x 0.5 - 6 Spline
0.145
0.125
0.132
0.118
45
BN 48199 3447432 socket s...
3447432
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-3A
0.7500
6
Standard
.250-20 x 0.75 - 6 Spline
0.145
0.125
0.132
0.118
45
BN 48199 3447433 socket s...
3447433
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-3A
0.3125
6
Standard
.3125-18 x 0.31 - 6 Splin...
0.183
0.105
0.172
0.156
45
BN 48199 3447434 socket s...
3447434
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-3A
0.3750
6
Standard
.3125-18 x 0.38 - 6 Splin...
0.183
0.156
0.172
0.156
45
BN 48199 3447435 socket s...
3447435
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-3A
0.5000
6
Standard
.3125-18 x 0.5 - 6 Spline
0.183
0.156
0.172
0.156
45
BN 48199 3447436 socket s...
3447436
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-3A
0.3750
6
Standard
.375-16 x 0.38 - 6 Spline
0.216
0.155
0.212
0.194
45
BN 48199 3447437 socket s...
3447437
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-3A
0.5000
6
Standard
.375-16 x 0.5 - 6 Spline
0.216
0.188
0.212
0.194
45
BN 48199 3447438 socket s...
3447438
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-3A
0.7500
6
Standard
.375-16 x 0.75 - 6 Spline
0.216
0.188
0.212
0.194
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表