您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48170 - Socket head cap screws, Partial thread and coarse thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bossard Inch
Socket screws
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/socket_screws/socket_head_cap_screws/bn_48170.prj},{NB=BN 48170 3481912 socket head cap screw 0.5x5},{CNSORDERNO=3481912},{BNARTNR=3481912},{BNNORM1=ASME B18.3},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Alloy Steel},{BNSURFACE=Plain Finish},{HP=U500E00},{NS=1/2},{NS1=0.5000},{TT=.500-13 UNC-3A},{TYPE=UNC},{L=5.00},{LG=3.00},{LB=2.62},{SL=Standard},{SD=.500-13 x 5},{SDNB=.500-13x5},{DMAX=0.5000},{DMIN=0.4919},{AMAX=0.750},{AMIN=0.735},{HMAX=0.500},{HMIN=0.492},{C=0.055},{J=0.375},{T=0.245},{G=0.190},{K=0.015},{FMAX=0.552},{FMIN=0.531},{FLM=0.044},{R=0.016},{N=0.446},{UN=52},{U=0.0635},{VMAX=0.160},{VMIN=0.140},{JMAX=0.3790},{JMIN=0.3750},{P=0.0769}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
A
A - Average
[Inch]
H
H - Average
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
G
Wall Thickness - Min.
[Inch]
K
Chamfer or Radius - Max.
[Inch]
V
V - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48170 3481163 socket h...
3481163
ASME B18.3
Steel
Alloy Steel
Plain Finish
#4
.112-40 UNC-3A
1.00
0.25
0.12
0.75
Standard
.112-40 x 1
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48170 3481164 socket h...
3481164
ASME B18.3
Steel
Alloy Steel
Plain Finish
#5
.125-40 UNC-3A
1.00
0.25
0.12
0.75
Standard
.125-40 x 1
0.202
0.123
0.012
0.094
0.057
0.043
0.008
0.037
0.0250
BN 48170 3400351 socket h...
3400351
ASME B18.3
Steel
Alloy Steel
Plain Finish
#6
.138-32 UNC-3A
1.25
0.50
0.34
0.75
Standard
.138-32 x 1.25
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48170 3481165 socket h...
3481165
ASME B18.3
Steel
Alloy Steel
Plain Finish
#6
.138-32 UNC-3A
1.50
0.50
0.34
1.00
Standard
.138-32 x 1.5
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48170 3481352 socket h...
3481352
ASME B18.3
Steel
Alloy Steel
Plain Finish
#6
.138-32 UNC-3A
1.75
1.00
0.84
0.75
Standard
.138-32 x 1.75
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48170 3481353 socket h...
3481353
ASME B18.3
Steel
Alloy Steel
Plain Finish
#6
.138-32 UNC-3A
2.00
1.00
0.84
1.00
Standard
.138-32 x 2
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48170 3458273 socket h...
3458273
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
1.25
0.38
0.22
0.87
Standard
.164-32 x 1.25
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3400352 socket h...
3400352
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
1.50
0.38
0.22
1.12
Standard
.164-32 x 1.5
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3481354 socket h...
3481354
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
1.75
0.88
0.72
0.87
Standard
.164-32 x 1.75
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3481355 socket h...
3481355
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
2.00
0.88
0.72
1.12
Standard
.164-32 x 2
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3481356 socket h...
3481356
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
2.25
1.38
1.22
0.87
Standard
.164-32 x 2.25
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3400353 socket h...
3400353
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
2.50
1.38
1.22
1.12
Standard
.164-32 x 2.5
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3481357 socket h...
3481357
ASME B18.3
Steel
Alloy Steel
Plain Finish
#8
.164-32 UNC-3A
3.00
1.88
1.72
1.12
Standard
.164-32 x 3
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48170 3400354 socket h...
3400354
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
1.25
0.38
0.17
0.87
Standard
.190-24 x 1.25
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3400355 socket h...
3400355
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
1.50
0.38
0.17
1.12
Standard
.190-24 x 1.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3481358 socket h...
3481358
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
1.75
0.88
0.67
0.87
Standard
.190-24 x 1.75
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3400356 socket h...
3400356
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
2.00
0.88
0.67
1.12
Standard
.190-24 x 2
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3481359 socket h...
3481359
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
2.25
1.38
1.17
0.87
Standard
.190-24 x 2.25
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3400357 socket h...
3400357
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
2.50
1.38
1.17
1.12
Standard
.190-24 x 2.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3481360 socket h...
3481360
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
2.75
1.88
1.67
0.87
Standard
.190-24 x 2.75
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3481361 socket h...
3481361
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
3.00
1.88
1.67
1.12
Standard
.190-24 x 3
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3481362 socket h...
3481362
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-24 UNC-3A
4.00
2.88
2.67
1.12
Standard
.190-24 x 4
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48170 3400358 socket h...
3400358
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-20 UNC-3A
1.50
0.50
0.25
1.00
Standard
.250-20 x 1.5
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0500
BN 48170 3400359 socket h...
3400359
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-20 UNC-3A
1.75
0.50
0.25
1.25
Standard
.250-20 x 1.75
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0500
BN 48170 3400360 socket h...
3400360
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-20 UNC-3A
2.00
1.00
0.75
1.00
Standard
.250-20 x 2
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0500
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
BN 48171 - Socket head cap screws, Full thread and coarse thread, Steel, Al...
Bossard Inch
29.11.2018
BN 48147 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48763 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48313 - Slotted spring pins, Steel, Spring Steel, Plain Finish (ASME B18...
Bossard Inch
29.11.2018
BN 48762 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48188 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48766 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48185 - Hex head cap screws, Partial thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48372 - Fender washers, Steel, Grade Not Designated, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48193 - Flat socket head cap screws, Full thread and fine thread, Stainl...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表