您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 441 - Hex head screw plugs with shoulder, metric fine thread (DIN 910), steel, plain, with sealing ring
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 439, BN 441, BN 443 Hex head screw plugs with shoulder, metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_439_441_443/bn_441.prj},{NB=BN 441 1186655 hex head screw plug M16x1.5},{CNSORDERNO=1186655},{BNARTNR=1186655},{BNNORM1=DIN 910},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=blank},{DD=16},{D=16.000},{P=1.500},{L=21.000},{I=12.000},{DC=21.000},{C=3.000},{E=18.720},{H=6.000},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
I
Screw in depth
[mm]
DC
Flange diameter h14
[mm]
C
Collar height +0.5 / 0
[mm]
E
Hex outside wide min.
[mm]
H
Hex height ±1/2 IT 15
[mm]
S
Width across flat
[mm]
BN 441 1186620 hex head s...
1186620
DIN 910
Steel
plain
10.000
8.773
1.000
17.000
8.000
14.000
3.000
10.890
6.000
10.000
BN 441 1186639 hex head s...
1186639
DIN 910
Steel
plain
12.000
10.160
1.500
21.000
12.000
17.000
3.000
14.200
6.000
13.000
BN 441 1186647 hex head s...
1186647
DIN 910
Steel
plain
14.000
12.160
1.500
21.000
12.000
19.000
3.000
14.200
6.000
13.000
BN 441 1186655 hex head s...
1186655
DIN 910
Steel
plain
16.000
14.160
1.500
21.000
12.000
21.000
3.000
18.720
6.000
17.000
BN 441 1186663 hex head s...
1186663
DIN 910
Steel
plain
18.000
16.160
1.500
24.000
12.000
23.000
4.000
18.720
8.000
17.000
BN 441 1186671 hex head s...
1186671
DIN 910
Steel
plain
20.000
18.160
1.500
26.000
14.000
25.000
4.000
20.880
8.000
19.000
BN 441 1186698 hex head s...
1186698
DIN 910
Steel
plain
22.000
20.160
1.500
26.000
14.000
27.000
4.000
20.880
8.000
19.000
BN 441 1186701 hex head s...
1186701
DIN 910
Steel
plain
24.000
22.160
1.500
27.000
14.000
29.000
4.000
23.910
9.000
22.000
BN 441 1186728 hex head s...
1186728
DIN 910
Steel
plain
26.000
24.160
1.500
30.000
16.000
31.000
4.000
26.170
10.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表