您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 35 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durbal BEM), steel, zinc plated blue, left hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 34, BN 35 Rod ends with integral spherical plain bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_34_35/bn_35_asmtab.prj},{NB=BN 35 1040359 rod end 12 LH0},{CNSORDERNO=1040359},{BNARTNR=1040359},{BNNORM1=ISO 12440-4K},{BNNORM2=Durbal BEM},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=K},{KONST=Integrale Konstruktion},{DX=12},{D=26},{D1=15.4},{B=16},{C=12.00},{DK=22.22},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=13.0},{G=M12},{P=1.750},{NDM=12.000},{KDMA=9.853},{KDMI=10.106},{C1=12.00},{D2=32},{L7=19},{H=54},{L1=33},{L2=70},{H1=50},{L3=18},{L4=68},{L5=6.5},{D3=17.5},{W=19},{D4=23},{H2=0},{L6=0},{D5=0},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_35_asmtpl.prj},{TD=12400},{TS=36100},{CODE=BEM 12-20-502}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D
Outside diameter of outer ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
R1S
Minimum single edge distance at outer ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L7
Length of flattening between drilling center and pole
[mm]
H
Medium length of rod end
[mm]
L1
Thread length
[mm]
L2
Overall length of joint head
[mm]
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 35 1037986 rod end 5 L...
1037986
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
5
13
7.7
8
11.11
0.3
0.3
M5
6.00
18
9
33
20
44
3900
8400
BEM 05-20-502
BN 35 1040057 rod end 6 L...
1040057
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
6
16
8.9
9
12.70
0.3
0.3
M6
6.75
20
12
36
22
48
4600
11700
BEM 06-20-502
BN 35 1040189 rod end 8 L...
1040189
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
8
19
10.3
12
15.87
0.3
0.3
M8
9.00
24
15
42
25
56
7000
21500
BEM 08-20-502
BN 35 1040278 rod end 10 ...
1040278
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
10
22
12.9
14
19.05
0.3
0.3
M10
10.50
28
15
48
29
64
10400
24900
BEM 10-20-502
BN 35 1040359 rod end 12 ...
1040359
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
12
26
15.4
16
22.22
0.3
0.3
M12
12.00
32
19
54
33
70
12400
36100
BEM 12-20-502
BN 35 1040421 rod end 14 ...
1040421
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
14
29
16.8
19
25.40
0.3
0.3
M14
13.50
36
20
60
36
80
15400
45400
BEM 14-20-502
BN 35 1053663 rod end 16 ...
1053663
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
16
32
19.3
21
28.57
0.3
0.3
M16
15.00
42
22
66
40
89
22400
56600
BEM 16-20-502
BN 35 1053698 rod end 18 ...
1053698
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
18
35
21.8
23
31.75
0.3
0.3
M18X1.5
16.50
46
25
72
44
97
26300
69700
BEM 18-20-502
BN 35 1053701 rod end 20 ...
1053701
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
20
40
24.3
25
34.92
0.3
0.6
M20X1.5
18.00
50
28
78
47
106
30800
82200
BEM 20-20-502
BN 35 1053817 rod end 25 ...
1053817
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
25
47
26.5
31
42.85
0.3
0.6
M24X2
22.00
60
30
94
57
127
45400
118600
BEM 25-20-502
BN 35 1064282 rod end 30 ...
1064282
ISO 12440-4K
Durbal BEM
Steel
zinc plated blue
30
55
34.8
37
50.80
0.3
0.6
M30X2
25.00
70
35
110
66
148
55000
145600
BEM 30-20-502
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表