您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~ISO 15981), aluminum EN AW 5052 (AlMg2,5), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 3328 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_3328/bn_3328.prj},{NB=BN 3328 3206634 blind rivet Standard dome head A 3.2x15.9 (KL=9.5)},{BNARTNR=3206634},{BNARTNR1=3206634},{BNNORM1=~DIN 7337 A},{BNNORM2=~ISO 15981},{BRAND=POP®},{NRCODE=AD 48 ABS},{CNSMAT=Niet / Dorn: Aluminium EN AW 5052 (AlMg2,5)},{BNMAT=Aluminium EN AW 5052 (AlMg2,5)},{BNSURFACE=blank},{D1=3.2},{L=15.9},{KL=9.5},{D2=6.350},{PF=Rivet / Mandrel: aluminum},{K=1.100},{R=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
NRCODE
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Rivet sleeve diameter nom.
[mm]
L
Length
[mm]
D2
Diameter
[mm]
PF
Product features
[mm]
BN 3328 3132669 blind riv...
3132669
300155584
~DIN 7337 A
~ISO 15981
POP®
AD 32 ABS
Aluminum EN AW 5052 (AlMg...
plain
2.4
6.1
4.800
Rivet / Mandrel: aluminum
BN 3328 3132674 blind riv...
3132674
300158012
~DIN 7337 A
~ISO 15981
POP®
AD 34 ABS
Aluminum EN AW 5052 (AlMg...
plain
2.4
9.3
4.800
Rivet / Mandrel: aluminum
BN 3328 3132675 blind riv...
3132675
300149401
~DIN 7337 A
~ISO 15981
POP®
AD 36 ABS
Aluminum EN AW 5052 (AlMg...
plain
2.4
12.5
4.800
Rivet / Mandrel: aluminum
BN 3328 3132676 blind riv...
3132676
300147994
~DIN 7337 A
~ISO 15981
POP®
AD 41 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
5.2
6.350
Rivet / Mandrel: aluminum
BN 3328 1540351 blind riv...
1540351
300100117
~DIN 7337 A
~ISO 15981
POP®
AD 42 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
6.5
6.350
Rivet / Mandrel: aluminum
BN 3328 3206629 blind riv...
3206629
3206629
~DIN 7337 A
~ISO 15981
POP®
AD 42 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
6.5
6.350
Rivet / Mandrel: aluminum
BN 3328 3206630 blind riv...
3206630
3206630
~DIN 7337 A
~ISO 15981
POP®
AD 43 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
8.0
6.350
Rivet / Mandrel: aluminum
BN 3328 1540378 blind riv...
1540378
300100118
~DIN 7337 A
~ISO 15981
POP®
AD 43 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
8.0
6.350
Rivet / Mandrel: aluminum
BN 3328 1540386 blind riv...
1540386
300100119
~DIN 7337 A
~ISO 15981
POP®
AD 44 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
9.5
6.350
Rivet / Mandrel: aluminum
BN 3328 3206631 blind riv...
3206631
3206631
~DIN 7337 A
~ISO 15981
POP®
AD 44 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
9.5
6.350
Rivet / Mandrel: aluminum
BN 3328 3206632 blind riv...
3206632
3206632
~DIN 7337 A
~ISO 15981
POP®
AD 45 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
11.1
6.350
Rivet / Mandrel: aluminum
BN 3328 1540394 blind riv...
1540394
300100120
~DIN 7337 A
~ISO 15981
POP®
AD 45 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
11.1
6.350
Rivet / Mandrel: aluminum
BN 3328 1540408 blind riv...
1540408
300100121
~DIN 7337 A
~ISO 15981
POP®
AD 46 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
12.7
6.350
Rivet / Mandrel: aluminum
BN 3328 3206633 blind riv...
3206633
3206633
~DIN 7337 A
~ISO 15981
POP®
AD 46 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
12.7
6.350
Rivet / Mandrel: aluminum
BN 3328 1540416 blind riv...
1540416
300100122
~DIN 7337 A
~ISO 15981
POP®
AD 48 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
15.9
6.350
Rivet / Mandrel: aluminum
BN 3328 3206634 blind riv...
3206634
3206634
~DIN 7337 A
~ISO 15981
POP®
AD 48 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
15.9
6.350
Rivet / Mandrel: aluminum
BN 3328 3133349 blind riv...
3133349
300154799
~DIN 7337 A
~ISO 15981
POP®
AD 410 ABS
Aluminum EN AW 5052 (AlMg...
plain
3.2
19.0
6.350
Rivet / Mandrel: aluminum
BN 3328 1540424 blind riv...
1540424
300100123
~DIN 7337 A
~ISO 15981
POP®
AD 52 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
7.0
8.000
Rivet / Mandrel: aluminum
BN 3328 3133350 blind riv...
3133350
300149346
~DIN 7337 A
~ISO 15981
POP®
AD 53 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
8.6
8.000
Rivet / Mandrel: aluminum
BN 3328 1540432 blind riv...
1540432
300100124
~DIN 7337 A
~ISO 15981
POP®
AD 54 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
10.2
8.000
Rivet / Mandrel: aluminum
BN 3328 3206635 blind riv...
3206635
3206635
~DIN 7337 A
~ISO 15981
POP®
AD 54 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
10.2
8.000
Rivet / Mandrel: aluminum
BN 3328 1540440 blind riv...
1540440
300100125
~DIN 7337 A
~ISO 15981
POP®
AD 56 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
13.3
8.000
Rivet / Mandrel: aluminum
BN 3328 3206636 blind riv...
3206636
3206636
~DIN 7337 A
~ISO 15981
POP®
AD 56 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
13.3
8.000
Rivet / Mandrel: aluminum
BN 3328 1540459 blind riv...
1540459
300100126
~DIN 7337 A
~ISO 15981
POP®
AD 58 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.0
16.5
8.000
Rivet / Mandrel: aluminum
BN 3328 1540467 blind riv...
1540467
300100127
~DIN 7337 A
~ISO 15981
POP®
AD 62 ABS
Aluminum EN AW 5052 (AlMg...
plain
4.8
7.6
9.500
Rivet / Mandrel: aluminum
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 924 - Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO ...
Bossard Catalog
31.10.2023
BN 1409 - Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~...
Bossard Catalog
12.10.2023
BN 30829 - Blind rivets multigrip, dome head (POP® EBD...BS), aluminum plai...
Bossard Catalog
31.10.2023
BN 925 - Blind rivets Standard, countersunk head (POP® TAPK BS; ~DIN 7337 B...
Bossard Catalog
31.10.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 918 - Blind rivets Standard dome head
Bossard Catalog
17.06.2024
BN 3328 - Blind rivets Standard dome head
Bossard Catalog
12.10.2023
Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
Multi domed head aluminium - stainless steel A2
Goebel
11.04.2022
BN 4537 - Blind rivets Standard, large head (POP® TAPD BSLF), aluminum EN A...
Bossard Catalog
31.10.2023
BN 25805 - Blind rivets flat countersunk head (POP® SKK 30 PT), steel, zinc...
Bossard Catalog
11.04.2023
ISO 7379 - FN 8141 - 12.9, schwarz - Hexagon socket head shoulder screws
SFS Group Schweiz AG
17.06.2024
Model 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 923 - Blind rivets Standard countersunk head
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表