您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31126 - Pozi pan head chipboard screws form Z, partially / fully threaded, stainless steel A2, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 31126 Pozi pan head chipboard screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_31126_33037/bn_31126.prj},{NB=BN 31126 5402072 pan head chipboard screw 4x20},{CNSORDERNO=5402072},{BNARTNR=5402072},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{D1=4.0},{P=1.800},{L=20.0},{B=18.000},{A=1.800},{D2=8.000},{K=3.000},{R=0.500},{RF=8.000},{MZ=4.300},{TZ=2.360},{Y=3.500},{DA=4.400},{Z1H=0.800},{Z1D2=9.000},{Z2H=1.000},{Z2D2=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 31126 5801960 pan head...
5801960
Stainless steel A2
waxed
3.0
2.100
1.350
13.0
12.000
6.000
2.500
BN 31126 5801970 pan head...
5801970
Stainless steel A2
waxed
3.0
2.100
1.350
16.0
15.000
6.000
2.500
BN 31126 5801980 pan head...
5801980
Stainless steel A2
waxed
3.0
2.100
1.350
20.0
18.000
6.000
2.500
BN 31126 5801990 pan head...
5801990
Stainless steel A2
waxed
3.0
2.100
1.350
25.0
23.000
6.000
2.500
BN 31126 5802000 pan head...
5802000
Stainless steel A2
waxed
3.0
2.100
1.350
30.0
27.000
6.000
2.500
BN 31126 5402066 pan head...
5402066
Stainless steel A2
waxed
3.5
2.400
1.600
16.0
15.000
7.000
2.700
BN 31126 5402067 pan head...
5402067
Stainless steel A2
waxed
3.5
2.400
1.600
20.0
18.000
7.000
2.700
BN 31126 5402068 pan head...
5402068
Stainless steel A2
waxed
3.5
2.400
1.600
25.0
23.000
7.000
2.700
BN 31126 5402069 pan head...
5402069
Stainless steel A2
waxed
3.5
2.400
1.600
30.0
27.000
7.000
2.700
BN 31126 5402070 pan head...
5402070
Stainless steel A2
waxed
3.5
2.400
1.600
35.0
32.000
7.000
2.700
BN 31126 5802030 pan head...
5802030
Stainless steel A2
waxed
3.5
2.400
1.600
40.0
37.000
7.000
2.700
BN 31126 5802060 pan head...
5802060
Stainless steel A2
waxed
4.0
2.800
1.800
13.0
12.000
8.000
3.000
BN 31126 5402071 pan head...
5402071
Stainless steel A2
waxed
4.0
2.800
1.800
16.0
15.000
8.000
3.000
BN 31126 5402072 pan head...
5402072
Stainless steel A2
waxed
4.0
2.800
1.800
20.0
18.000
8.000
3.000
BN 31126 5402073 pan head...
5402073
Stainless steel A2
waxed
4.0
2.800
1.800
25.0
23.000
8.000
3.000
BN 31126 5402074 pan head...
5402074
Stainless steel A2
waxed
4.0
2.800
1.800
30.0
27.000
8.000
3.000
BN 31126 5402075 pan head...
5402075
Stainless steel A2
waxed
4.0
2.800
1.800
35.0
32.000
8.000
3.000
BN 31126 5402076 pan head...
5402076
Stainless steel A2
waxed
4.0
2.800
1.800
40.0
37.000
8.000
3.000
BN 31126 5402077 pan head...
5402077
Stainless steel A2
waxed
4.0
2.800
1.800
50.0
47.000
8.000
3.000
BN 31126 5802090 pan head...
5802090
Stainless steel A2
waxed
4.0
2.800
1.800
60.0
57.000
8.000
3.000
BN 31126 5802110 pan head...
5802110
Stainless steel A2
waxed
4.5
3.100
2.000
20.0
17.000
9.000
3.100
BN 31126 5802120 pan head...
5802120
Stainless steel A2
waxed
4.5
3.100
2.000
25.0
22.000
9.000
3.100
BN 31126 5802130 pan head...
5802130
Stainless steel A2
waxed
4.5
3.100
2.000
30.0
27.000
9.000
3.100
BN 31126 5402079 pan head...
5402079
Stainless steel A2
waxed
4.5
3.100
2.000
40.0
37.000
9.000
3.100
BN 31126 5802150 pan head...
5802150
Stainless steel A2
waxed
4.5
3.100
2.000
50.0
47.000
9.000
3.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表