您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2969 - Adjustable handles with threaded stud, slim design (FASTEKS® FAL), zinc die-casting, plastic-coated black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN 2969 Adjustable handles with threaded stud, slim design
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_2969/bn_2969.prj},{NB=BN 2969 3817947 adjustable handle with threaded stud, slim design schwarz 49},{BNARTNR=3817947},{BNNORM1=FASTEKS® FAL},{BNMAT=Zinkdruckguss},{BNSURFACE=plastic-coated},{FARBE=schwarz},{L=49},{R=42},{H=33.5},{D=14},{KLEIND=10.0},{KLEINH=24.5},{D1=M 5},{S=10},{NENN=49},{X1=5},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
[mm]
KLEIND
d
ⁿ/ₐ
KLEINH
h
ⁿ/ₐ
D1
d1
ⁿ/ₐ
S
[mm]
BN 2969 3817947 adjustabl...
3817947
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 5
10
BN 2969 3817948 adjustabl...
3817948
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 5
15
BN 2969 3817949 adjustabl...
3817949
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 5
20
BN 2969 3817951 adjustabl...
3817951
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 5
25
BN 2969 3817952 adjustabl...
3817952
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 5
30
BN 2969 3817953 adjustabl...
3817953
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 5
40
BN 2969 3817956 adjustabl...
3817956
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 6
15
BN 2969 3817957 adjustabl...
3817957
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 6
20
BN 2969 3817958 adjustabl...
3817958
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 6
25
BN 2969 3817959 adjustabl...
3817959
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 6
30
BN 2969 3817960 adjustabl...
3817960
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
49
42
33.5
14
10.0
24.5
M 6
40
BN 2969 3817963 adjustabl...
3817963
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 6
15
BN 2969 3817964 adjustabl...
3817964
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 6
20
BN 2969 3817965 adjustabl...
3817965
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 6
25
BN 2969 3817966 adjustabl...
3817966
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 6
30
BN 2969 3817967 adjustabl...
3817967
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 6
40
BN 2969 3817969 adjustabl...
3817969
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 8
15
BN 2969 3817970 adjustabl...
3817970
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 8
20
BN 2969 3817971 adjustabl...
3817971
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 8
25
BN 2969 3817972 adjustabl...
3817972
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 8
30
BN 2969 3817973 adjustabl...
3817973
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 8
40
BN 2969 3817974 adjustabl...
3817974
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
74
65
45.5
18
13.5
31.0
M 8
50
BN 2969 3817981 adjustabl...
3817981
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
89
78
54.0
22
16.0
36.0
M 8
20
BN 2969 3817982 adjustabl...
3817982
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
89
78
54.0
22
16.0
36.0
M 8
25
BN 2969 3817984 adjustabl...
3817984
FASTEKS® FAL
Die-cast zinc
plastic-coated
black
89
78
54.0
22
16.0
36.0
M 8
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表