您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 253 - Eye bolts (DIN 444 A), 4.6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 253 Eye bolts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_253/bn_253.prj},{NB=BN 253 1105663 eye bolt A M12x180},{CNSORDERNO=1105663},{BNARTNR=1105663},{BNNORM1=DIN 444 A},{BNMAT=Stahl 4.6},{CNSMAT=Stahl 4.6},{BNSURFACE=verzinkt-blau},{FORM=A},{NENN1=0},{D=12.000},{P=1.750},{L=180.000},{AUSFVIS=Standard},{BX1=30.000},{BX2=36.000},{BX3=49.000},{X=4.300},{DA=12.000},{DK=25.000},{R=6.000},{S=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
AUSFVIS
Type
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
X
Length of thread run-out
[mm]
DA
Inner diameter of the bearing surface H9
[mm]
DK
Ball diameter max.
[mm]
R
Transition radius under head ~
[mm]
S
Across-flats-dimension max.
[mm]
BN 253 1105221 eye bolt A...
1105221
DIN 444 A
Steel 4.6
zinc plated blue
5.000
4.019
0.800
30.000
Standard
16.000
16.000
0.000
0.000
2.000
5.000
12.000
2.500
8.000
BN 253 1105248 eye bolt A...
1105248
DIN 444 A
Steel 4.6
zinc plated blue
5.000
4.019
0.800
40.000
Standard
16.000
16.000
0.000
0.000
2.000
5.000
12.000
2.500
8.000
BN 253 1105256 eye bolt A...
1105256
DIN 444 A
Steel 4.6
zinc plated blue
5.000
4.019
0.800
50.000
Standard
16.000
16.000
0.000
0.000
2.000
5.000
12.000
2.500
8.000
BN 253 1105272 eye bolt A...
1105272
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
30.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105280 eye bolt A...
1105280
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
40.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105299 eye bolt A...
1105299
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
50.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105302 eye bolt A...
1105302
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
60.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105310 eye bolt A...
1105310
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
70.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105329 eye bolt A...
1105329
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
80.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105337 eye bolt A...
1105337
DIN 444 A
Steel 4.6
zinc plated blue
6.000
4.773
1.000
100.000
Standard
18.000
18.000
0.000
0.000
2.500
6.000
14.000
4.000
9.000
BN 253 1105345 eye bolt L...
1105345
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
30.000
Thread to eye
15.800
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105353 eye bolt A...
1105353
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
40.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105361 eye bolt A...
1105361
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
50.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105388 eye bolt A...
1105388
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
60.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105396 eye bolt A...
1105396
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
70.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105418 eye bolt A...
1105418
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
80.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105426 eye bolt A...
1105426
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
100.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105434 eye bolt A...
1105434
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
120.000
Standard
22.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105442 eye bolt A...
1105442
DIN 444 A
Steel 4.6
zinc plated blue
8.000
6.466
1.250
140.000
Standard
28.000
22.000
28.000
0.000
3.200
8.000
18.000
4.000
11.000
BN 253 1105477 eye bolt L...
1105477
DIN 444 A
Steel 4.6
zinc plated blue
10.000
8.160
1.500
30.000
Thread to eye
14.200
26.000
32.000
0.000
3.800
10.000
20.000
4.000
14.000
BN 253 1105485 eye bolt L...
1105485
DIN 444 A
Steel 4.6
zinc plated blue
10.000
8.160
1.500
40.000
Thread to eye
24.200
26.000
32.000
0.000
3.800
10.000
20.000
4.000
14.000
BN 253 1105493 eye bolt A...
1105493
DIN 444 A
Steel 4.6
zinc plated blue
10.000
8.160
1.500
50.000
Standard
26.000
26.000
32.000
0.000
3.800
10.000
20.000
4.000
14.000
BN 253 1105507 eye bolt A...
1105507
DIN 444 A
Steel 4.6
zinc plated blue
10.000
8.160
1.500
60.000
Standard
26.000
26.000
32.000
0.000
3.800
10.000
20.000
4.000
14.000
BN 253 1105515 eye bolt A...
1105515
DIN 444 A
Steel 4.6
zinc plated blue
10.000
8.160
1.500
70.000
Standard
26.000
26.000
32.000
0.000
3.800
10.000
20.000
4.000
14.000
BN 253 1105523 eye bolt A...
1105523
DIN 444 A
Steel 4.6
zinc plated blue
10.000
8.160
1.500
80.000
Standard
26.000
26.000
32.000
0.000
3.800
10.000
20.000
4.000
14.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue
Bossard Catalog
31.10.2023
ROC-2131-537 - Carriage Bolts
Essentra Components
24.07.2014
DIN 582 ST - Lifting eye bolts, steel
Elesa+Ganter
21.06.2024
DIN 6900-5 Z-KO T steel 8.8 zinc-plated - Torx SEMS screws with contact was...
A.R.T. Elektromechanik
26.01.2023
BN 2851 - Eye bolts (DIN 444 B), stainless steel A2
Bossard Catalog
26.01.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 6900-2 Z3 T stainless steel A2 plain - Torx SEMS screws with waved spri...
A.R.T. Elektromechanik
26.01.2023
DIN 6900-1 Z1 T steel 8.8 zinc-plated - Torx SEMS screws with flat washer
A.R.T. Elektromechanik
26.01.2023
BN 1006 - Bent eye bolts, light series, steel, zinc plated blue
Bossard Catalog
31.10.2023
K0396 - Eye bolts DIN 444 Form B
KIPP
27.05.2024
07181 - Eye bolts with long thread
norelem
28.06.2024
DIN1480-SP-SCHLOSS-OESEN-STVZ - Turnbuckles DIN 1480, Zinc-Plated, with 2 E...
MÄDLER
26.04.2024
BN 4 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
V.2VO - Machine screws EYE BOLTS DIN 444 Inox A2 / S.S 304
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表