您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2098 - Hex socket button head cap screws with collar partially / fully threaded (ISO 7380-2), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2098 Hex socket button head cap screws with collar partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2098/bn_2098.prj},{NB=BN 2098 9080413 hex socket button head cap screw with collar M6x16},{CNSORDERNO=9080413},{BNARTNR=9080413},{BNNORM1=ISO 7380-2},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{L=16.000},{BX1=0},{DK=13.600},{DK1=10.000},{K=3.300},{C=1.200},{R1=0.250},{R2=6.150},{A=2.000},{DA=6.800},{F=1.000},{S=4.000},{T=2.080}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
max.
[mm]
DK1
max.
[mm]
K
max.
[mm]
C
max.
[mm]
S
Width across flat
[mm]
T
min.
[mm]
BN 2098 9080385 hex socke...
9080385
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
6.000
5.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080386 hex socke...
9080386
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
8.000
7.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080387 hex socke...
9080387
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
10.000
9.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080388 hex socke...
9080388
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
12.000
11.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080389 hex socke...
9080389
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
16.000
15.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080390 hex socke...
9080390
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
20.000
19.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080391 hex socke...
9080391
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
25.000
18.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080392 hex socke...
9080392
ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
30.000
18.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 2098 9080393 hex socke...
9080393
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
6.000
4.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080394 hex socke...
9080394
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
8.000
6.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080395 hex socke...
9080395
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
10.000
8.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080396 hex socke...
9080396
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
12.000
10.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080397 hex socke...
9080397
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
16.000
14.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080398 hex socke...
9080398
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
20.000
18.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080399 hex socke...
9080399
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
25.000
23.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080400 hex socke...
9080400
ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
30.000
20.000
9.400
7.200
2.200
0.800
2.500
1.300
BN 2098 9080401 hex socke...
9080401
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
8.000
6.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080402 hex socke...
9080402
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
10.000
8.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080403 hex socke...
9080403
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
12.000
10.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080404 hex socke...
9080404
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
16.000
14.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080405 hex socke...
9080405
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
20.000
18.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080406 hex socke...
9080406
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
25.000
23.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080407 hex socke...
9080407
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
30.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080408 hex socke...
9080408
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
35.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
BN 2098 9080409 hex socke...
9080409
ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
40.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2058 - Hexalobular (6 Lobe) socket button head screws with collar, fully...
Bossard Catalog
31.10.2023
BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low h...
Bossard Catalog
26.01.2023
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
BN 4576 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA...
Bossard Catalog
31.10.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
BN 5952 - Phillips pan washer head machine screws form H (ecosyn® fix IPH),...
Bossard Catalog
12.02.2024
BN 30104 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表