目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2084 - Compression limiters for press-in and mould-in, round headed (FASTEKS® FCL 2), steel, zinc nickel passivated
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.800 Compression limiters
02.300.800.10 Compression limiters for press-in and mould-in
02.300.800.10.10 Compression limiters round
BN 2084 Compression limiters round, headed
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_800/02_300_800_10/02_300_800_10_10/bn_2084/bn_2084.prj},{NB=BN 2084 9061869 Kompressionsbegrenzer 9061869},{CNSORDERNO=9061869},{BNARTNR=9061869},{BNNORM=FASTEKS® FCL 2},{CODE=FCL-2-060x4ST},{BNMAT=Stahl},{BNSURFACE=Zink Nickel passiviert},{THREAD=M6},{D1=7.0},{D2=10},{D3=11},{H=4},{T=0.8},{N=70},{R1=0.075},{R2=0.075},{R3=0.300},{R4=0.225},{R5=0.225},{R6=0.2},{L1=0.8},{L2=1},{L3=1.1},{DX=10.256}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNNORM
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
THREAD
For screws
ⁿ/ₐ
D1
±0.1
[mm]
D2
±0.05
[mm]
D3
±0.1
[mm]
H
±0.06
[mm]
T
±0.1
[mm]
BN 2084 9061842 compressi...
9061842
FASTEKS® FCL 2
FCL-2-040x3ST
Steel
zinc nickel passivated
M4
5.0
7
8
3
0.6
BN 2084 9061843 compressi...
9061843
FASTEKS® FCL 2
FCL-2-040x4ST
Steel
zinc nickel passivated
M4
5.0
7
8
4
0.6
BN 2084 9061844 compressi...
9061844
FASTEKS® FCL 2
FCL-2-040x5ST
Steel
zinc nickel passivated
M4
5.0
7
8
5
0.6
BN 2084 9061855 compressi...
9061855
FASTEKS® FCL 2
FCL-2-040x6ST
Steel
zinc nickel passivated
M4
5.0
7
8
6
0.6
BN 2084 9061856 compressi...
9061856
FASTEKS® FCL 2
FCL-2-040x8ST
Steel
zinc nickel passivated
M4
5.0
7
8
8
0.6
BN 2084 9061857 compressi...
9061857
FASTEKS® FCL 2
FCL-2-050x3ST
Steel
zinc nickel passivated
M5
5.8
8
9
3
0.7
BN 2084 9061858 compressi...
9061858
FASTEKS® FCL 2
FCL-2-050x4ST
Steel
zinc nickel passivated
M5
5.8
8
9
4
0.7
BN 2084 9061859 compressi...
9061859
FASTEKS® FCL 2
FCL-2-050x5ST
Steel
zinc nickel passivated
M5
5.8
8
9
5
0.7
BN 2084 9061865 compressi...
9061865
FASTEKS® FCL 2
FCL-2-050x6ST
Steel
zinc nickel passivated
M5
5.8
8
9
6
0.7
BN 2084 9061867 compressi...
9061867
FASTEKS® FCL 2
FCL-2-050x8ST
Steel
zinc nickel passivated
M5
5.8
8
9
8
0.7
BN 2084 9061868 compressi...
9061868
FASTEKS® FCL 2
FCL-2-060x3ST
Steel
zinc nickel passivated
M6
7.0
10
11
3
0.8
BN 2084 9061869 compressi...
9061869
FASTEKS® FCL 2
FCL-2-060x4ST
Steel
zinc nickel passivated
M6
7.0
10
11
4
0.8
BN 2084 9061870 compressi...
9061870
FASTEKS® FCL 2
FCL-2-060x5ST
Steel
zinc nickel passivated
M6
7.0
10
11
5
0.8
BN 2084 9061871 compressi...
9061871
FASTEKS® FCL 2
FCL-2-060x6ST
Steel
zinc nickel passivated
M6
7.0
10
11
6
0.8
BN 2084 9061872 compressi...
9061872
FASTEKS® FCL 2
FCL-2-060x8ST
Steel
zinc nickel passivated
M6
7.0
10
11
8
0.8
BN 2084 9061873 compressi...
9061873
FASTEKS® FCL 2
FCL-2-080x3ST
Steel
zinc nickel passivated
M8
9.0
13
15
3
0.9
BN 2084 9061874 compressi...
9061874
FASTEKS® FCL 2
FCL-2-080x4ST
Steel
zinc nickel passivated
M8
9.0
13
15
4
0.9
BN 2084 9061875 compressi...
9061875
FASTEKS® FCL 2
FCL-2-080x5ST
Steel
zinc nickel passivated
M8
9.0
13
15
5
0.9
BN 2084 9061876 compressi...
9061876
FASTEKS® FCL 2
FCL-2-080x6ST
Steel
zinc nickel passivated
M8
9.0
13
15
6
0.9
BN 2084 9061877 compressi...
9061877
FASTEKS® FCL 2
FCL-2-080x8ST
Steel
zinc nickel passivated
M8
9.0
13
15
8
0.9
BN 2084 9061878 compressi...
9061878
FASTEKS® FCL 2
FCL-2-100x3ST
Steel
zinc nickel passivated
M10
11.2
16
18
3
1.0
BN 2084 9061879 compressi...
9061879
FASTEKS® FCL 2
FCL-2-100x4ST
Steel
zinc nickel passivated
M10
11.2
16
18
4
1.0
BN 2084 9061880 compressi...
9061880
FASTEKS® FCL 2
FCL-2-100x5ST
Steel
zinc nickel passivated
M10
11.2
16
18
5
1.0
BN 2084 9061881 compressi...
9061881
FASTEKS® FCL 2
FCL-2-100x6ST
Steel
zinc nickel passivated
M10
11.2
16
18
6
1.0
BN 2084 9061882 compressi...
9061882
FASTEKS® FCL 2
FCL-2-100x8ST
Steel
zinc nickel passivated
M10
11.2
16
18
8
1.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表