您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20592 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded, steel case-hardened, zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20592 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20592/bn_20592.prj},{NB=BN 20592 3588424 hexalobular socket flat countersunk head 4x45},{CNSORDERNO=3588424},{BNARTNR=3588424},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau mit Gleitschicht},{INNENSECHSRUN=X20},{D1=4.0},{P=1.800},{L=45.0},{A=1.800},{D2=8.000},{K=4.300},{R=1.500},{MZ=4.200},{TZ=2.310},{Y=3.500},{A1=3.900},{T=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 20592 3588397 hexalobu...
3588397
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
10.0
6.000
3.200
BN 20592 3588398 hexalobu...
3588398
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
12.0
6.000
3.200
BN 20592 3588399 hexalobu...
3588399
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
16.0
6.000
3.200
BN 20592 3588401 hexalobu...
3588401
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
20.0
6.000
3.200
BN 20592 3588402 hexalobu...
3588402
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
25.0
6.000
3.200
BN 20592 3588403 hexalobu...
3588403
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
30.0
6.000
3.200
BN 20592 3588404 hexalobu...
3588404
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
35.0
6.000
3.200
BN 20592 3588405 hexalobu...
3588405
Steel case hardened
zinc plated blue de-embri...
X10
3.0
2.100
1.350
40.0
6.000
3.200
BN 20592 3588406 hexalobu...
3588406
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
12.0
7.000
3.600
BN 20592 3588408 hexalobu...
3588408
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
16.0
7.000
3.600
BN 20592 3588410 hexalobu...
3588410
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
20.0
7.000
3.600
BN 20592 3588411 hexalobu...
3588411
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
25.0
7.000
3.600
BN 20592 3588412 hexalobu...
3588412
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
30.0
7.000
3.600
BN 20592 3588413 hexalobu...
3588413
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
35.0
7.000
3.600
BN 20592 3588414 hexalobu...
3588414
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
40.0
7.000
3.600
BN 20592 3588415 hexalobu...
3588415
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
45.0
7.000
3.600
BN 20592 3588416 hexalobu...
3588416
Steel case hardened
zinc plated blue de-embri...
X15
3.5
2.400
1.600
50.0
7.000
3.600
BN 20592 3588417 hexalobu...
3588417
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
16.0
8.000
4.300
BN 20592 3588418 hexalobu...
3588418
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
20.0
8.000
4.300
BN 20592 3588419 hexalobu...
3588419
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
25.0
8.000
4.300
BN 20592 3588421 hexalobu...
3588421
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
30.0
8.000
4.300
BN 20592 3588422 hexalobu...
3588422
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
35.0
8.000
4.300
BN 20592 3588423 hexalobu...
3588423
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
40.0
8.000
4.300
BN 20592 3588424 hexalobu...
3588424
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
45.0
8.000
4.300
BN 20592 3588425 hexalobu...
3588425
Steel case hardened
zinc plated blue de-embri...
X20
4.0
2.800
1.800
50.0
8.000
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
Utwórz dokument PDF