您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20587 - Hex head screws partially threaded (DIN 931, ISO 4014), aluminum, natural anodized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 20587 Hex head screws partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_20587/bn_20587.prj},{NB=BN 20587 3541630 hex head bolt M12x40},{CNSORDERNO=3541630},{BNARTNR=3541630},{BNNORM1=DIN 931},{BNNORM2=ISO 4014},{CNSMAT=Aluminium P60},{BNMAT=Aluminium P60},{BNSURFACE=natur eloxiert},{D=12.000},{P=1.750},{L=40.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{C=0.600},{DA=13.700},{DS=11.730},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{A=5.250},{X=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Shank diameter min.
[mm]
DW
min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
A
Distance
[mm]
BN 20587 3541624 hex head...
3541624
DIN 931
ISO 4014
Aluminum P60
natural anodized
10.000
8.160
1.500
40.000
26.000
26.000
32.000
45.000
14.000
6.500
0.800
11.200
9.780
15.600
18.900
6.400
0.400
17.000
4.500
BN 20587 3541625 hex head...
3541625
DIN 931
ISO 4014
Aluminum P60
natural anodized
10.000
8.160
1.500
45.000
26.000
26.000
32.000
45.000
19.000
11.500
0.800
11.200
9.780
15.600
18.900
6.400
0.400
17.000
4.500
BN 20587 3541626 hex head...
3541626
DIN 931
ISO 4014
Aluminum P60
natural anodized
10.000
8.160
1.500
50.000
26.000
26.000
32.000
45.000
24.000
16.500
0.800
11.200
9.780
15.600
18.900
6.400
0.400
17.000
4.500
BN 20587 3541627 hex head...
3541627
DIN 931
ISO 4014
Aluminum P60
natural anodized
10.000
8.160
1.500
60.000
26.000
26.000
32.000
45.000
34.000
26.500
0.800
11.200
9.780
15.600
18.900
6.400
0.400
17.000
4.500
BN 20587 3541628 hex head...
3541628
DIN 931
ISO 4014
Aluminum P60
natural anodized
10.000
8.160
1.500
70.000
26.000
26.000
32.000
45.000
44.000
36.500
0.800
11.200
9.780
15.600
18.900
6.400
0.400
17.000
4.500
BN 20587 3541629 hex head...
3541629
DIN 931
ISO 4014
Aluminum P60
natural anodized
10.000
8.160
1.500
100.000
26.000
26.000
32.000
45.000
74.000
66.500
0.800
11.200
9.780
15.600
18.900
6.400
0.400
17.000
4.500
BN 20587 3541630 hex head...
3541630
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
40.000
34.750
30.000
36.000
49.000
5.250
3.062
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541631 hex head...
3541631
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
45.000
30.000
30.000
36.000
49.000
15.000
6.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541670 hex head...
3541670
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
50.000
30.000
30.000
36.000
49.000
20.000
11.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541671 hex head...
3541671
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
60.000
30.000
30.000
36.000
49.000
30.000
21.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541672 hex head...
3541672
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
65.000
30.000
30.000
36.000
49.000
35.000
26.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541673 hex head...
3541673
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
75.000
30.000
30.000
36.000
49.000
45.000
36.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541675 hex head...
3541675
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
80.000
30.000
30.000
36.000
49.000
50.000
41.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541676 hex head...
3541676
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
90.000
30.000
30.000
36.000
49.000
60.000
51.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541678 hex head...
3541678
DIN 931
ISO 4014
Aluminum P60
natural anodized
12.000
9.853
1.750
100.000
30.000
30.000
36.000
49.000
70.000
61.250
0.600
13.700
11.730
17.400
21.100
7.500
0.600
19.000
5.250
BN 20587 3541682 hex head...
3541682
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
50.000
34.000
34.000
40.000
53.000
16.000
6.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541683 hex head...
3541683
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
55.000
34.000
34.000
40.000
53.000
21.000
11.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541684 hex head...
3541684
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
60.000
34.000
34.000
40.000
53.000
26.000
16.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541686 hex head...
3541686
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
70.000
34.000
34.000
40.000
53.000
36.000
26.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541688 hex head...
3541688
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
80.000
34.000
34.000
40.000
53.000
46.000
36.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541689 hex head...
3541689
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
90.000
34.000
34.000
40.000
53.000
56.000
46.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541690 hex head...
3541690
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
100.000
34.000
34.000
40.000
53.000
66.000
56.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541691 hex head...
3541691
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
110.000
34.000
34.000
40.000
53.000
76.000
66.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541693 hex head...
3541693
DIN 931
ISO 4014
Aluminum P60
natural anodized
14.000
11.546
2.000
120.000
34.000
34.000
40.000
53.000
86.000
76.000
0.600
15.700
13.730
20.500
24.490
8.800
0.600
22.000
6.000
BN 20587 3541694 hex head...
3541694
DIN 931
ISO 4014
Aluminum P60
natural anodized
16.000
13.546
2.000
60.000
38.000
38.000
44.000
57.000
22.000
12.000
0.800
17.700
15.730
22.500
26.750
10.000
0.600
24.000
6.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20363 - Heavy hex head bolts HV (EN 14399-4; PEINER), cl. 10.9, hot dip ...
Bossard Catalog
31.10.2023
B0099 - Hexagon head bolts with flange EN 1665
Blohm
03.06.2024
BN 5779 - Hex head screws with hex nuts, fully threaded (ISO 4018; ~DIN 601...
Bossard Catalog
31.10.2023
BN 71 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, black
Bossard Catalog
31.10.2023
DIN 933 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
DIN 933 (ISO 4017) - FN 8271 - 8.8, verzinkt blau - Hexagon set screws with...
SFS Group Schweiz AG
17.06.2024
BN 20238 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 623 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
20.02.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表