您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20530 - Plain spherical knobs with tapped blind hole (Elesa® PLX), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.60 Ball knobs
BN 20530, BN 20531 Plain spherical knobs with tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_60/bn_20530_20531/bn_20530.prj},{NB=BN 20530 3544860 plain spherical knob 50553},{CNSORDERNO=},{BNARTNR=3544860},{BNNORM1=Elesa® PLX},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=50553},{DESCRIPTION=PLX.35-M6-C1},{DIM01=35},{DIM02=32.5},{DIM03=18},{DIM04=M6},{DIM05=18.0},{WEIGHT=30},{NDM=6},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
h
[mm]
WEIGHT
Weight
[g]
BN 20530 3544841 plain sp...
3544841
Elesa® PLX
Thermoset
black
50501
PLX.16-M4-C1
16
15.0
8
M4
7.0
3
BN 20530 3544842 plain sp...
3544842
Elesa® PLX
Thermoset
black
50502
PLX.16-M5-C1
16
15.0
8
M5
7.0
3
BN 20530 3544843 plain sp...
3544843
Elesa® PLX
Thermoset
black
50511
PLX.20-M4-C1
20
18.0
12
M4
9.0
6
BN 20530 3544844 plain sp...
3544844
Elesa® PLX
Thermoset
black
50512
PLX.20-M5-C1
20
18.0
12
M5
9.0
6
BN 20530 3544845 plain sp...
3544845
Elesa® PLX
Thermoset
black
50513
PLX.20-M6-C1
20
18.0
12
M6
9.0
5
BN 20530 3544846 plain sp...
3544846
Elesa® PLX
Thermoset
black
50514
PLX.20-M8-C1
20
18.0
12
M8
9.0
5
BN 20530 3544847 plain sp...
3544847
Elesa® PLX
Thermoset
black
50521
PLX.25-M4-C1
25
22.5
15
M4
11.0
10
BN 20530 3544848 plain sp...
3544848
Elesa® PLX
Thermoset
black
50522
PLX.25-M5-C1
25
22.5
15
M5
11.0
10
BN 20530 3544849 plain sp...
3544849
Elesa® PLX
Thermoset
black
50523
PLX.25-M6-C1
25
22.5
15
M6
11.0
10
BN 20530 3544850 plain sp...
3544850
Elesa® PLX
Thermoset
black
50524
PLX.25-M8-C1
25
22.5
15
M8
11.0
9
BN 20530 3544851 plain sp...
3544851
Elesa® PLX
Thermoset
black
50525
PLX.25-M10-C1
25
22.5
15
M10
11.0
9
BN 20530 3544852 plain sp...
3544852
Elesa® PLX
Thermoset
black
50532
PLX.30-M5-C1
30
28.0
15
M5
14.5
20
BN 20530 3544853 plain sp...
3544853
Elesa® PLX
Thermoset
black
50533
PLX.30-M6-C1
30
28.0
15
M6
14.5
19
BN 20530 3544854 plain sp...
3544854
Elesa® PLX
Thermoset
black
50534
PLX.30-M8-C1
30
28.0
15
M8
14.5
19
BN 20530 3544855 plain sp...
3544855
Elesa® PLX
Thermoset
black
50535
PLX.30-M10-C1
30
28.0
15
M10
14.5
18
BN 20530 3544856 plain sp...
3544856
Elesa® PLX
Thermoset
black
50543
PLX.32-M6-C1
32
29.0
18
M6
14.5
20
BN 20530 3544857 plain sp...
3544857
Elesa® PLX
Thermoset
black
50544
PLX.32-M8-C1
32
29.0
18
M8
14.5
20
BN 20530 3544859 plain sp...
3544859
Elesa® PLX
Thermoset
black
50545
PLX.32-M10-C1
32
29.0
18
M10
14.5
19
BN 20530 3544860 plain sp...
3544860
Elesa® PLX
Thermoset
black
50553
PLX.35-M6-C1
35
32.5
18
M6
18.0
30
BN 20530 3544861 plain sp...
3544861
Elesa® PLX
Thermoset
black
50554
PLX.35-M8-C1
35
32.5
18
M8
18.0
30
BN 20530 3544862 plain sp...
3544862
Elesa® PLX
Thermoset
black
50555
PLX.35-M10-C1
35
32.5
18
M10
18.0
29
BN 20530 3544864 plain sp...
3544864
Elesa® PLX
Thermoset
black
50556
PLX.35-M12-C1
35
32.5
18
M12
18.0
29
BN 20530 3544865 plain sp...
3544865
Elesa® PLX
Thermoset
black
50563
PLX.40-M6-C1
40
37.0
22
M6
18.0
38
BN 20530 3544866 plain sp...
3544866
Elesa® PLX
Thermoset
black
50564
PLX.40-M8-C1
40
37.0
22
M8
18.0
37
BN 20530 3544867 plain sp...
3544867
Elesa® PLX
Thermoset
black
50565
PLX.40-M10-C1
40
37.0
22
M10
18.0
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2034 - Hexalobular (6 Lobe) socket pan head screws (~DIN 34812), PA 6.6,...
Bossard Catalog
31.10.2023
BK37.0001 - Ball knobs, DIN 319 standard, thermoset, with short dead-end th...
Bäcker
11.01.2024
VC.254 - Lobe knobs
Elesa+Ganter
21.06.2024
PLX. - ELESA-Spherical knobs
Elesa
24.06.2024
BN 20078 - Lobe knobs with brass boss, tapped blind hole (Elesa® VC.692), b...
Bossard Catalog
26.01.2023
PLX. - Plain spherical knobs
Elesa
24.06.2024
BN 2953 - Bridge handles with through bores (FASTEKS® FAL), reinforced poly...
Bossard Catalog
28.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表