您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20396 - Compression cable lugs with small tab for switchgear connections (BM), copper, tin-plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.100 Compression cable lugs
BN 20396 Compression cable lugs with small tab
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_100/bn_20396/bn_20396.prj},{NB=BN 20396 3443628 compression cable lug BM 031373},{CNSORDERNO=3443628},{BNARTNR=3443628},{BNNORM1=BM},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=verzinnt},{NRCODE=BM 031373},{KB=95 mm2},{FSCH=M8},{F=8.5},{A=13.8},{B=19},{L=54.0},{C=8.0},{D=12},{E=2.000},{S=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
KB
Cable range
ⁿ/ₐ
FSCH
for screws
ⁿ/ₐ
F
[mm]
A
[mm]
B
[mm]
L
[mm]
C
[mm]
D
[mm]
BN 20396 3443623 compress...
3443623
BM
Copper
tin-plated
BM 017313
35 mm2
M6
6.5
8.5
15
39.0
7.0
8
BN 20396 3443624 compress...
3443624
BM
Copper
tin-plated
BM 018313
50 mm2
M6
6.5
10.0
15
41.0
7.0
8
BN 20396 3443625 compress...
3443625
BM
Copper
tin-plated
BM 018433
50 mm2
M10
10.5
10.0
19
51.0
9.5
14
BN 20396 3443626 compress...
3443626
BM
Copper
tin-plated
BM 019313
70 mm2
M6
6.5
12.0
17
46.0
6.5
10
BN 20396 3443627 compress...
3443627
BM
Copper
tin-plated
BM 019433
70 mm2
M10
10.5
12.0
19
52.0
10.0
13
BN 20396 3443628 compress...
3443628
BM
Copper
tin-plated
BM 031373
95 mm2
M8
8.5
13.8
19
54.0
8.0
12
BN 20396 3443629 compress...
3443629
BM
Copper
tin-plated
BM 031433
95 mm2
M10
10.5
13.8
19
58.0
10.0
13
BN 20396 3443630 compress...
3443630
BM
Copper
tin-plated
BM 032373
120 mm2
M8
8.5
15.5
19
61.0
9.0
12
BN 20396 3443631 compress...
3443631
BM
Copper
tin-plated
BM 032433
120 mm2
M10
10.5
15.5
19
61.0
9.0
12
BN 20396 3443632 compress...
3443632
BM
Copper
tin-plated
BM 033373
150 mm2
M8
8.4
17.0
19
70.0
9.0
17
BN 20396 3443633 compress...
3443633
BM
Copper
tin-plated
BM 033433
150 mm2
M10
10.5
17.0
19
70.0
9.0
17
BN 20396 3443634 compress...
3443634
BM
Copper
tin-plated
BM 034493
185 mm2
M12
13.0
19.0
31
82.0
14.0
17
BN 20396 3443635 compress...
3443635
BM
Copper
tin-plated
BM 035493
240 mm2
M12
13.0
21.5
32
90.0
14.0
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表