目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully threaded (~DIN 7504 P; ~ISO 15482; ecosyn® drill), steel case-hardened 560 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 1879 Phillips flat countersunk head self-drilling screws form H
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_1879/bn_1879.prj},{NB=BN 1879 1476270 flat countersunk head self-drilling screw ST 2.9x13},{CNSORDERNO=1476270},{BNARTNR=1476270},{BNNORM1=~DIN 7504 P},{BNNORM2=~ISO 15482},{BNNORM3=ecosyn® drill},{BNMAT=Stahl einsatzgehärtet 560 HV},{CNSMAT=Stahl einsatzgehärtet 560 HV},{BNSURFACE=verzinkt-blau},{D=2.9},{L=13.0},{P=1.10},{A=1.100},{DK=5.50},{K=1.70},{DRIVE=1},{R=1.100},{M=3.00},{T=1.700},{Y=2.600},{S1=1,1-1,9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter ST (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter (d2)
[mm]
K
Head height ~
[mm]
DRIVE
Cross recess H (Phillips)
ⁿ/ₐ
M
~
[mm]
S1
Sheet thickness (s)
[mm]
BN 1879 1476270 flat coun...
1476270
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
2.9
13.0
1.10
5.50
1.70
1
3.00
1,1-1,9
BN 1879 1476289 flat coun...
1476289
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
2.9
16.0
1.10
5.50
1.70
1
3.00
1,1-1,9
BN 1879 1476297 flat coun...
1476297
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
2.9
19.0
1.10
5.50
1.70
1
3.00
1,1-1,9
BN 1879 5506181 flat coun...
5506181
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
9.5
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 1394061 flat coun...
1394061
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
13.0
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 1394088 flat coun...
1394088
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
16.0
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 1394096 flat coun...
1394096
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
19.0
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 1394118 flat coun...
1394118
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
22.0
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 1394126 flat coun...
1394126
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
25.0
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 3508082 flat coun...
3508082
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.5
32.0
1.30
6.80
2.10
2
4.20
1,3-2,25
BN 1879 1394134 flat coun...
1394134
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
13.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 1394142 flat coun...
1394142
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
16.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 1394150 flat coun...
1394150
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
19.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 1394169 flat coun...
1394169
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
22.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 1394177 flat coun...
1394177
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
25.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 1394185 flat coun...
1394185
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
32.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 3059817 flat coun...
3059817
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
3.9
38.0
1.30
7.50
2.30
2
4.60
1,3-2,4
BN 1879 1394193 flat coun...
1394193
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
13.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 1394207 flat coun...
1394207
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
16.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 1394215 flat coun...
1394215
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
19.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 1394223 flat coun...
1394223
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
22.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 1394231 flat coun...
1394231
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
25.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 1394258 flat coun...
1394258
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
32.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 5506182 flat coun...
5506182
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
38.0
1.40
8.10
2.50
2
4.70
1,4-3
BN 1879 3059818 flat coun...
3059818
~DIN 7504 P
~ISO 15482
ecosyn® drill
Steel case-hardened 560 H...
zinc plated blue
4.2
45.0
1.40
8.10
2.50
2
4.70
1,4-3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1880 - Hex head self-drilling screws, fully threaded (~DIN 7504 K; ~ISO ...
Bossard Catalog
16.05.2024
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
BN 50150 - Flat countersunk head self-drilling wood screws with cutting rib...
Bossard Catalog
31.10.2023
BN 85325 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
03.05.2024
BN 14729 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
02.05.2024
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 14728 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
16.05.2024
DIN 7504 P - FN 391 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
17.06.2024
Truss clip, wood SXTCT - Hot-dip galvanised sheet metal
SPAX
21.11.2023
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
Fabory
13.02.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
BN 3326 - Hex head thread forming screws ~type D, metric thread, with flang...
Bossard Catalog
31.10.2023
BN 11904 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN ...
Bossard Catalog
16.05.2024
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表