您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 149, BN 150, BN 151 Hex domed cap nuts (Acorn nuts)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_149_150_151/bn_150.prj},{NB=BN 150 1092952 hex domed cap nut M10},{CNSORDERNO=1092952},{BNARTNR=1092952},{BNNORM1=DIN 1587},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{DA=10.800},{DH=15.000},{DW=14.600},{X=3.000},{G2=0.000},{M=18.000},{M1=8.000},{S=17.000},{T=12.650},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DH
Diameter max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall height max.
[mm]
M1
Wrenching height max.
[mm]
S
Across-flats-dimension max.
[mm]
T
Screw-depth min.
[mm]
BN 150 1092898 hex domed ...
1092898
DIN 1587
Steel 6
zinc plated blue
3.000
2.459
0.500
3.450
5.500
4.900
1.000
0.000
6.000
2.400
5.500
3.600
BN 150 1092901 hex domed ...
1092901
DIN 1587
Steel 6
zinc plated blue
4.000
3.242
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
BN 150 1092928 hex domed ...
1092928
DIN 1587
Steel 6
zinc plated blue
5.000
4.134
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
BN 150 1092936 hex domed ...
1092936
DIN 1587
Steel 6
zinc plated blue
6.000
4.917
1.000
6.750
9.500
8.900
2.000
0.000
12.000
5.000
10.000
7.710
BN 150 1092944 hex domed ...
1092944
DIN 1587
Steel 6
zinc plated blue
8.000
6.647
1.250
8.750
12.500
11.600
2.500
0.000
15.000
6.500
13.000
10.650
BN 150 1092952 hex domed ...
1092952
DIN 1587
Steel 6
zinc plated blue
10.000
8.376
1.500
10.800
15.000
14.600
3.000
0.000
18.000
8.000
17.000
12.650
BN 150 1092960 hex domed ...
1092960
DIN 1587
Steel 6
zinc plated blue
12.000
10.106
1.750
13.000
17.000
16.600
0.000
6.400
22.000
10.000
19.000
15.650
BN 150 1092979 hex domed ...
1092979
DIN 1587
Steel 6
zinc plated blue
14.000
11.835
2.000
15.100
20.000
19.600
0.000
7.300
25.000
11.000
22.000
17.650
BN 150 1092987 hex domed ...
1092987
DIN 1587
Steel 6
zinc plated blue
16.000
13.835
2.000
17.300
23.000
22.500
0.000
7.300
28.000
13.000
24.000
20.580
BN 150 1092995 hex domed ...
1092995
DIN 1587
Steel 6
zinc plated blue
18.000
15.294
2.500
19.500
26.000
24.900
0.000
9.300
32.000
15.000
27.000
24.580
BN 150 1093002 hex domed ...
1093002
DIN 1587
Steel 6
zinc plated blue
20.000
17.294
2.500
21.600
28.000
27.700
0.000
9.300
34.000
16.000
30.000
25.580
BN 150 1093010 hex domed ...
1093010
DIN 1587
Steel 6
zinc plated blue
22.000
19.294
2.500
23.700
31.000
31.400
0.000
9.300
39.000
18.000
32.000
28.580
BN 150 1093029 hex domed ...
1093029
DIN 1587
Steel 6
zinc plated blue
24.000
20.752
3.000
25.900
34.000
33.300
0.000
10.700
42.000
19.000
36.000
30.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 635 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A2
Bossard Catalog
26.01.2023
BN 1721 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A4
Bossard Catalog
26.01.2023
BN 13244 - Hex cap nuts low type (DIN 917), stainless steel A2
Bossard Catalog
26.01.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 762 - Split spring lock washers with flat end (DIN 127 B), spring steel,...
Bossard Catalog
31.10.2023
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
BN 167 - Prevailing torque type hex domed cap nuts with polyamide insert (D...
Bossard Catalog
26.01.2023
BN 802 - Conical spring washers regular type (SN 212745), spring steel, mec...
Bossard Catalog
31.10.2023
HT - HECO-TOPIX, flange head
HECO-Schrauben
14.10.2021
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 8699 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表