您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14323 - Flat washers with chamfer for hex bolts and nuts (EN 14399-6), steel, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 14323 Flat washers with chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_20/bn_14323/bn_14323.prj},{NB=BN 14323 9011843 flat washer 23},{BNARTNR=9011843},{CNSORDERNO=9011843},{BNNORM1=EN 14399-6},{CNSMAT=Stahl 300-370 HV},{BNMAT=Stahl 300-370 HV},{BNSURFACE=feuerverzinkt},{D=22.000},{DA=23.000},{DW=39.000},{H=4.000},{F2=2.000},{F1=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
F2
Chamfer hole min.
[mm]
F1
Chamfer edge ~
[mm]
BN 14323 9011840 flat was...
9011840
EN 14399-6
Steel 300-370 HV
hot dip galvanized
12.000
13.000
24.000
3.000
1.600
0.500
BN 14323 9011841 flat was...
9011841
EN 14399-6
Steel 300-370 HV
hot dip galvanized
16.000
17.000
30.000
4.000
1.600
0.750
BN 14323 9011842 flat was...
9011842
EN 14399-6
Steel 300-370 HV
hot dip galvanized
20.000
21.000
37.000
4.000
2.000
0.750
BN 14323 9011843 flat was...
9011843
EN 14399-6
Steel 300-370 HV
hot dip galvanized
22.000
23.000
39.000
4.000
2.000
0.750
BN 14323 9011844 flat was...
9011844
EN 14399-6
Steel 300-370 HV
hot dip galvanized
24.000
25.000
44.000
4.000
2.000
0.750
BN 14323 9011845 flat was...
9011845
EN 14399-6
Steel 300-370 HV
hot dip galvanized
27.000
28.000
50.000
5.000
2.500
1.000
BN 14323 9011846 flat was...
9011846
EN 14399-6
Steel 300-370 HV
hot dip galvanized
30.000
31.000
56.000
5.000
2.500
1.000
BN 14323 9011847 flat was...
9011847
EN 14399-6
Steel 300-370 HV
hot dip galvanized
36.000
37.000
66.000
6.000
2.500
1.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表