您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1006 - Bent eye bolts, light series, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 1006 Bent eye bolts, light series
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_1006/bn_1006.prj},{NB=BN 1006 1387081 bent eye bolt M6x30},{CNSORDERNO=1387081},{BNARTNR=1387081},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=30},{D2=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
[mm]
BN 1006 5814050 bent eye ...
5814050
Steel
zinc plated blue
3.000
2.387
0.500
10
5
BN 1006 3056117 bent eye ...
3056117
Steel
zinc plated blue
4.000
3.141
0.700
10
6
BN 1006 3056118 bent eye ...
3056118
Steel
zinc plated blue
4.000
3.141
0.700
15
6
BN 1006 1387006 bent eye ...
1387006
Steel
zinc plated blue
4.000
3.141
0.700
20
6
BN 1006 5814070 bent eye ...
5814070
Steel
zinc plated blue
4.000
3.141
0.700
25
6
BN 1006 1387014 bent eye ...
1387014
Steel
zinc plated blue
4.000
3.141
0.700
30
6
BN 1006 1387022 bent eye ...
1387022
Steel
zinc plated blue
4.000
3.141
0.700
40
6
BN 1006 3056119 bent eye ...
3056119
Steel
zinc plated blue
5.000
4.019
0.800
10
8
BN 1006 1387030 bent eye ...
1387030
Steel
zinc plated blue
5.000
4.019
0.800
15
8
BN 1006 5323774 bent eye ...
5323774
Steel
zinc plated blue
5.000
4.019
0.800
20
8
BN 1006 5403129 bent eye ...
5403129
Steel
zinc plated blue
5.000
4.019
0.800
25
8
BN 1006 1387049 bent eye ...
1387049
Steel
zinc plated blue
5.000
4.019
0.800
30
8
BN 1006 1387057 bent eye ...
1387057
Steel
zinc plated blue
5.000
4.019
0.800
40
8
BN 1006 5814080 bent eye ...
5814080
Steel
zinc plated blue
5.000
4.019
0.800
50
8
BN 1006 3056121 bent eye ...
3056121
Steel
zinc plated blue
6.000
4.773
1.000
10
10
BN 1006 1387065 bent eye ...
1387065
Steel
zinc plated blue
6.000
4.773
1.000
15
10
BN 1006 1387073 bent eye ...
1387073
Steel
zinc plated blue
6.000
4.773
1.000
20
10
BN 1006 5403130 bent eye ...
5403130
Steel
zinc plated blue
6.000
4.773
1.000
25
10
BN 1006 1387081 bent eye ...
1387081
Steel
zinc plated blue
6.000
4.773
1.000
30
10
BN 1006 1387103 bent eye ...
1387103
Steel
zinc plated blue
6.000
4.773
1.000
40
10
BN 1006 1387111 bent eye ...
1387111
Steel
zinc plated blue
6.000
4.773
1.000
50
10
BN 1006 5403131 bent eye ...
5403131
Steel
zinc plated blue
6.000
4.773
1.000
60
10
BN 1006 5403132 bent eye ...
5403132
Steel
zinc plated blue
6.000
4.773
1.000
80
10
BN 1006 5403133 bent eye ...
5403133
Steel
zinc plated blue
6.000
4.773
1.000
100
10
BN 1006 3056122 bent eye ...
3056122
Steel
zinc plated blue
8.000
6.466
1.250
15
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表