您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Back-up Ring Type BH (cut) Preferred series static Application External Sealing (Bore)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Bore type BH (cut)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/kolben_bauform_bh/bh_1.prj},{NB=BH2700650-PT00},{IDNR=},{PARTNO=BH2700650},{DN=65.0},{D3=59.6},{B2=6.2},{B3=7.6},{R=0.25},{AD=65.0},{W=2.7},{T=1.4},{MC=PT00},{ORTN=ORAR00228},{D11=56.74},{D2=3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No. Standard
ⁿ/ₐ
DN
Bore Diameter H8
[mm]
D3
Groove diameter h9
[mm]
B2
Groove width +0.25
[mm]
B3
Groove width +0.25
[mm]
R
Radius ±0.2
[mm]
AD
Back-up Ring dimension
[mm]
W
Back-up Ring dimension
[mm]
T
Back-up Ring dimension
[mm]
ORTN
O-Ring Part No.
ⁿ/ₐ
ORA
O-Ring Abmessungen (d1 x d2)
ⁿ/ₐ
BH1300060-PT00
BH1300060
6.0
3.4
3.8
5.2
0.25
6.0
1.3
1.4
ORAR00006
3.4x1.78
BH1100060-PT00
BH1100060
6.0
3.8
3.0
4.0
0.25
6.0
1.1
1.0
OR1500350
3.8x1.5
BH1100080-PT00
BH1100080
8.0
5.8
3.0
4.0
0.25
8.0
1.1
1.0
OR1500550
5.8x1.5
BH1100100-PT00
BH1100100
10.0
7.8
3.0
4.0
0.25
10.0
1.1
1.0
OR1500750
7.8x1.5
BH1500120-PT00
BH1500120
12.0
9.0
4.1
5.5
0.25
12.0
1.5
1.4
OR2000850
9x2
BH1300120-PT00
BH1300120
12.0
9.4
3.8
5.2
0.25
12.0
1.3
1.4
ORAR00012
9.4x1.78
BH1500140-PT00
BH1500140
14.0
11.0
4.1
5.5
0.25
14.0
1.5
1.4
OR2001000
11x2
BH1300140-PT00
BH1300140
14.0
11.4
3.8
5.2
0.25
14.0
1.3
1.4
ORAR00013
11.4x1.78
BH1500150-PT00
BH1500150
15.0
12.0
4.1
5.5
0.25
15.0
1.5
1.4
OR2001100
12x2
BH1300150-PT00
BH1300150
15.0
12.4
3.8
5.2
0.25
15.0
1.3
1.4
ORAR00014
12.4x1.78
BH1500160-PT00
BH1500160
16.0
13.0
4.1
5.5
0.25
16.0
1.5
1.4
OR2001200
13x2
BH1300160-PT00
BH1300160
16.0
13.4
3.8
5.2
0.25
16.0
1.3
1.4
ORAR00015
13.4x1.78
BH1500180-PT00
BH1500180
18.0
15.0
4.1
5.5
0.25
18.0
1.5
1.4
OR2001400
15x2
BH1300180-PT00
BH1300180
18.0
15.4
3.8
5.2
0.25
18.0
1.3
1.4
ORAR00016
15.4x1.78
BH1500200-PT00
BH1500200
20.0
17.0
4.1
5.5
0.25
20.0
1.5
1.4
OR2001600
17x2
BH1300200-PT00
BH1300200
20.0
17.4
3.8
5.2
0.25
20.0
1.3
1.4
ORAR00017
17.4x1.78
BH1500220-PT00
BH1500220
22.0
19.0
4.1
5.5
0.25
22.0
1.5
1.4
OR2001600
19x2
BH1300220-PT00
BH1300220
22.0
19.4
3.8
5.2
0.25
22.0
1.3
1.4
ORAR00018
19.4x1.78
BH1500250-PT00
BH1500250
25.0
22.0
4.1
5.5
0.25
25.0
1.5
1.4
OR2002100
22x2
BH1300250-PT00
BH1300250
25.0
22.4
3.8
5.2
0.25
25.0
1.3
1.4
ORAR00020
22.4x1.78
BH2300280-PT00
BH2300280
28.0
23.4
5.4
6.8
0.25
28.0
2.3
1.4
OR3002200
23.4x3
BH2000280-PT00
BH2000280
28.0
24.0
5.0
6.4
0.25
28.0
2.0
1.4
ORAR00119
24x2.62
BH2300300-PT00
BH2300300
30.0
25.4
5.4
6.8
0.25
30.0
2.3
1.4
OR3002400
25.4x3
BH2000300-PT00
BH2000300
30.0
26.0
5.0
6.4
0.25
30.0
2.0
1.4
ORAR00120
26x2.62
BH2300320-PT00
BH2300320
32.0
27.4
5.4
6.8
0.25
32.0
2.3
1.4
OR3002600
27.4x3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BU (uncut) Preferred series static Application Internal S...
Trelleborg
01.02.2018
Back-up Ring Type BP (spiral) Preferred series dynamic Application External...
Trelleborg
01.02.2018
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
Back-up Ring Type BD (concave, cut) Preferred series static Application Ext...
Trelleborg
01.02.2018
Kantseal - Axial sealing from Elastomer material
Trelleborg
01.02.2018
O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BV (uncut) Preferred series static Application External S...
Trelleborg
01.02.2018
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表