您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
With flange
IWATA MFG. CO., LTD.
Shaft bracket
For round shaft
Powered by
CAD模型選擇
{iwata/shaft_bracket/for_round_shaft/with_flange_asmtab.prj},{NB=BF50C},{MAT=SPCC / black dyeing},{B=50},{D=83.0},{A=40},{L=86},{P=70},{Y=69.0},{R=43.0},{W=0.5},{M=M4x15},{ORDERNUMBER=BF50C},{L1=14.2},{MT=2.6},{X1=54.000},{R3=2.600},{R1=0.500},{R2=1.000},{Y2=7.700},{W1=56.000},{X=11.500},{PCD=0.000},{PPATH=assemblies/with_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D
Outer diameter
[mm]
A
[mm]
L
[mm]
P
[mm]
Y
[mm]
R
[mm]
W
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
BF10C
SPCC / black dyeing
10
34.5
15
39
26
26.0
19.5
0.5
M4x15
BF10C
BF12C
SPCC / black dyeing
12
35.5
15
41
28
27.5
20.5
0.5
M4x15
BF12C
BF15C
SPCC / black dyeing
15
42.0
20
44
32
30.5
22.0
0.5
M4x15
BF15C
BF16C
SPCC / black dyeing
16
42.0
20
44
32
30.5
22.0
0.5
M4x15
BF16C
BF20C
SPCC / black dyeing
20
49.0
25
48
35
35.0
24.0
0.5
M4x15
BF20C
BF25C
SPCC / black dyeing
25
51.5
25
53
40
40.0
26.5
0.5
M4x15
BF25C
BF28C
SPCC / black dyeing
28
59.0
30
58
45
45.0
29.0
1.5
M4x15
BF28C
BF30C
SPCC / black dyeing
30
59.0
30
58
45
45.0
29.0
0.5
M4x15
BF30C
BF35C
SPCC / black dyeing
35
66.5
35
63
50
51.0
31.5
0.5
M4x15
BF35C
BF40C
SPCC / black dyeing
40
69.0
35
68
55
55.0
34.0
0.5
M4x15
BF40C
BF45C
SPCC / black dyeing
45
79.5
40
79
65
63.0
39.5
0.5
M4x15
BF45C
BF50C
SPCC / black dyeing
50
83.0
40
86
70
69.0
43.0
0.5
M4x15
BF50C
BF10S
SUS304
10
34.5
15
39
26
26.0
19.5
0.5
M4x15
BF10S
BF12S
SUS304
12
35.5
15
41
28
27.5
20.5
0.5
M4x15
BF12S
BF15S
SUS304
15
42.0
20
44
32
30.5
22.0
0.5
M4x15
BF15S
BF16S
SUS304
16
42.0
20
44
32
30.5
22.0
0.5
M4x15
BF16S
BF20S
SUS304
20
49.0
25
48
35
35.0
24.0
0.5
M4x15
BF20S
BF25S
SUS304
25
51.5
25
53
40
40.0
26.5
0.5
M4x15
BF25S
BF28S
SUS304
28
59.0
30
58
45
45.0
29.0
1.5
M4x15
BF28S
BF30S
SUS304
30
59.0
30
58
45
45.0
29.0
0.5
M4x15
BF30S
BF35S
SUS304
35
66.5
35
63
50
51.0
31.5
0.5
M4x15
BF35S
BF40S
SUS304
40
69.0
35
68
55
55.0
34.0
0.5
M4x15
BF40S
BF45S
SUS304
45
79.5
40
79
65
63.0
39.5
0.5
M4x15
BF45S
BF50S
SUS304
50
83.0
40
86
70
69.0
43.0
0.5
M4x15
BF50S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表