피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
m
SRD-FA
SRD-FA
Powered by
CAD모델 선택
BBFAB,BBFA,BBAFA,BBSAFA,BBSFA,BBKAB,BBKA,BBAKA,BBSAKA,BBSKA,BBHAB,BBHA,BBAH...
04.07.2022
BBFRB,BBFR,BBAFR,BBSAFR,BBSFR,BBKRB,BBKR,BBAKR,BBSAKR,BBSKR,BBHRB,BBHR,BBAH...
07.07.2022
BBFNB,BBFN,BBAFN,BBSAFN,BBSFN,BBKNB,BBKN,BBKAN,BBSKN,BBHNB,BBHN,BBAHN,BBSAH...
07.07.2022
BBFBB,BBFB,BBAFB,BBSAFB,BBSFB,BBKBB,BBKB,BBAKB,BBSAKB,BBSKB,BBHBB,BBHB,BBAH...
29.12.2022
BBFFBB,BBFFB,BBAFFB,BBSAFFB,BBSFBB,BBFKBB,BBFKB,BBSFKB,BBFHBB,BBFHB,BBAFHB,...
07.07.2022
BBFCB,BBFC,BBAFC,BBSAFC,BBSFC,BBKCB,BBKC,BBAKC,BBSAKC,BBSKC,BBHCB,BBHC,BBAH...
07.07.2022
BBFFCB,BBFFC,BBAFFC,BBSAFFC,BBSFFC,BBFKCB,BBFKC,BBSFKC,BBFHCB,BBFHC,BBAFHC,...
07.07.2022
BBFZB,BBFZ,BBAFZ,BBSAFZ,BBSFZ,BBKZB,BBKZ,BBAKZ,BBSAKZ,BBSKZ,BBHZB,BBHZ,BBAH...
07.07.2022
BBFFZB,BBFFZ,BBAFFZ,BBSAFFZ,BBFKZ,BBFHZB,BBFHZ,BBSAFHZ - dzzc-ddqszcqrxlccz...
07.07.2022
BBFYB,BBFY,BBAFY,BBSAFY,BBSFY,BBKYB,BBKY,BBAKY,BBSAKY,BBSKY,BBHYB,BBHY,BBAH...
07.07.2022
BBFFYB,BBFFY,BBAFFY,BBSAFFY,BBFHYB,BBFKY,BBAFKY,BBFHYB,BBFHY,BBAFHY - dzzc-...
07.07.2022
BBTAB,BBTCA,BBSTA,BBTNB.BBTN,BBSTN - dzzc-skjywxflx
07.07.2022
BBFEB,BBFE,BBSFE,BBKEB,BBKE,BBSKE,BBHEB,BBHE,BBSHE - dzzc-ddqszcdx
07.07.2022
BBHSB,BBHS,BBSHS,BBHTB,BBHT - dzzc-ztzcx
04.03.2022
BBFFLB,BBFFL,BBSFFL,BBFKL - dzzc-wdqszcjcqrxzyzdx
07.07.2022
BBGCB,BBGC - ZC
07.07.2022
BBGYB,BBGY - zc
07.07.2022
BBHKB,BBHK,BBCHKA,BBHKSA,BBHKS - dzzc-Txinggaoduxuanzexing
07.07.2022
BBHFB,BBHF,BBHFA - dzzc-Txinggaoduzhidingxing
07.07.2022
BBHWB,BBHW,BBHWA - dzzc-szcTxinggaoduxuanzexing
07.07.2022
BBHWFB,BBHWF,BBHWFA - dzzc-szcTxinggaoduzhidingxing
07.07.2022
BBBKB,BBBK,BBBKA,BBBKSA - dzzc-dbazx
07.07.2022
BBBWB,BBBW,BBBWA,BBBWSA - dzzc-szcTxinggaoduxuanzexing
07.07.2022
BBLKB,BBLK,BBLKSA,BBLFB,BBLF - dzzc-lxing
07.07.2022
BBMWB,BBMW - dzzc-szcdtx
07.07.2022
BA682ZZ,BA682AZZ,BA673ZZ,BA674ZZ,BA675ZZ,BA676ZZ,BA678ZZ - xjgzzc-sgs
04.04.2023
BAB6700ZZ,BAB6800ZZ,BAB6900ZZ,BAB6000ZZ,BAB6200ZZ,BAB6300ZZ - sggzzc-sgs
04.04.2023
BAS682ZZ,BAS692ZZ,BAS682AZZ,BAS692AZZ - bxgxjgzzc-sgs
04.04.2023
BAS6700ZZ,BAS6800ZZ,BAS6900ZZ - bxgsggzzc-sgs
04.04.2023
BAM682ZZ,BAM6700ZZ,BAMF104ZZ - dflgzzc-sgs
04.04.2023
BASF682ZZ,BASF682AZZ,BASF6700ZZ,BASMF104ZZ - bxgdflgzzc-sgs
04.04.2023
BA6800VV,BA6900VV,BA6000VV,BA6800DDU,BA6900DDU,BA6000DDU - sggzzc-fjc/jcsmf...
04.04.2023
BA625VV,BA696VV,BA626VV - xjgzzc-fjcs/jcs
04.04.2023
BAS6000,BAS6200,BAS6001 - bxgsggzzc-jcs
04.04.2023
BA6000Z,BA6200Z,BA6300Z - sggzzc-dgs
04.04.2023
BA683,BA603,BA623 - sggzzc-kfs
04.04.2023
BA6900ZZNR,BA6000ZZNR,BA6200ZZNR - ddqsggzzc-sgs
04.04.2023
BAS6900ZZNR,BAS6200ZZNR,BAS6901ZZNR - bxgddqsggzzc-sgs
04.04.2023
BAHH695ZZC3,BAHH605ZZC3,BAHH625ZZC3 - sggzzc-sgsc3jx
04.04.2023
BAHH695ZZ,BAHH605ZZ,BAHH625ZZ - 160dnrrhzfrxgzzc
04.04.2023
BAK6900,BAK6000,BAK6200 - 230 ℃ heat resistant grease sealed bearing
04.04.2023
BA7000,BA7200,BA7001 - jjcqzc-dl
04.04.2023
BA7000-DB,BA7200-DB,BA7001-DB,BA7201-DB,BA7002-DB,BA7202-DB,BA7003-DB,BA720...
04.04.2023
BA7000SU,BA7001SU,BA7002SU,BA7003SU,BA7004SU,BA7005SU,BA7006SU,BA7008SU,BA7...
04.04.2023
BAKXZ,BAKXRZ - dztgzgzzc/dztgztgzzc-dnh
04.04.2023
BA51100,BA51200,BA51101,BA51201,BA51102,BA51202,BA51103,BA51203,BA51104,BA5...
04.04.2023
BAA0414,BAA0515,BAA0619,BAA0821,BAA1024,BAA1226,BAA1528,BAA1730,BAA2035,BAA...
04.04.2023
BAHFL - One way bearing
04.04.2023
BA1200,BA1201,BA1202,BA1203,BA1204 - Self aligning ball bearing
04.04.2023
BADR - Ball bearing assembly - table type
26.04.2022
BADB - Ball bearing assembly - bottom mounted
26.04.2022
BADRCP - Ball bearing - simple table type
26.04.2022
BDAHCP - Ball bearing assembly - simple diamond flange type
26.04.2022
BADF,BADH - Ball bearing parts - Diamond flange type / method blue type
26.04.2022
BAPT,BAPR,BAPRS,BAPRSX,BAHT,BAHR,BAHRS,BAHRSX - ZC
04.04.2023
BADMC - ZC
26.04.2022
BADTKP - ZC
26.04.2022
BAPTP - ZC
26.04.2022
BAHTP - ZC
26.04.2022
BAJLK,BAJLSK,BAJL,BAJLS - ZC
04.04.2023
BAHL,BAHLM,BAHLC,BAHLS - ZC
04.04.2023
BAFNT,BAFNTC,BAFNTS - ZC
04.04.2023
BAPNY,BAPN - ZC
04.03.2022
BAFK - ZC
04.04.2023
BANR,BANRS,BANG,BANGS - fsdzclm-sjx
04.04.2023
BACLU,BACLUB,BACLUM,BACLUS,BACLP,BACLPB,BACLPM,BACLPS - Adjusting ring for ...
04.04.2023
BACLS,BACLSB,BACLSM,BACLSS,BACLT,BACLTB,BACLTM,BACLTS - zcytzh-wqy
04.04.2023
BAP,BAPM,BAPS - zczdx-Lccxzx
04.04.2023
BAPL,BAPML,BAPSL - BAPL-
04.04.2023
BASP,BASPM,BASPS - BASPB-
04.04.2023
BAFUR,BAFURS,BAFU - tlzcsdq-bzx-yhx
26.04.2022
BAFFR,BAFFRS,BAFR,BAFRS - tlzcsdq-bzx-yuanzhuxing
26.04.2022
BAFURT - tlzcsdq-drhzbckyazlwkx-yuanzhuxing
26.04.2022
BAFFRT - tlzcsdq-drhzbckyazlwkx-yuanzhuxing
26.04.2022
BAFUA,BAFUAS,BAFUAC,BAFUAG,BAUA,BAUAS - tlzcsdq-nljkx
30.04.2022
BAFFA,BAFFAS,BAFFAC,BAFFAG,BAFA,BAFAS - tlzcsdq-nljkx-yzx
30.04.2022
BAFUH,BAFUSH,BAFUCH,BAFUGH,BAUH,BAUSH - tlzcsdq-tb.lwbnljkx
26.04.2022
BAFFH,BAFFSH,BAFFCH,BAFFGH,BAFAH,BAFASH - tlzcsdq-tb.lwbnljkx-yzx
26.04.2022
BAUAP,BAFAP,BAFUAP,BAFFAP,BAUAPH,BAFAPH,BAFUAPH,BAFFAPH - stpxxtlzcsdq
30.04.2022
BAFFAN,BAFFAM,BAFFAMC,BAFFANG,BAFFAMG - wxtlzcsdq
26.04.2022
BAFFRUDS,BAFFRUDSS,BAFRUH,BAFRUSH - dsztlzcsdq-yrx
26.04.2022
BAFFRUC,BAFFRUCS,BAFFRUCSS,BAFFUH,BAFFUSH - dsztlzcsdq-yrx-yzx
26.04.2022
BAFFRUCT,BAFFRUCTS,BAFFUHW,BAFFUSHW - dsztlzcsdq-dqx
30.04.2022
BAFFRRZ,BAFFRR,BAFFRUZ,BAFFRU - jazbgxtlzcsdq-lsdcx-yhx
26.04.2022
BAFFRRA,BAFFRRU,BAFRAH,BAFRSH,BAFRTH,BAFRTSH - jazbgxtlzcsdq-nljkx
26.04.2022
BAFFRUA,BAFFRUU,BAFTAH,BAFTSH,BAFTGH,BAFFTH - jazbgxtlzcsdq-nljkx-yzx
26.04.2022
BASTZ,BASTFZ,BASTFZS,BASTR,BASTF,BASTFS - gzzcsdq-flx
04.04.2023
BARTU,BARTV,BARTVS,BARTR,BARTRV - gzzcsdq-fflx
04.04.2023
BAUTR,BAUTRR,BAUTF,BAUTFR,BAUGF,BAUGFR - jazbggzzcdsq
04.04.2023
BAT,BAJ - gzzcsdqyx
04.04.2023
EDBLD,EDBLDL - gjzc-gzljx-lx
26.04.2022
EDBID,EDBIDL - gjzc-gzljx-zxx
26.04.2022
EDHSC,EDHSCM,EDHSS,EDHSCL,EDHSCLM,EDHSSL - gjzc-nlwx
04.04.2023
EDHSO,EDHSOM,EDHSOS,EDHSOL,EDHSOLM,EDHSOSL - gjzc-wlwx
04.04.2023
EDBRBF,EDBRFN,EDSBRFN,EDBRBFF,EDBRFNF,EDSBRFNF,EDBRSM,EDSBRS - gjzcyljb-ldw...
12.04.2023
EDBMBF,EDBMFN,EDSBMFN - gjzcyljb-ldnlwx
04.04.2023
EDJT,EDJTSS - zc
29.04.2022
EDJTW,EDJTWS - zc
04.03.2022
EDJSB,EDJSS,EDJTB,EDJTM,EDJTS - gjjt
04.04.2023
EDLKB,EDLKM,EDLKA - ZC
04.04.2023
EDINB,EDINS,EDINM - ljg-jjx
04.04.2023
EDNFB,EDNFS,EDNFM - ljg-bzx
04.04.2023
EDNDB,EDNDM,EDNDS - Connecting rod-d2 size free type
04.04.2023
EDNFRB,EDNFRM,EDNFRS - Connecting rod - R type
04.04.2023
EDKPB,EDKPS,EDKPM - jlz-bzsehx
04.04.2023
EDKUB,EDKUS,EDKUM - jlz-dmazsehx
04.04.2023
EDKTB,EDKTS,EDKTM - jlz-bzdehx
04.04.2023
EDKKBB - jlz-dmazdehx
04.04.2023
EDBPB - qmzc-bzx
04.04.2023
EDBPBCB,EDBPBCM - zc
26.04.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.