您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/beac.prj},{NB=BEAC3860},{ARTNR=BEAC-38-75-60},{CODE=BEAC3860},{D1=38},{L=75},{D2=58},{D3=58},{D4=66},{D5=41},{R=38.5},{L2=60},{L3=15},{L4=49},{WEIGHT=0.90},{MAT=1.7131 61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
R
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BEAC-24-49-37
BEAC-24-49-37
24
49
40
40
48
26
30.0
37
12
36
0.31
1.7131 61÷63 HRC
BEAC-24-59-47
BEAC-24-59-47
24
59
40
40
48
26
30.0
47
12
36
0.37
1.7131 61÷63 HRC
BEAC-25-49-37
BEAC-25-49-37
25
49
40
40
48
26
30.0
37
12
36
0.45
1.7131 61÷63 HRC
BEAC-25-59-47
BEAC-25-59-47
25
59
40
40
48
26
30.0
47
12
36
0.36
1.7131 61÷63 HRC
BEAC-30-52-37
BEAC-30-52-37
30
52
48
48
56
33
33.5
37
15
49
0.45
1.7131 61÷63 HRC
BEAC-30-62-47
BEAC-30-62-47
30
62
48
48
56
33
33.5
47
15
49
0.66
1.7131 61÷63 HRC
BEAC-32-52-37
BEAC-32-52-37
32
52
48
48
56
33
33.5
37
15
49
0.41
1.7131 61÷63 HRC
BEAC-32-62-47
BEAC-32-62-47
32
62
48
48
56
33
33.5
47
15
49
0.56
1.7131 61÷63 HRC
BEAC-38-62-47
BEAC-38-62-47
38
62
58
58
66
41
38.5
47
15
49
0.80
1.7131 61÷63 HRC
BEAC-38-75-60
BEAC-38-75-60
38
75
58
58
66
41
38.5
60
15
49
0.90
1.7131 61÷63 HRC
BEAC-40-62-47
BEAC-40-62-47
40
62
58
58
66
41
38.5
47
15
49
0.79
1.7131 61÷63 HRC
BEAC-40-75-60
BEAC-40-75-60
40
75
58
58
66
41
38.5
60
15
49
0.96
1.7131 61÷63 HRC
BEAC-48-65-47
BEAC-48-65-47
48
65
70
70
80
51
45.5
47
18
59
1.16
1.7131 61÷63 HRC
BEAC-48-78-60
BEAC-48-78-60
48
78
70
70
80
51
45.5
60
18
59
1.40
1.7131 61÷63 HRC
BEAC-50-65-47
BEAC-50-65-47
50
65
70
70
80
51
45.5
47
18
59
1.70
1.7131 61÷63 HRC
BEAC-50-78-60
BEAC-50-78-60
50
78
70
70
80
51
45.5
60
18
59
1.28
1.7131 61÷63 HRC
BEAC-60-78-60
BEAC-60-78-60
60
78
85
85
95
64
53.0
60
18
70
1.82
1.7131 61÷63 HRC
BEAC-60-95-77
BEAC-60-95-77
60
95
85
85
95
64
53.0
77
18
70
1.90
1.7131 61÷63 HRC
BEAC-63-78-60
BEAC-63-78-60
63
78
85
85
95
64
53.0
60
18
70
1.80
1.7131 61÷63 HRC
BEAC-63-95-77
BEAC-63-95-77
63
95
85
85
95
64
53.0
77
18
70
1.90
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BEAG - Demountable bush for ball cage ISO 9448-7
Berger Tools
16.03.2023
CIAF - Straight guide pillar with thread ~ DIN 9825 / ~ ISO 9182-2
Berger Tools
16.03.2023
PH - Headed Drill Jig Bushes - Metric
Boneham
29.09.2023
SN4322 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.09.2022
DIN172 - Guide bushes with collar, Type A, Bore one sided
Berger Tools
29.05.2023
W8305 - Bundbohrbuchse (DIN 172 A)
STRACK
13.10.2022
GSAB - Ball cage with arrest groove
Berger Tools
28.11.2022
08910 - Drill bushes flanged DIN 172 Form B
norelem
30.05.2024
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
CEA - Demountable guide pillar
ENS
11.06.2020
R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) -...
PlaSteel
17.06.2021
SM 1001N sim. DIN 172 - Headed drill bushing - Headed drill bushing, stain...
SCHOLZ MECHANIK
22.09.2022
01000025000 - Collar drill bushing form A, DIN 172
SToxxparts
31.05.2022
01000234000 - Positioning bushing with collar
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表