BE67X - Adjusting bolt - wrench position thickened type
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be67x.prj},{NB=BE67XN-M12-L10},{SC=BE67XN},{TYPE=Wrench position thickened type · length specified type},{MQ=S45C},{ST=Non electrolytic nickel plating},{MXP=12×1.0},{M=12},{L=10},{T=18},{DD=7.0},{B=19},{AB=M6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
MXP
M×P(fine thread)
[mm]
T
[mm]
DD
d
[mm]
B
[mm]
AB
Applicable bolts
ⁿ/ₐ
BE67XF-M8-L5
BE67XF-M8-L5
BE67XF
Wrench position thickened...
S45C
turn black
8×0.75
13
3.5
13
M3
BE67XF-M10-L10
BE67XF-M10-L10
BE67XF
Wrench position thickened...
S45C
turn black
10×1.0
16
5.5
17
M4·M5
BE67XF-M12-L10
BE67XF-M12-L10
BE67XF
Wrench position thickened...
S45C
turn black
12×1.0
18
7.0
19
M6
BE67XF-M16-L15
BE67XF-M16-L15
BE67XF
Wrench position thickened...
S45C
turn black
16×1.5
20
9.0
22
M8
BE67XF-M20-L15
BE67XF-M20-L15
BE67XF
Wrench position thickened...
S45C
turn black
20×1.5
24
13.0
27
M10·M12
BE67XF-M24-L20
BE67XF-M24-L20
BE67XF
Wrench position thickened...
S45C
turn black
24×1.5
28
17.0
32
M16
BE67XF-M30-L25
BE67XF-M30-L25
BE67XF
Wrench position thickened...
S45C
turn black
30×1.5
30
23.0
36
M20
BE67XN-M8-L5
BE67XN-M8-L5
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
8×0.75
13
3.5
13
M3
BE67XN-M10-L10
BE67XN-M10-L10
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
10×1.0
16
5.5
17
M4·M5
BE67XN-M12-L10
BE67XN-M12-L10
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
12×1.0
18
7.0
19
M6
BE67XN-M16-L15
BE67XN-M16-L15
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
16×1.5
20
9.0
22
M8
BE67XN-M20-L15
BE67XN-M20-L15
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
20×1.5
24
13.0
27
M10·M12
BE67XN-M24-L20
BE67XN-M24-L20
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
24×1.5
28
17.0
32
M16
BE67XN-M30-L25
BE67XN-M30-L25
BE67XN
Wrench position thickened...
S45C
Non electrolytic nickel p...
30×1.5
30
23.0
36
M20
BE67XU-M8-L5
BE67XU-M8-L5
BE67XU
Wrench position thickened...
SUS304
-
8×0.75
13
3.5
13
M3
BE67XU-M10-L10
BE67XU-M10-L10
BE67XU
Wrench position thickened...
SUS304
-
10×1.0
16
5.5
17
M4·M5
BE67XU-M12-L10
BE67XU-M12-L10
BE67XU
Wrench position thickened...
SUS304
-
12×1.0
18
7.0
19
M6
BE67XU-M16-L15
BE67XU-M16-L15
BE67XU
Wrench position thickened...
SUS304
-
16×1.5
20
9.0
22
M8
BE67XU-M20-L15
BE67XU-M20-L15
BE67XU
Wrench position thickened...
SUS304
-
20×1.5
24
13.0
27
M10·M12
BE67XU-M24-L20
BE67XU-M24-L20
BE67XU
Wrench position thickened...
SUS304
-
24×1.5
28
17.0
32
M16
BE67XU-M30-L25
BE67XU-M30-L25
BE67XU
Wrench position thickened...
SUS304
-
30×1.5
30
23.0
36
M20
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CPX-...-BG - Accessories for electric terminals
Festo
23.05.2024
BG75A_76A - Knob Plunger - Standard - Knob free
HEFA
29.04.2024
BH41 - Straight column type of Bushings for fixtures
HEFA
29.04.2024
BH47 - Fixture bushing P / L fixed size selection type
HEFA
29.04.2024
BG28 - Ball plunger - Extended
HEFA
29.04.2024
BK 4011 (BKS 4011) - Top bolster plates - DME
D-M-E
22.05.2024
BG42C_D - Positioning Ball - Press in Toothless Profile
HEFA
29.04.2024
BG96C - Knob plunger special gasket
HEFA
29.04.2024
BH02Y - Fixture locating pin front end cone R-type - shouldered external th...
HEFA
29.04.2024
Oil bowl BG2 - Standard series
Knocks Fluid-Technik
26.08.2021
BG84LQ - Roller Plunger - Variable Load
HEFA
29.04.2024
TCET BG - Net strip
FlexLink
30.08.2022
CXSJ - Dual Rod Cylinder/Compact Type
SMC
28.09.2023
BE75BE - Gasket Components
HEFA
29.04.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성