您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BK 4011 (BKS 4011) - Top bolster plates - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Sliding Core Molds
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/b/dme_standard/bk_4011.prj},{NB=BK40113040116/(3111)},{REF=BK40113040116},{MAT=DME 3 (1.2312)},{MATP=3},{TIPS1=7.000},{APD=19.000},{TIPH=9.000},{TIPH1=14.000},{TYPE=1},{TIP42=15.000},{XW=1},{XW1=1},{T=116.000},{L=395.2},{W=295.2},{X=344},{R=250},{Y=244.0},{L1=140},{D=32},{TPL=3.000},{TIPS=3.000},{S1=56},{S3=164},{D1=20},{M=M6},{NDR=6.000},{KDR=4.917},{W1=59.000},{T1=8.000},{D2=24.000},{P=4.800},{L2=85.000},{TIP=35.000},{TIP1=9.000},{MT=1.000},{MATT= 3, 'DME 3 - 1.2312', 5, 'DME 5 - 1.2344', 6, 'DME 6 - 1.2767', 7 , 'DME 7 - 1.2311', 9, 'DME 9 - Impax', 10, 'DME 10 - Ramax', 11 , 'DME 11 - Stavax'},{H0=172.000},{S=42.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
W
Width
[mm]
X
Length
[mm]
R
Width
[mm]
Y
Width
[mm]
L1
Length
[mm]
D
Diameter
[mm]
S1
Height
[mm]
S3
Height
[mm]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
BK4011121627/(3111)
BK4011121627
DME 3 (1.2312)
155.2
125.2
125
95
93.9
36
20
27
46
10
M4
BK4011121636/(3111)
BK4011121636
DME 3 (1.2312)
155.2
125.2
125
95
93.9
36
20
27
55
10
M4
BK4011161627/(3112)
BK4011161627
DME 3 (1.2312)
155.2
155.2
125
125
117.9
36
20
27
46
10
M4
BK4011161636/(3112)
BK4011161636
DME 3 (1.2312)
155.2
155.2
125
125
117.9
36
20
27
55
10
M4
BK4011161646/(3111)
BK4011161646
DME 3 (1.2312)
155.2
155.2
125
125
117.9
36
20
36
74
10
M4
BK4011161656/(3111)
BK4011161656
DME 3 (1.2312)
155.2
155.2
125
125
117.9
36
20
36
84
10
M4
BK4011161666/(3111)
BK4011161666
DME 3 (1.2312)
155.2
155.2
125
125
117.9
36
20
36
94
10
M4
BK4011162027/(3111)
BK4011162027
DME 3 (1.2312)
195.2
155.2
160
118
113.9
54
25
27
46
14
M5
BK4011162036/(3111)
BK4011162036
DME 3 (1.2312)
195.2
155.2
160
118
113.9
54
25
27
55
14
M5
BK4011162046/(3111)
BK4011162046
DME 3 (1.2312)
195.2
155.2
160
118
113.9
54
25
36
74
14
M5
BK4011202027/(3122)
BK4011202027
DME 3 (1.2312)
195.2
195.2
160
160
153.9
54
25
27
46
14
M5
BK4011202036/(3122)
BK4011202036
DME 3 (1.2312)
195.2
195.2
160
160
153.9
54
25
27
55
14
M5
BK4011202046/(3122)
BK4011202046
DME 3 (1.2312)
195.2
195.2
160
160
153.9
54
25
36
74
14
M5
BK4011202527/(3111)
BK4011202527
DME 3 (1.2312)
245.2
195.2
210
160
153.9
100
25
27
46
14
M5
BK4011202536/(3111)
BK4011202536
DME 3 (1.2312)
245.2
195.2
210
160
153.9
100
25
27
55
14
M5
BK4011202546/(3111)
BK4011202546
DME 3 (1.2312)
245.2
195.2
210
160
153.9
100
25
36
74
14
M5
BK4011202556/(3111)
BK4011202556
DME 3 (1.2312)
245.2
195.2
210
160
153.9
100
25
36
84
14
M5
BK4011252527/(3112)
BK4011252527
DME 3 (1.2312)
245.2
245.2
210
210
203.9
100
25
27
46
14
M5
BK4011252536/(3112)
BK4011252536
DME 3 (1.2312)
245.2
245.2
210
210
203.9
100
25
27
55
14
M5
BK4011252546/(3112)
BK4011252546
DME 3 (1.2312)
245.2
245.2
210
210
203.9
100
25
36
74
14
M5
BK4011252556/(3112)
BK4011252556
DME 3 (1.2312)
245.2
245.2
210
210
203.9
100
25
36
84
14
M5
BK4011252576/(3112)
BK4011252576
DME 3 (1.2312)
245.2
245.2
210
210
203.9
100
25
46
114
14
M5
BK4011252596/(3112)
BK4011252596
DME 3 (1.2312)
245.2
245.2
210
210
203.9
100
25
46
134
14
M5
BK4011253046/(3111)
BK4011253046
DME 3 (1.2312)
295.2
245.2
244
200
194.0
110
25
36
74
18
M6
BK4011253056/(3111)
BK4011253056
DME 3 (1.2312)
295.2
245.2
244
200
194.0
110
25
36
84
18
M6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK(S) 41 Typ(e) A - Sliding Core Molds - DME
D-M-E
08.08.2018
BK 4013 - Split cavity blocks - DME
D-M-E
22.05.2024
BK(S) 42 Typ(e) B - Sliding Core Molds - DME
D-M-E
08.08.2018
BK 4001 (BKS 4001) - Slide units - DME
D-M-E
08.08.2018
K 4200 (KS 4200) - Risers - DME
D-M-E
08.08.2018
K 2200 (KS 2200) - Support plates - DME
D-M-E
08.08.2018
BK 4016 - Core bars - DME
D-M-E
08.08.2018
GN 798 - Revolving handles (Technopolymer)
Ganter
12.04.2024
B1S - Guide bush with centering collar
CA-BE
03.11.2022
BK 4012 (BKS 4012) - Wear strips - DME
D-M-E
08.08.2018
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
27.05.2024
BK 4003 (BKS 4003) - Locking units - DME
D-M-E
08.08.2018
YCPT - Hydraulic Fittings - Straight PT Threaded PT Threaded-1035 Carbon St...
Misumi
17.10.2022
BK 4017 (BKS 4017) - Bottom plates - DME
D-M-E
08.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表