피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
BA05 - O-ring AS series
HEFA
29-sealingelemeng
Powered by
CAD모델 선택
{hefa/29-sealingelemeng/ba05.prj},{NB=BA05BA-030},{SC=BA05BA},{LX=As series},{MAT=Nitrile rubber},{HRC=HS70±5},{CL=black },{PP=Mineral oil resistant},{OTR=-30℃~200℃},{GG=030},{DD=1.78},{DDT=1.78±0.08},{DO=41.00},{IDT=±0.26},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
CL
colour
ⁿ/ₐ
PP
purpose
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
GG
Specifications
ⁿ/ₐ
DDT
d
[mm]
DO
internal diameter(do)
[mm]
IDT
Inner diameter tolerance
[mm]
BA05BA-001
BA05BA-001
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
001
1.02±0.08
0.74
±0.11
BA05BA-002
BA05BA-002
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
002
1.27±0.08
1.07
±0.11
BA05BA-003
BA05BA-003
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
003
1.52±0.08
1.42
±0.11
BA05BA-004
BA05BA-004
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
004
1.78±0.08
1.78
±0.13
BA05BA-005
BA05BA-005
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
005
1.78±0.08
2.57
±0.13
BA05BA-006
BA05BA-006
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
006
1.78±0.08
2.90
±0.13
BA05BA-007
BA05BA-007
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
007
1.78±0.08
3.68
±0.13
BA05BA-008
BA05BA-008
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
008
1.78±0.08
4.47
±0.13
BA05BA-009
BA05BA-009
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
009
1.78±0.08
5.28
±0.13
BA05BA-010
BA05BA-010
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
010
1.78±0.08
6.07
±0.13
BA05BA-011
BA05BA-011
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
011
1.78±0.08
7.65
±0.13
BA05BA-012
BA05BA-012
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
012
1.78±0.08
9.25
±0.13
BA05BA-013
BA05BA-013
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
013
1.78±0.08
10.82
±0.13
BA05BA-014
BA05BA-014
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
014
1.78±0.08
12.42
±0.13
BA05BA-015
BA05BA-015
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
015
1.78±0.08
14.00
±0.13
BA05BA-016
BA05BA-016
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
016
1.78±0.08
15.60
±0.13
BA05BA-017
BA05BA-017
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
017
1.78±0.08
17.17
±0.13
BA05BA-018
BA05BA-018
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
018
1.78±0.08
18.77
±0.16
BA05BA-019
BA05BA-019
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
019
1.78±0.08
20.35
±0.16
BA05BA-020
BA05BA-020
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
020
1.78±0.08
21.95
±0.16
BA05BA-021
BA05BA-021
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
021
1.78±0.08
23.52
±0.16
BA05BA-022
BA05BA-022
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
022
1.78±0.08
25.12
±0.16
BA05BA-023
BA05BA-023
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
023
1.78±0.08
26.70
±0.16
BA05BA-024
BA05BA-024
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
024
1.78±0.08
28.30
±0.16
BA05BA-025
BA05BA-025
BA05BA
As series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-30℃~200℃
025
1.78±0.08
29.87
±0.16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
25/35 Series - 1-1/4" Wide (to 350 lb/ea)
Conveyer & Caster
07.10.2021
FBCZ - Sealing gasket MYA series pneumatic sealing ring
SRD-FA
04.04.2023
NASA, NASF - O Rings - AS Series
Misumi
30.06.2021
O-Ring, Perbunan, NBR 70, for Tank Truck Flange, round
Huelsen
14.08.2019
O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
01.02.2018
DFA, DFB, DFK, DFJ, DFC, DFF, DFE, DFH - Large Square Diameter O Ring
Misumi
29.05.2023
BA06 - O-ring large diameter type
HEFA
01.06.2024
BN 22129 - O-ring
Bossard Catalog
06.05.2024
BA03 - O-ring G series
HEFA
01.06.2024
XTJ11_25 - O-ring · AS series
Yiheda 3D Electronic Gallery
09.05.2024
BA07 - O-ring - national standard series
HEFA
01.06.2024
FBVA,FBVF,FBASA,FBASF - O-ring S series/AS series
SRD-FA
04.04.2023
R0159 - OR USA Code NBR or VITON (write desired material) - OR
PlaSteel
17.06.2021
O-Rings - Shaft type fitting
HUTCHINSON - Le Joint Français
27.06.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성