BA03 - O-ring G series
HEFA
29-sealingelemeng
Powered by
CAD모델 선택
{hefa/29-sealingelemeng/ba03.prj},{NB=BA03AB-60},{SC=BA03AB},{LX=G series},{MAT=silicon rubber},{HRC=HS50±5},{CL=Translucent color},{PP=High temperature resistant},{OTR=-40℃~200℃},{GG=60},{NU=G60},{DD=3.1},{DDT=3.1±0.1},{DO=59.4},{IDT=±0.80},{FDD1=60},{D1T=0/-0.11},{FDD=65},{DT=+0.11/0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
CL
colour
ⁿ/ₐ
PP
purpose
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
GG
Specifications
ⁿ/ₐ
NU
Nominal number
ⁿ/ₐ
DDT
d
[mm]
DO
internal diameter(do)
[mm]
IDT
Inner diameter tolerance
[mm]
FDD1
Fit dimension D1
[mm]
D1T
D1 tolerance
[mm]
FDD
Fit dimension D
[mm]
DT
D tolerance
[mm]
BA03BA-25
BA03BA-25
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
25
G25
3.1±0.1
24.4
±0.25
25
0/-0.11
30
+0.11/0
BA03BA-30
BA03BA-30
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
30
G30
3.1±0.1
29.4
±0.29
30
0/-0.11
35
+0.11/0
BA03BA-35
BA03BA-35
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
35
G35
3.1±0.1
34.4
±0.33
35
0/-0.11
40
+0.11/0
BA03BA-40
BA03BA-40
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
40
G40
3.1±0.1
39.4
±0.37
40
0/-0.11
45
+0.11/0
BA03BA-45
BA03BA-45
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
45
G45
3.1±0.1
44.4
±0.41
45
0/-0.11
50
+0.11/0
BA03BA-50
BA03BA-50
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
50
G50
3.1±0.1
49.4
±0.45
50
0/-0.11
55
+0.11/0
BA03BA-55
BA03BA-55
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
55
G55
3.1±0.1
54.4
±0.49
55
0/-0.11
60
+0.11/0
BA03BA-60
BA03BA-60
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
60
G60
3.1±0.1
59.4
±0.53
60
0/-0.11
65
+0.11/0
BA03BA-65
BA03BA-65
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
65
G65
3.1±0.1
64.4
±0.57
65
0/-0.11
70
+0.11/0
BA03BA-70
BA03BA-70
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
70
G70
3.1±0.1
69.4
±0.61
70
0/-0.11
75
+0.11/0
BA03BA-75
BA03BA-75
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
75
G75
3.1±0.1
74.4
±0.65
75
0/-0.11
80
+0.11/0
BA03BA-80
BA03BA-80
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
80
G80
3.1±0.1
79.4
±0.69
80
0/-0.11
85
+0.11/0
BA03BA-105
BA03BA-105
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
105
G105
3.1±0.1
104.4
±0.87
105
0/-0.11
110
+0.11/0
BA03BA-120
BA03BA-120
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
120
G120
3.1±0.1
119.4
±0.98
120
0/-0.11
125
+0.11/0
BA03BA-145
BA03BA-145
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
145
G145
3.1±0.1
144.4
±1.16
145
0/-0.11
150
+0.11/0
BA03BA-170
BA03BA-170
BA03BA
G series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
170
G170
5.7±0.1
169.4
±1.13
170
0/-0.11
180
+0.11/0
BA03DB-25
BA03DB-25
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
25
G25
3.1±0.1
24.4
±0.25
25
0/-0.11
30
+0.11/0
BA03DB-30
BA03DB-30
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
30
G30
3.1±0.1
29.4
±0.29
30
0/-0.11
35
+0.11/0
BA03DB-35
BA03DB-35
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
35
G35
3.1±0.1
34.4
±0.33
35
0/-0.11
40
+0.11/0
BA03DB-40
BA03DB-40
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
40
G40
3.1±0.1
39.4
±0.37
40
0/-0.11
45
+0.11/0
BA03DB-45
BA03DB-45
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
45
G45
3.1±0.1
44.4
±0.41
45
0/-0.11
50
+0.11/0
BA03DB-50
BA03DB-50
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
50
G50
3.1±0.1
49.4
±0.45
50
0/-0.11
55
+0.11/0
BA03DB-55
BA03DB-55
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
55
G55
3.1±0.1
54.4
±0.49
55
0/-0.11
60
+0.11/0
BA03DB-60
BA03DB-60
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
60
G60
3.1±0.1
59.4
±0.53
60
0/-0.11
65
+0.11/0
BA03DB-65
BA03DB-65
BA03DB
G series
Nitrile rubber
HS90±5
black
High temperature resistan...
-15℃~100℃
65
G65
3.1±0.1
64.4
±0.57
65
0/-0.11
70
+0.11/0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성