您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Aircleaning system with granite and three-sided facing
Scholl
Aircleaning-System
Powered by
CAD模型選擇
{scholl/asc/aircleaning_system_granit.prj},{NB=B5285_(350)},{ITEMNUM=B5285},{WEIGHT=MIN},{CE=1},{LENGHT=1700},{HEIGHT=1100},{DEPTH=1000},{ELEPWR=22000},{POTENEQ=1},{MAINSWTCH=0},{ELECYCLE=50},{ELEPOLES=5},{MXOCPROT=32},{CONNCOND=1},{VOLTS=400},{PHASE=3},{LATHEAT=MIN},{SENSHEAT=MIN},{ODORTRAP=MIN},{LNA=3000},{VERS=2},{PRA=2},{L1=1500},{L2=1210.000},{W1=760.000},{H1=780.000},{DESCRIPT=ACS 1700-d3 für 3 ML-65 Geräte},{MFG=Scholl Apparatebau GMBH&CO.KG},{MODEL=ACS 1700-d3},{URLMFG=www.scholl-gastro.de},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ITEMNUM
Item Number
ⁿ/ₐ
DESCRIPT
Description
ⁿ/ₐ
MFG
Manufacturer
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
URLMFG
URL Manufacturer
ⁿ/ₐ
MFGSPEC
Specification by Manufacturer
ⁿ/ₐ
ACCESSORY
Accessory
ⁿ/ₐ
URLCUTSHT
URL Cutsheet
ⁿ/ₐ
CE2
CE Approved
ⁿ/ₐ
LENGHT
Length Actual
[mm]
HEIGHT
Height Actual
[mm]
DEPTH
Depth Actual
[mm]
ELEPWR
Electric power
[W]
POTENEQ2
Potential Equalisation
ⁿ/ₐ
MAINSWTCH2
Main switch integrated
ⁿ/ₐ
ELECYCLE
Cycle
[Hz]
ELEPOLES
Number of poles
ⁿ/ₐ
MXOCPROT
Max Overcurrent Protection
[A]
CONNCOND2
Cable to the device included in the scope of delivery
ⁿ/ₐ
VOLTS
Volts
[V]
CONNPLUG
Conn Plug
ⁿ/ₐ
PHASE
Phase
ⁿ/ₐ
LNA
Length Electrical Conduit
[mm]
B5284_(350)
B5284
ACS 1300-d3 for 2 ML-65 d...
Scholl Apparatebau GMBH&C...
ACS 1300-d3
www.scholl-gastro.de
1300x1000x900/1100mm. Mob...
0
www.scholl-gastro.de
Yes
1300
1100
1000
22000
Yes
No
50
5
32
Yes
400
CEE plug
3
3000
B5285_(350)
B5285
ACS 1700-d3 for 3 ML-65 d...
Scholl Apparatebau GMBH&C...
ACS 1700-d3
www.scholl-gastro.de
1700x1000x900/1100mm. Mob...
0
www.scholl-gastro.de
Yes
1700
1100
1000
22000
Yes
No
50
5
32
Yes
400
CEE plug
3
3000
B5305_(350)
B5305
ACS 1300-d3 for 2 ML-65 d...
Scholl Apparatebau GMBH&C...
ACS 1300-d3
www.scholl-gastro.de
1300x1000x900/1100mm. Mob...
0
www.scholl-gastro.de
Yes
1300
1100
1000
22000
Yes
No
50
5
32
Yes
400
CEE plug
3
3000
B5310_(350)
B5310
ACS 1700-d3 for 3 ML-65 d...
Scholl Apparatebau GMBH&C...
ACS 1700-d3
www.scholl-gastro.de
1700x1000x900/1100mm. Mob...
0
www.scholl-gastro.de
Yes
1700
1100
1000
22000
Yes
No
50
5
32
Yes
400
CEE plug
3
3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Aircleaning-System with cabinets
Scholl
19.06.2023
Aircleaning-System
Scholl
13.10.2023
Hot Plates Built-In - Hot plate for flush built-in -digital-
Scholl
11.04.2023
3x1/1 - Heat plates built-in
Scholl
13.10.2023
GN und BN - Heat plates built-in
Scholl
13.10.2023
Hot Plates Table Top - Hot plate, -digital-
Scholl
11.04.2023
2x1/1 - Heat plates built-in
Scholl
13.10.2023
Continuously regulated - Cold-warm tubs
Scholl
16.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表