您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Fig. B3122A - Adjustable Double Roller Guide - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3122a_asmtab.prj},{NB=B3122A-6_PLN},{PS=6.00000000},{PSMM=150},{PS1=6},{FINISH=Plain},{RSA=3/4\"-10},{B=23.87500000},{BMM=606.4},{C=9.56250000},{CMM=242.9},{D=6.87500000},{DMM=174.6},{E=3.93750000},{EMM=100.0},{F=1.00000000},{FMM=25.4},{DL=1070},{DLKN=4.76},{AWT=1687},{AWTKG=765.2},{LOD=},{Z=4},{PPATH=parts/b3122a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
RSA
Rod Size A
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
DL
Design Load
[lbs]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs]
AWTKG
Approx. Wt./100
[kg]
B3122A-2 PLN
B3122A-2 PLN
2
50
Plain
3/8"-16
11 7/8
301.6
4 1/8
104.8
2 5/8
66.7
1 9/16
39.7
5/8
15.9
600
2.67
323
146.5
B3122A-2 1/2 PLN
B3122A-2 1/2 PLN
2 1/2
65
Plain
1/2"-13
13 7/8
352.4
4 7/8
123.8
3 1/8
79.4
1 7/8
47.6
5/8
15.9
660
2.93
465
210.9
B3122A-3 PLN
B3122A-3 PLN
3
80
Plain
1/2"-13
13 7/8
352.4
5 1/2
139.7
3 3/4
95.2
2 3/16
55.6
5/8
15.9
700
3.11
501
227.2
B3122A-3 1/2 PLN
B3122A-3 1/2 PLN
3 1/2
90
Plain
1/2"-13
13 7/8
352.4
6 1/8
155.6
4 1/4
107.9
2 1/2
63.5
5/8
15.9
750
3.33
525
238.1
B3122A-4 PLN
B3122A-4 PLN
4
100
Plain
5/8"-11
17 7/8
454.0
6 3/4
171.4
4 3/4
120.6
2 3/4
69.8
5/8
15.9
750
3.33
757
343.4
B3122A-5 PLN
B3122A-5 PLN
5
125
Plain
5/8"-11
17 7/8
454.0
8 1/16
204.8
5 13/16
147.6
3 3/8
85.7
5/8
15.9
750
3.33
872
395.5
B3122A-6 PLN
B3122A-6 PLN
6
150
Plain
3/4"-10
23 7/8
606.4
9 9/16
242.9
6 7/8
174.6
3 15/16
100.0
1
25.4
1070
4.76
1687
765.2
B3122A-8 PLN
B3122A-8 PLN
8
200
Plain
7/8"-9
23 7/8
606.4
11 15/16
303.2
8 7/8
225.4
5 1/16
128.6
1
25.4
1350
6.00
2277
1032.8
B3122A-10 PLN
B3122A-10 PLN
10
250
Plain
7/8"-9
29 7/8
758.8
14 1/16
357.2
11
279.4
6 1/4
158.7
1
25.4
1730
7.69
2830
1283.7
B3122A-12 PLN
B3122A-12 PLN
12
300
Plain
7/8"-9
29 7/8
758.8
15 13/16
401.6
13
330.2
7 3/8
187.3
1
25.4
2400
10.67
3817
1731.4
B3122A-14 PLN
B3122A-14 PLN
14
350
Plain
1"-8
35 7/8
911.2
17 3/4
450.8
14 1/4
361.9
8 1/4
209.5
1 1/4
31.8
3130
13.92
6513
2954.3
B3122A-16 PLN
B3122A-16 PLN
16
400
Plain
1"-8
35 7/8
911.2
19 3/4
501.6
16 1/4
412.7
9 7/16
239.7
1 1/4
31.8
3970
17.66
6759
3065.9
B3122A-18 PLN
B3122A-18 PLN
18
450
Plain
1"-8
41 7/8
1063.6
21 7/8
555.6
18 1/4
463.5
10 1/2
266.7
1 1/4
31.8
4200
18.68
7518
3410.1
B3122A-20 PLN
B3122A-20 PLN
20
500
Plain
1 1/4"-7
41 7/8
1063.6
24 1/4
615.9
20 1/4
514.3
11 1/2
292.1
1 1/4
31.8
4550
20.24
11222
5090.3
B3122A-24 PLN
B3122A-24 PLN
24
600
Plain
1 1/2"-6
47 7/8
1216.0
28 7/8
733.4
24 1/4
615.9
13 13/16
350.8
1 13/16
46.0
6160
27.40
17666
8013.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3120 - Roller Chair (TOLCO Fig. 325) - Pipe Rollers & Roller Supports
Eaton B-Line
17.10.2023
Fig. B3114 - Pipe Roll with Sockets (TOLCO Fig. 322) - Pipe Rollers & Rolle...
Eaton B-Line
17.10.2023
Fig. B218 Pipe Rollers-1/2" (15mm) to 8" (200mm) Pipe (TOLCO Fig. ROL-12) -...
Eaton B-Line
17.10.2023
Fig. B3117SL - Steel Roller Stand (TOLCO Fig.327) - Pipe Rollers & Roller S...
Eaton B-Line
17.10.2023
Fig. B3126 - Roller Support (TOLCO Fig. ROL-16) - Pipe Rollers & Roller Sup...
Eaton B-Line
17.10.2023
Fig. B3124 - Roller Support - Pipe Rollers & Roller Supports
Eaton B-Line
17.10.2023
Fig. B219 - Pipe Rollers 3/4" (15mm) to 12" (300mm) Pipe (TOLCO Fig. ROL-13...
Eaton B-Line
17.10.2023
Fig. B3122 - Adjustable Roller Support (TOLCO Fig. 326) - Pipe Rollers & Ro...
Eaton B-Line
17.10.2023
Fig. B3094 - Flange Support (TOLCO Fig. 314) - Pipe Supports, Guides, Shiel...
Eaton B-Line
17.10.2023
Fig. 200 - "Trimline" Adjustable Band Hanger (Cooper B-Line Fig. B3170NF)
Eaton B-Line
17.10.2023
B3140C - Standard Pipe Clamp PVC Coated (TOLCO Fig. 4PVC) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3262 - Light Duty Spring Hanger
Eaton B-Line
17.10.2023
B3170CT - Adjustable Swivel Hanger for Copper Tubing (TOLCO Fig. 202)
Eaton B-Line
17.10.2023
Fig. 200F - "Trimline" Adjustable Band Hanger with Felt Lining (Cooper B-Li...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表