您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0217 - Receiver bushes Form B
Blohm
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/positionier_und_spannsysteme/03156.prj},{NB=B0217.20},{BESTBLOHM=B0217.20},{D=20},{D1=24.8},{D2=44.99},{D3=5.4},{D4=35},{L=15.82},{L1=6.0},{B=9.5},{GEW=0.1447},{D5=45},{D6=21.0},{D7=M 5x9},{T=16.21},{S=25},{H=25},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{XA=44.500},{XB=4.500},{XC=26.000},{XD=8.000},{XE=0.500},{XG=5.350},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
D
internal diameter
[mm]
D1
internal diameter
[mm]
D2
external diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
D5
diameter
[mm]
D6
diameter
[mm]
D7
threaded hole
[mm]
T
depth
[mm]
S
Length
[mm]
H
minimum thickness of base plate
[mm]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0217.13
B0217.13
13
17.3
34.99
4.4
25
11.56
4.5
7.6
0.0703
35
13.5
M 4x7
11.91
20
20
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0217.16
B0217.16
16
20.7
36.99
4.4
29
11.56
4.5
7.6
0.0748
37
21.0
M 4x7
11.91
20
20
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0217.20
B0217.20
20
24.8
44.99
5.4
35
15.82
6.0
9.5
0.1447
45
21.0
M 5x9
16.21
25
25
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0217.25
B0217.25
25
30.4
54.99
6.4
42
19.94
7.0
11.0
0.2461
55
25.5
M 6x10
20.32
25
25
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0217.30
B0217.30
30
36.2
59.99
6.4
48
21.77
7.0
11.0
0.3232
60
30.5
M 6x11
22.15
30
30
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0217.35
B0217.35
35
41.3
69.99
8.4
56
22.61
9.0
14.0
0.4779
70
40.0
M 8x17
22.99
32
32
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0217.50
B0217.50
50
58.4
91.99
10.4
75
31.12
11.0
17.0
1.0610
92
55.0
M 10x18
31.50
45
45
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0211 - Locating cylinders with quick clamping system
Blohm
03.06.2024
EH 23111. - Locating Bushings for positioning clamping pins, screw fit
Halder
22.12.2022
K0938 - Receiver bushings form B
KIPP USA
05.06.2024
easyE-25 - Load capacity up to 370N
Bansbach easylift
29.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表