품질보증 정보
카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0174 - Locating pins with flattened ball end Form D
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/03108_b.prj},{NB=B0174.222},{A=22},{B=16},{C=22},{D=16},{E=22},{F=5.5},{H=10.0},{K=5.00},{GEW=0.0626},{EAN=MIN},{NDRG=5.000},{XA=2.000},{XB=2.000},{XC=1.200},{XD=0.200},{XE=0.600},{XF=0.400},{XG=0.400},{XH=6.000},{XI=13.000},{XJ=2.000},{XK=5.500},{XL=11.000},{XM=4.950},{XN=23.000},{TYP=2.000},{BESTBLOHM=B0174.222},{MATERIAL=Werkzeugstahl},{G=M 5},{J=R 5,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
G
Thread
[mm]
H
Depth
[mm]
J
Radius
[mm]
K
Width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0174.062
B0174.062
Tool steel
6
4
6
4
6
2.0
M 2,5
4.5
R 1
1.70
0.0009
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.082
B0174.082
Tool steel
8
6
8
6
8
2.0
M 3
6.0
R 2
2.00
0.0027
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.102
B0174.102
Tool steel
10
7
10
7
10
2.5
M 3
6.0
R 2,5
2.50
0.0053
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.122
B0174.122
Tool steel
12
8
12
8
12
3.0
M 4
8.0
R 3
2.50
0.0079
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.142
B0174.142
Tool steel
14
10
14
10
14
3.5
M 4
8.0
R 3,5
3.76
0.0155
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.162
B0174.162
Tool steel
16
12
16
12
16
4.0
M 5
10.0
R 4
4.30
0.0255
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.202
B0174.202
Tool steel
20
14
20
14
20
5.0
M 5
10.0
R 5
5.00
0.0471
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.222
B0174.222
Tool steel
22
16
22
16
22
5.5
M 5
10.0
R 5,5
5.00
0.0626
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.252
B0174.252
Tool steel
25
18
25
18
25
6.0
M 5
10.0
R 6
5.60
0.0916
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5062
B0174.5062
Stainless steel
6
4
6
4
6
2.0
M 2,5
4.5
R 1
1.70
0.0009
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5082
B0174.5082
Stainless steel
8
6
8
6
8
2.0
M 3
6.0
R 2
2.00
0.0027
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5102
B0174.5102
Stainless steel
10
7
10
7
10
2.5
M 3
6.0
R 2,5
2.50
0.0053
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5122
B0174.5122
Stainless steel
12
8
12
8
12
3.0
M 4
8.0
R 3
2.50
0.0080
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5142
B0174.5142
Stainless steel
14
10
14
10
14
3.5
M 4
8.0
R 3,5
3.76
0.0155
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5162
B0174.5162
Stainless steel
16
12
16
12
16
4.0
M 5
10.0
R 4
4.30
0.0234
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.5202
B0174.5202
Stainless steel
20
14
20
14
20
5.0
M 5
10.0
R 5
5.00
0.0459
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성