您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0053 - Indexing plungers
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03092.prj},{NB=B0053.01516_(ENTSPANNT_E)},{D=16},{L=80},{L1=32},{L2=18},{L3=14.0},{L4=28},{H=16.0},{SW1=27},{F=3.2},{GEW=0.1970},{EAN=MIN},{TAB1=1},{TAB2=2},{TAB3=1},{ST=2.000},{NDM=24},{NDM2=0.0000},{TYP4=1},{NDM1=10.000},{XA=0.000},{XB=0.000},{BESTBLOHM=B0053.01516},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=E},{AUSF=mit Gewindezapfen, ohne Kontermutter},{TYP=E},{D1=M 24 x 2},{D2=M 10},{SW2=0},{F1=20},{F2=46},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0053.1903
B0053.1903
Steel
Indexing pin hardened
E
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0039
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1004
B0053.1004
Steel
Indexing pin hardened
E
with threaded pin, withou...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
0
1.0
6
12
0.0084
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1105
B0053.1105
Steel
Indexing pin hardened
E
with threaded pin, withou...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
0
1.3
5
12
0.0163
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1206
B0053.1206
Steel
Indexing pin hardened
E
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
0
1.8
6
14
0.0251
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1308
B0053.1308
Steel
Indexing pin hardened
E
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
0
2.3
15
35
0.0597
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1410
B0053.1410
Steel
Indexing pin hardened
E
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
0
2.8
15
34
0.1032
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1412
B0053.1412
Steel
Indexing pin hardened
E
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.1049
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.1516
B0053.1516
Steel
Indexing pin hardened
E
with threaded pin, withou...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1981
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2903
B0053.2903
Steel
Indexing pin hardened
F
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
10
0.8
4.5
10
0.0052
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2004
B0053.2004
Steel
Indexing pin hardened
F
with threaded pin, with l...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
13
1.0
6
12
0.0112
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2105
B0053.2105
Steel
Indexing pin hardened
F
with threaded pin, with l...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
17
1.3
5
12
0.0225
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2206
B0053.2206
Steel
Indexing pin hardened
F
with threaded pin, with l...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
19
1.8
6
14
0.0331
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2308
B0053.2308
Steel
Indexing pin hardened
F
with threaded pin, with l...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
24
2.3
15
35
0.0775
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2410
B0053.2410
Steel
Indexing pin hardened
F
with threaded pin, with l...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
30
2.8
15
34
0.1354
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2412
B0053.2412
Steel
Indexing pin hardened
F
with threaded pin, with l...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
30
2.8
15
39
0.1369
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.2516
B0053.2516
Steel
Indexing pin hardened
F
with threaded pin, with l...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
36
3.2
20
46
0.2558
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01903
B0053.01903
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0039
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01004
B0053.01004
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
13
1.0
6
12
0.0085
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01105
B0053.01105
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
17
1.3
5
12
0.0164
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01206
B0053.01206
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
19
1.8
6
14
0.0242
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01308
B0053.01308
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
24
2.3
15
35
0.0601
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01410
B0053.01410
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
30
2.8
15
34
0.1042
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01412
B0053.01412
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.1048
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.01516
B0053.01516
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1970
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0053.02903
B0053.02903
Stainless steel
Indexing pin hardened
F
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
10
0.8
4.5
10
0.0052
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0635 - Indexing plungers without collar
KIPP
27.05.2024
K0347 - Indexing plungers without collar
KIPP
27.05.2024
Modèle 32-052 - Doigt d'indexage - Acier - Sans tête - Sans écrou
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
B0068 - Ball lock pins stainless steel
Blohm
03.06.2024
WIP-25 Plunger Indexing Non-Locking Handleless Shouldered - Indexing Plunge...
Essentra Components
08.08.2014
K0636 - Indexing plungers without collar
KIPP USA
05.06.2024
BG77A_78A - Knob plunger - installation thread enlarged - knotless type
HEFA
14.06.2024
GIP-105 - Threaded Index Plunger - Non-Locking
Reid Supply
22.02.2022
WIP-130 Plunger Indexing Non-Locking Handleless Shouldered - Indexing Plung...
Essentra Components
08.08.2014
K1096 - Indexing plungers with thread lock
KIPP
27.05.2024
safety_valve_series_rv1 - Series RV1
Aventics
13.07.2022
B0046 - Indexing plungers
Blohm
03.06.2024
K0735 - Indexing plungers for thin-walled parts
KIPP
27.05.2024
K0747 - Indexing plungers ECO
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表