您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0051 - Indexing plungers
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090.prj},{NB=B0051.02410_(B0)},{GR=4},{D=10},{D2=33},{L=80},{L1=28},{L2=12},{L3=25},{H=10},{F=2.8},{SW1=22},{F1=20},{F2=34},{GEW=0.1470},{EAN=MIN},{SW2X=30.0000},{DGR=18.000},{NDM=20.000},{NDM1=0.0000},{TYP=1},{TAB=1},{TAB1=1},{TAB2=1},{ST=1.500},{XB1=10.000},{XA=24.000},{XB=14.400},{XC=22.000},{XD=0.700},{XE=53.000},{XF=31.000},{XG=2.300},{XH=2.500},{XI=1.000},{XJ=0.300},{XK=1.280},{XL=10.000},{XM=2.500},{XN=1.000},{XO=10.300},{XP=14.000},{XQ=0.700},{XR=3.700},{XS=10.000},{XT=2.800},{XU=30.000},{XV=8.000},{XW=13.900},{XX=4.000},{XY=10.700},{XZ=1.200},{BESTBLOHM=B0051.02410},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{D1=M 20 x 1,5},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
H
Pin stroke
[mm]
F
chamfer of bolt
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0051.1105
B0051.1105
A
non-lockout type without ...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0193
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.1206
B0051.1206
A
non-lockout type without ...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0287
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.1308
B0051.1308
A
non-lockout type without ...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0691
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.1410
B0051.1410
A
non-lockout type without ...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1130
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.2105
B0051.2105
B
non-lockout type with loc...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0256
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.2206
B0051.2206
B
non-lockout type with loc...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0376
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.2308
B0051.2308
B
non-lockout type with loc...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0867
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.2410
B0051.2410
B
non-lockout type with loc...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1440
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.3105
B0051.3105
C
lockout type without lock...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.3206
B0051.3206
C
lockout type without lock...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0271
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.3308
B0051.3308
C
lockout type without lock...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0653
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.3410
B0051.3410
C
lockout type without lock...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1106
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.4105
B0051.4105
D
lockout type with locknut
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0244
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.4206
B0051.4206
D
lockout type with locknut
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0360
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.4308
B0051.4308
D
lockout type with locknut
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0834
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.4410
B0051.4410
D
lockout type with locknut
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1424
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.01105
B0051.01105
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0194
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.01206
B0051.01206
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0286
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.01308
B0051.01308
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0686
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.01410
B0051.01410
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1137
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.02105
B0051.02105
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0258
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.02206
B0051.02206
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0373
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.02308
B0051.02308
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0859
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.02410
B0051.02410
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1470
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0051.03105
B0051.03105
C
lockout type without lock...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
03090 - Indexing plungers
norelem
26.06.2024
B0219 - Clamping levers with plastic handle external thread
Blohm
03.06.2024
K0342 - Indexing plungers
KIPP
27.05.2024
B0049 - Indexing plungers short version
Blohm
03.06.2024
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
10.02.2021
03089 - Indexing plungers
norelem
26.06.2024
BK29.0037 - Index bolts compact, small installation height, without stop, s...
Bäcker
04.08.2022
BK29.0038.INOX - Index bolts compact, small installation height, with stop,...
Bäcker
04.08.2022
03089 - Indexing plungers with extended indexing pin
norelem
10.06.2024
BK29.0037.INOX - Index bolts compact, small installation height, without st...
Bäcker
04.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表