您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0049 - Indexing plungers short version
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_2.prj},{NB=B0049.18410ENTSPANNT},{D=10},{D2=33},{L=61.0},{L1=15},{L2=12},{L3=11.2},{H=10.0},{SW1=22},{SW2=30.000},{F=2.8},{F1=15},{F2=32},{GEW=0.1155},{EAN=MIN},{TAB=1},{NDM=20},{NDM1=0.0000},{TYP=1.000},{ST=1.50},{XA=24.0},{XB=10.3},{XC=12.4},{XD=19.0},{XE=53.00},{XF=0.3},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=11.2},{XN=7.4},{XO=8.0},{XP=10.7},{XQ=4.05},{XR=13.9},{XU=30.000},{XT=30.000},{XMUTTERH=10.0000},{BESTBLOHM=B0049.18410},{MATERIAL=Edelstahl},{OBFLGK=nicht gehärtet},{FARBE=schwarzgrau RAL 7021},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=4},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TAB1=1},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter of length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0049.5903
B0049.5903
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
0.000
0.8
4
10
0.0038
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.5004
B0049.5004
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0073
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.5105
B0049.5105
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0146
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.5206
B0049.5206
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0223
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.5308
B0049.5308
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0529
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.5410
B0049.5410
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0863
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.6903
B0049.6903
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
10.000
0.8
4
10
0.0051
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.6004
B0049.6004
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
13.000
1.0
4
12
0.0100
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.6105
B0049.6105
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
17.000
1.3
5
12
0.0207
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.6206
B0049.6206
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
19.000
1.8
6
14
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.6308
B0049.6308
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
24.000
2.3
14
28
0.0704
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.6410
B0049.6410
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
30.000
2.8
15
32
0.1177
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.7903
B0049.7903
Steel
harded
black grey RAL 7021
C
lockout type without lock...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
0.000
0.8
4
10
0.0035
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.7004
B0049.7004
Steel
harded
black grey RAL 7021
C
lockout type without lock...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0067
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.7105
B0049.7105
Steel
harded
black grey RAL 7021
C
lockout type without lock...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0134
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.7206
B0049.7206
Steel
harded
black grey RAL 7021
C
lockout type without lock...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0208
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.7308
B0049.7308
Steel
harded
black grey RAL 7021
C
lockout type without lock...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0496
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.7410
B0049.7410
Steel
harded
black grey RAL 7021
C
lockout type without lock...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0836
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.8903
B0049.8903
Steel
harded
black grey RAL 7021
D
lockout type with locknut
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
10.000
0.8
4
10
0.0049
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.8004
B0049.8004
Steel
harded
black grey RAL 7021
D
lockout type with locknut
0
4
M 8 x 1
18
29.5
6
6
4.0
10
13.000
1.0
4
12
0.0093
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.8105
B0049.8105
Steel
harded
black grey RAL 7021
D
lockout type with locknut
1
5
M 10 x 1
21
34.5
8
7
5.0
13
17.000
1.3
5
12
0.0196
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.8206
B0049.8206
Steel
harded
black grey RAL 7021
D
lockout type with locknut
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
19.000
1.8
6
14
0.0295
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.8308
B0049.8308
Steel
harded
black grey RAL 7021
D
lockout type with locknut
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
24.000
2.3
14
28
0.0670
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.8410
B0049.8410
Steel
harded
black grey RAL 7021
D
lockout type with locknut
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
30.000
2.8
15
32
0.1153
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0049.15903
B0049.15903
stainless steel
not hardened
black grey RAL 7021
A
non-lockout type without ...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
0.000
0.8
4
10
0.0038
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
10.02.2021
03190-10 - Arretier- und Spanngriff
norelem
30.05.2024
G Ø 13 - Extra heavy load
Berger Tools
18.06.2020
K1096 - Indexing plungers with thread lock
KIPP
27.05.2024
B0411 - Hook clamps with collar
Blohm
03.06.2024
06340 - Tension levers
norelem
30.05.2024
17000231001 - Eccentric clamp with clamping lever, steel
SToxxparts
31.05.2022
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP
27.05.2024
06470 - Ratchet levers
norelem
30.05.2024
06401 - Tension levers flat external thread, stainless steel
norelem
30.05.2024
BN 3048 - Clamping levers with brass boss and tapped blind hole (FASTEKS® F...
Bossard Catalog
07.03.2024
B0053 - Indexing plungers
Blohm
03.06.2024
K0747 - Indexing plungers ECO
KIPP
27.05.2024
LFTFRS - Flat Tension Levers with Hexagon Socket Head Cap - Female Thread T...
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表