품질보증 정보
카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0041 - Lateral spring plungers with threaded sleeve
Blohm
Spring plungers, locking bolts, ball locking bolts
Lateral spring plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_seitendruckstuecke/03334.prj},{NB=B0041.1300X430},{BESTBLOHM=B0041.1300X43},{AUSF=ohne Abdichtung},{MATERIAL=Stahl},{POS=0},{L=45.0},{L1=16.7},{D=M 18 x 1.5},{D1=10},{S=1.6},{F=200},{X=3.2},{SW=16},{K=2,5},{BESTMW=03334-10},{GEW=0.0398},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{DN=18.000},{NDM=18},{ST=1.50},{XA=16.10},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
F
Force approx.
[N]
X
[mm]
SW
width across flats
[mm]
K
chamfer 60°
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0041.1020X12
B0041.1020X12
without seal
Steel
11.5
6.7
M 12
5
20
1.6
10
2
0.0040
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1020X20
B0041.1020X20
without seal
Steel
19.0
6.7
M 12
5
20
1.6
10
2
0.0057
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1020X27
B0041.1020X27
without seal
Steel
26.5
6.7
M 12
5
20
1.6
10
2
0.0073
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1050X12
B0041.1050X12
without seal
Steel
11.5
6.7
M 12
5
50
1.6
10
2
0.0042
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1050X20
B0041.1050X20
without seal
Steel
19.0
6.7
M 12
5
50
1.6
10
2
0.0063
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1050X27
B0041.1050X27
without seal
Steel
26.5
6.7
M 12
5
50
1.6
10
2
0.0084
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1100X12
B0041.1100X12
without seal
Steel
11.5
6.7
M 12
5
100
1.6
10
2
0.0043
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1100X20
B0041.1100X20
without seal
Steel
19.0
6.7
M 12
5
100
1.6
10
2
0.0066
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1100X27
B0041.1100X27
without seal
Steel
26.5
6.7
M 12
5
100
1.6
10
2
0.0086
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1040X12
B0041.1040X12
without seal
Steel
11.5
10.7
M 12
6
40
1.8
10
2
0.0047
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1040X20
B0041.1040X20
without seal
Steel
19.0
10.7
M 12
6
40
1.8
10
2
0.0068
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1040X27
B0041.1040X27
without seal
Steel
26.5
10.7
M 12
6
40
1.8
10
2
0.0086
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1075X12
B0041.1075X12
without seal
Steel
11.5
10.7
M 12
6
75
1.8
10
2
0.0051
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1075X20
B0041.1075X20
without seal
Steel
19.0
10.7
M 12
6
75
1.8
10
2
0.0071
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1075X27
B0041.1075X27
without seal
Steel
26.5
10.7
M 12
6
75
1.8
10
2
0.0095
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1150X12
B0041.1150X12
without seal
Steel
11.5
10.7
M 12
6
100
1.8
10
2
0.0055
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1150X20
B0041.1150X20
without seal
Steel
19.0
10.7
M 12
6
100
1.8
10
2
0.0079
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1150X27
B0041.1150X27
without seal
Steel
26.5
10.7
M 12
6
100
1.8
10
2
0.0103
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1100X16
B0041.1100X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0200
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1100X29
B0041.1100X29
without seal
Steel
31.5
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0289
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1100X43
B0041.1100X43
without seal
Steel
45.0
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0380
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1200X16
B0041.1200X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0197
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1200X29
B0041.1200X29
without seal
Steel
31.5
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0281
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1200X43
B0041.1200X43
without seal
Steel
45.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0374
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0041.1300X16
B0041.1300X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0209
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성