您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to Metric
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/tc_exd.prj},{NB=B-M40-M50-EXD},{CLR=Self colour},{DES=Metric Thread},{T1=M40},{T3=M40},{T2=M50},{TYPE=2},{A=15},{B=20},{C=55},{D=59.4},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{NDM=40.00000},{KDM=38.16000},{NDM2=50},{KDM2=48.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
T1
Male Thread
ⁿ/ₐ
T2
Female Thread
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Width accross flats
[mm]
D
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
B-M16-M20-EXD
B-M16-M20-EXD
Self colour
Metric Thread
M16
M20
2
15
20
24
25.9
Nickel Plated Brass
B-M25-M20-EXD
B-M25-M20-EXD
Self colour
Metric Thread
M25
M20
1
15
8
30
32.4
Nickel Plated Brass
B-M32-M20-EXD
B-M32-M20-EXD
Self colour
Metric Thread
M32
M20
1
15
8
36
38.9
Nickel Plated Brass
B-M20-M25-EXD
B-M20-M25-EXD
Self colour
Metric Thread
M20
M25
2
15
20
30
32.4
Nickel Plated Brass
B-M32-M25-EXD
B-M32-M25-EXD
Self colour
Metric Thread
M32
M25
1
15
8
36
39.8
Nickel Plated Brass
B-M25-M32-EXD
B-M25-M32-EXD
Self colour
Metric Thread
M25
M32
2
15
20
36
39.9
Nickel Plated Brass
B-M40-M32-EXD
B-M40-M32-EXD
Self colour
Metric Thread
M40
M32
1
15
8
46
49.7
Nickel Plated Brass
B-M32-M40-EXD
B-M32-M40-EXD
Self colour
Metric Thread
M32
M40
2
15
20
46
49.7
Nickel Plated Brass
B-M50-M40-EXD
B-M50-M40-EXD
Self colour
Metric Thread
M50
M40
1
16
10
55
59.4
Nickel Plated Brass
B-M40-M50-EXD
B-M40-M50-EXD
Self colour
Metric Thread
M40
M50
2
15
20
55
59.4
Nickel Plated Brass
B-M63-M50-EXD
B-M63-M50-EXD
Self colour
Metric Thread
M63
M50
1
15
10
70
75.6
Nickel Plated Brass
B-M50-M63-EXD
B-M50-M63-EXD
Self colour
Metric Thread
M50
M63
2
15
20
70
75.6
Nickel Plated Brass
B-M75-M63-EXD
B-M75-M63-EXD
Self colour
Metric Thread
M75
M63
1
15
10
85
91.8
Nickel Plated Brass
B-050-M20-EXD
B-050-M20-EXD
Self colour
NPT Thread
1/2" NPT
M20
2
20
20
24
25.9
Nickel Plated Brass
B-075-M20-EXD
B-075-M20-EXD
Self colour
NPT Thread
3/4" NPT
M20
1
20
9
30
32.4
Nickel Plated Brass
B-075-M25-EXD
B-075-M25-EXD
Self colour
NPT Thread
3/4" NPT
M25
2
20
20
30
32.4
Nickel Plated Brass
B-100-M25-EXD
B-100-M25-EXD
Self colour
NPT Thread
1" NPT
M25
1
25
9
36
38.9
Nickel Plated Brass
B-100-M32-EXD
B-100-M32-EXD
Self colour
NPT Thread
1" NPT
M32
2
25
20
36
38.9
Nickel Plated Brass
B-125-M40-EXD
B-125-M40-EXD
Self colour
NPT Thread
1 1/4" NPT
M40
2
26
20
46
49.7
Nickel Plated Brass
B-150-M50-EXD
B-150-M50-EXD
Self colour
NPT Thread
1 1/2" NPT
M50
2
26
20
55
59.4
Nickel Plated Brass
B-200-M63-EXD
B-200-M63-EXD
Self colour
NPT Thread
2" NPT
M63
2
27
20
70
75.6
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表