您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8050 - Réduction excentrique à souder
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8050.prj},{NB=bene_inox_680504-400300},{REF=680504-400300},{FINITION=SF4},{D1P=4\"},{D1=101.60},{D2P=3\"},{D2=76.20},{L=196.9},{POIDS=0.75},{X=0},{L1=38.100},{L2=171.500},{D1X=97.380},{D2X=72.900},{DDIST=12.700},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
[pouces]
D1
[mm]
D2P
[pouces]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680504-050038
680504-050038
SF4
1/2"
12.70
3/8"
9.53
82.6
0.03
Béné Inox 680504-075038
680504-075038
SF4
3/4"
19.05
3/8"
9.53
82.6
0.05
Béné Inox 680504-075050
680504-075050
SF4
3/4"
19.05
1/2"
12.70
101.6
0.06
Béné Inox 680504-100038
680504-100038
SF4
1"
25.40
3/8"
9.53
114.3
0.07
Béné Inox 680504-100050
680504-100050
SF4
1"
25.40
1/2"
12.70
114.3
0.09
Béné Inox 680504-100075
680504-100075
SF4
1"
25.40
3/4"
19.05
101.6
0.09
Béné Inox 680504-150038
680504-150038
SF4
1" 1/2
38.10
3/8"
9.53
152.4
0.14
Béné Inox 680504-150050
680504-150050
SF4
1" 1/2
38.10
1/2"
12.70
139.7
0.60
Béné Inox 680504-150075
680504-150075
SF4
1" 1/2
38.10
3/4"
19.05
127.0
0.16
Béné Inox 680504-150100
680504-150100
SF4
1" 1/2
38.10
1"
25.40
127.0
0.17
Béné Inox 680504-200050
680504-200050
SF4
2"
50.80
1/2"
12.70
196.9
0.28
Béné Inox 680504-200075
680504-200075
SF4
2"
50.80
3/4"
19.05
184.2
0.28
Béné Inox 680504-200100
680504-200100
SF4
2"
50.80
1"
25.40
184.2
0.30
Béné Inox 680504-200150
680504-200150
SF4
2"
50.80
1" 1/2
38.10
133.4
0.25
Béné Inox 680504-250050
680504-250050
SF4
2" 1/2
63.50
1/2"
12.70
247.7
0.43
Béné Inox 680504-250075
680504-250075
SF4
2" 1/2
63.50
3/4"
19.05
235.0
0.44
Béné Inox 680504-250100
680504-250100
SF4
2" 1/2
63.50
1"
25.40
235.0
0.46
Béné Inox 680504-250150
680504-250150
SF4
2" 1/2
63.50
1" 1/2
38.10
184.2
0.40
Béné Inox 680504-250200
680504-250200
SF4
2" 1/2
63.50
2"
50.80
139.7
0.33
Béné Inox 680504-300050
680504-300050
SF4
3"
76.20
1/2"
12.70
336.6
0.64
Béné Inox 680504-300075
680504-300075
SF4
3"
76.20
3/4"
19.05
311.2
0.67
Béné Inox 680504-300100
680504-300100
SF4
3"
76.20
1"
25.40
285.8
0.65
Béné Inox 680504-300150
680504-300150
SF4
3"
76.20
1" 1/2
38.10
235.0
0.59
Béné Inox 680504-300200
680504-300200
SF4
3"
76.20
2"
50.80
190.5
0.52
Béné Inox 680504-300250
680504-300250
SF4
3"
76.20
2" 1/2
63.50
139.7
0.41
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表