您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8016 - 90°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8016.prj},{NB=bene_inox_680164-400},{REF=680164-400},{MATIERE=Inox 316 L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.00},{L=168.3},{R=152.40},{POIDS=1,626},{ANGLE=90.00},{GORGE=type B},{DG=110.000},{LC=2.850},{E=2.11},{L20=15.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680164-050
680164-050
Inox 316 L
SF4
1/2"
12.70
25.00
41.3
28.60
0,053
Béné Inox 680164-075
680164-075
Inox 316 L
SF4
3/4"
19.05
25.00
41.3
28.60
0,065
Béné Inox 680164-100
680164-100
Inox 316 L
SF4
1"
25.40
50.50
50.8
38.10
0,193
Béné Inox 680164-150
680164-150
Inox 316 L
SF4
1" 1/2
38.10
50.50
69.9
57.20
0,221
Béné Inox 680164-200
680164-200
Inox 316 L
SF4
2"
50.80
64.00
88.9
76.20
0,363
Béné Inox 680164-250
680164-250
Inox 316 L
SF4
2" 1/2
63.50
77.50
108.0
95.30
0,539
Béné Inox 680164-300
680164-300
Inox 316 L
SF4
3"
76.20
91.00
127.0
114.30
0,749
Béné Inox 680164-400
680164-400
Inox 316 L
SF4
4"
101.60
119.00
168.3
152.40
1,626
Béné Inox 680161-050
680161-050
Inox 316 L
SF1
1/2"
12.70
25.00
41.3
28.60
0,053
Béné Inox 680161-075
680161-075
Inox 316 L
SF1
3/4"
19.05
25.00
41.3
28.60
0,065
Béné Inox 680161-100
680161-100
Inox 316 L
SF1
1"
25.40
50.50
50.8
38.10
0,193
Béné Inox 680161-150
680161-150
Inox 316 L
SF1
1" 1/2
38.10
50.50
69.9
57.20
0,221
Béné Inox 680161-200
680161-200
Inox 316 L
SF1
2"
50.80
64.00
88.9
76.20
0,363
Béné Inox 680161-250
680161-250
Inox 316 L
SF1
2" 1/2
63.50
77.50
108.0
95.30
0,539
Béné Inox 680161-300
680161-300
Inox 316 L
SF1
3"
76.20
91.00
127.0
114.30
0,749
Béné Inox 680161-400
680161-400
Inox 316 L
SF1
4"
101.60
119.00
168.3
152.40
1,626
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 8020 - Welding equal tee - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8023 - Clamp equal tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8005 - Welding clamp short ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8003 - Welding clamp long ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8004 - Welding clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8017 - Coude 180° à souder - inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8015 - 90°clamp / welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
BLQ17 - Vacuum pipe fittings/Clamp tee
Yiheda 3D Electronic Gallery
20.06.2024
Model 63432 - 90° clamp bend
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 8034 - 88°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Modèle 8014 - 90° welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8013 - 45°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8010 - clamp Gasket
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8021 - Welding tee - Short clamp sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表