您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62259 - Eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62259.prj},{NB=bene_inox_662259-7041},{REF=662259-7041},{MAT=Inox 316L},{DIN=Série 2},{DN=65-40},{D1=70},{D2=41},{E=2.0},{L=77},{POIDS=0.21},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DIN
[mm]
DN
[mm]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 662259-2923
662259-2923
Inox 316L
Série 2
25-20
29
23
1.5
16
0.02
Béné Inox 662259-3529
662259-3529
Inox 316L
Série 2
32-25
35
29
1.5
16
0.02
Béné Inox 662259-3523
662259-3523
Inox 316L
Série 2
32-20
35
23
1.5
33
0.04
Béné Inox 662259-4135
662259-4135
Inox 316L
Série 2
40-32
41
35
1.5
16
0.03
Béné Inox 662259-4129
662259-4129
Inox 316L
Série 2
40-25
41
29
1.5
33
0.05
Béné Inox 662259-4123
662259-4123
Inox 316L
Série 2
40-20
41
23
1.5
50
0.06
Béné Inox 662259-5341
662259-5341
Inox 316L
Série 2
50-40
53
41
1.5
33
0.06
Béné Inox 662259-5335
662259-5335
Inox 316L
Série 2
50-32
53
35
1.5
50
0.08
Béné Inox 662259-5329
662259-5329
Inox 316L
Série 2
50-25
53
29
1.5
66
0.10
Béné Inox 662259-7053
662259-7053
Inox 316L
Série 2
65-50
70
53
2.0
44
0.14
Béné Inox 662259-7041
662259-7041
Inox 316L
Série 2
65-40
70
41
2.0
77
0.21
Béné Inox 662259-7035
662259-7035
Inox 316L
Série 2
65-32
70
35
2.0
94
0.24
Béné Inox 662259-8570
662259-8570
Inox 316L
Série 2
80-65
85
70
2.0
42
0.16
Béné Inox 662259-8553
662259-8553
Inox 316L
Série 2
80-50
85
53
2.0
85
0.29
Béné Inox 662259-8541
662259-8541
Inox 316L
Série 2
80-40
85
41
2.0
118
0.37
Béné Inox 662259-10485
662259-10485
Inox 316L
Série 2
100-80
104
85
2.0
52
0.25
Béné Inox 662259-10470
662259-10470
Inox 316L
Série 2
100-65
104
70
2.0
94
0.40
Béné Inox 662259-10453
662259-10453
Inox 316L
Série 2
100-50
104
53
2.0
138
0.54
Béné Inox 662259-129104
662259-129104
Inox 316L
Série 2
125-100
129
104
2.0
68
0.40
Béné Inox 662259-12985
662259-12985
Inox 316L
Série 2
125-80
129
85
2.0
121
0.64
Béné Inox 662259-154129
662259-154129
Inox 316L
Série 2
150-125
154
129
2.0
68
0.48
Béné Inox 662259-154104
662259-154104
Inox 316L
Série 2
150-100
154
104
2.0
138
0.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5931 - ANSI Sch 10S eccentric reducer welded - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 62221 - Satin polished extruded tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 62229 - Satin polished eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 61228 - Eccentric reducer with short straight ends - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5637 - ISO eccentric reducer, thickness 3 mm - Stainless steel 1.4307...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5619 - ISO eccentric reducer, thickness 2 mm - Stainless steel 1.4307...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Reducer Eccentric
Alfa Laval
21.01.2021
Modèle 58833 - Threaded male strainer
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
I.2EXC_I - Metric WELDED ECCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
Modèle 62261 - Extruded cross - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表