您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5725 - Bride à collerette taraudage Gaz - Type 13 B - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5725.prj},{NB=bene_inox_357252-150},{REF=357252-150},{MAT=Inox 1.4307},{DN=150},{PN=PN10/16},{D1=285},{D2=240},{NBXD3=8x22},{D4=195},{D5=212},{F=6\"},{L1=44},{L2=22},{L3=3},{POIDS=7,14},{N=8},{O=22.000},{N1=184.000},{S=4.000},{R=8.000},{H3=12.000},{DG=163.830},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 357252-15
357252-15
Inox 1.4307
15
PN10/40
95
65
4x14
35
45
22
16
2
0,67
Béné Inox 357252-20
357252-20
Inox 1.4307
20
PN10/40
105
75
4x14
45
58
26
18
2
0,94
Béné Inox 357252-25
357252-25
Inox 1.4307
25
PN10/40
115
85
4x14
52
68
28
18
2
1,11
Béné Inox 357252-32
357252-32
Inox 1.4307
32
PN10/40
140
100
4x18
60
78
30
18
2
1,82
Béné Inox 357252-40
357252-40
Inox 1.4307
40
PN10/40
150
110
4x18
70
88
32
18
3
2,08
Béné Inox 357252-50
357252-50
Inox 1.4307
50
PN10/16
165
125
4x18
84
102
28
18
3
2,73
Béné Inox 357252-65
357252-65
Inox 1.4307
65
PN10/16
185
145
8x18
104
122
32
18
3
3,16
Béné Inox 357252-80
357252-80
Inox 1.4307
80
PN10/16
200
160
8x18
118
138
34
20
3
3,60
Béné Inox 357252-100
357252-100
Inox 1.4307
100
PN10/16
220
180
8x18
140
158
40
20
3
4,39
Béné Inox 357252-125
357252-125
Inox 1.4307
125
PN10/16
250
210
8x18
168
188
44
22
3
5,41
Béné Inox 357252-150
357252-150
Inox 1.4307
150
PN10/16
285
240
8x22
195
212
44
22
3
7,14
Béné Inox 657252-15
657252-15
Inox 1.4404
15
PN10/40
95
65
4x14
35
45
22
16
2
0,67
Béné Inox 657252-20
657252-20
Inox 1.4404
20
PN10/40
105
75
4x14
45
58
26
18
2
0,94
Béné Inox 657252-25
657252-25
Inox 1.4404
25
PN10/40
115
85
4x14
52
68
28
18
2
1,11
Béné Inox 657252-32
657252-32
Inox 1.4404
32
PN10/40
140
100
4x18
60
78
30
18
2
1,82
Béné Inox 657252-40
657252-40
Inox 1.4404
40
PN10/40
150
110
4x18
70
88
32
18
3
2,08
Béné Inox 657252-50
657252-50
Inox 1.4404
50
PN10/16
165
125
4x18
84
102
28
18
3
2,73
Béné Inox 657252-65
657252-65
Inox 1.4404
65
PN10/16
185
145
8x18
104
122
32
18
3
3,16
Béné Inox 657252-80
657252-80
Inox 1.4404
80
PN10/16
200
160
8x18
118
138
34
20
3
3,60
Béné Inox 657252-100
657252-100
Inox 1.4404
100
PN10/16
220
180
8x18
140
158
40
20
3
4,39
Béné Inox 657252-125
657252-125
Inox 1.4404
125
PN10/16
250
210
8x18
168
188
44
22
3
5,41
Béné Inox 657252-150
657252-150
Inox 1.4404
150
PN10/16
285
240
8x22
195
212
44
22
3
7,14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5716 - BSP threaded flange - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5957 - Class 150 NPT threaded flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5683 - Collar type 35 - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5912 - ANSI Sch 40S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5116 - Unions conical seat Female / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 58419V - Butterfly valve with locating holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5241 - Male / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 58833 - Threaded male strainer
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 5757 - Welding neck flange PN6 - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 57331 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5142 - Unions hose shank conical seat - Male hose shank - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表