您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50252 / 50253 - 3-way ball valve with flanges passage in L (58229) or T (58227) with electric actuator IP66 (50840)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50252_50253.prj},{NB=bene_inox_450252-65B_1},{REF=450252-65B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{V=1},{DN=65},{DNPOUCES=2\"1/2},{L1=290},{L2=283},{L3=151},{L4=128},{TEMPS=22},{POIDS=33.60},{X=2},{PPATH=50252_50253/50252_50253_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450252-15A
450252-15A
100-230V 50/60 Hz et 100-...
15
1/2"
150
205
136
92
12
7.30
Béné Inox 450252-20A
450252-20A
100-230V 50/60 Hz et 100-...
20
3/4"
165
209
136
92
12
8.30
Béné Inox 450252-25A1
450252-25A1
100-230V 50/60 Hz et 100-...
25
1"
181
220
136
92
26
9.80
Béné Inox 450252-25A2
450252-25A2
100-230V 50/60 Hz et 100-...
25
1"
181
244
151
128
7
10.90
Béné Inox 450252-32A1
450252-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
190
224
136
92
26
11.80
Béné Inox 450252-32A2
450252-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
190
248
151
128
7
12.90
Béné Inox 450252-40A
450252-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
212
261
151
128
12
15.30
Béné Inox 450252-50A
450252-50A
100-230V 50/60 Hz et 100-...
50
2"
230
268
151
128
23
24.30
Béné Inox 450252-65A
450252-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
283
151
128
23
33.60
Béné Inox 450252-15B
450252-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
150
205
136
92
12
7.30
Béné Inox 450252-20B
450252-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
165
209
136
92
12
8.30
Béné Inox 450252-25B1
450252-25B1
15-30V 50/60 Hz et 12-48V...
25
1"
181
220
136
92
24
9.80
Béné Inox 450252-25B2
450252-25B2
15-30V 50/60 Hz et 12-48V...
25
1"
181
244
151
128
7
10.90
Béné Inox 450252-32B1
450252-32B1
15-30V 50/60 Hz et 12-48V...
32
1"1/4
190
224
136
92
24
11.80
Béné Inox 450252-32B2
450252-32B2
15-30V 50/60 Hz et 12-48V...
32
1"1/4
190
248
151
128
7
12.90
Béné Inox 450252-40B
450252-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
212
261
151
128
12
15.30
Béné Inox 450252-50B
450252-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
268
151
128
22
24.30
Béné Inox 450252-65B
450252-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
283
151
128
22
33.60
Béné Inox 450253-15A
450253-15A
100-230V 50/60 Hz et 100-...
15
1/2"
150
205
136
92
12
7.30
Béné Inox 450253-20A
450253-20A
100-230V 50/60 Hz et 100-...
20
3/4"
165
209
136
92
12
8.30
Béné Inox 450253-25A1
450253-25A1
100-230V 50/60 Hz et 100-...
25
1"
181
220
136
92
26
9.80
Béné Inox 450253-25A2
450253-25A2
100-230V 50/60 Hz et 100-...
25
1"
181
244
151
128
7
10.90
Béné Inox 450253-32A1
450253-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
190
224
136
92
26
11.80
Béné Inox 450253-32A2
450253-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
190
248
151
128
7
12.90
Béné Inox 450253-40A
450253-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
212
261
151
128
12
15.30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表