您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50077 - 3 pieces SW ball valve (58191) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50077.prj},{NB=bene_inox_450077-10B_1},{REF=450077-10B},{TENSION=24V 50Hz},{DN=10},{DNP=3/8\"},{L1=75},{L2=185},{L3=143},{L4=118},{POIDS=2.12},{V=1},{PPATH=50076/50076_asmtpl.prj},{X=12},{MAT=Inox 316},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450077-8A
450077-8A
230V 50Hz
8
1/4"
75
185
143
118
2.12
Béné Inox 450077-10A
450077-10A
230V 50Hz
10
3/8"
75
185
143
118
2.12
Béné Inox 450077-15A
450077-15A
230V 50Hz
15
1/2"
75
185
143
118
2.18
Béné Inox 450077-20A
450077-20A
230V 50Hz
20
3/4"
80
192
143
118
2.42
Béné Inox 450077-25A
450077-25A
230V 50Hz
25
1"
90
202
143
118
2.87
Béné Inox 450077-32A
450077-32A
230V 50Hz
32
1"1/4
110
206
143
118
3.50
Béné Inox 450077-40A
450077-40A
230V 50Hz
40
1"1/2
120
215
143
118
4.35
Béné Inox 450077-50A
450077-50A
230V 50Hz
50
2"
140
245
204
165
8.60
Béné Inox 450077-65A
450077-65A
230V 50Hz
65
2"1/2
185
267
204
165
12.70
Béné Inox 450077-80A
450077-80A
230V 50Hz
80
3"
205
276
204
165
16.00
Béné Inox 450077-8B
450077-8B
24V 50Hz
8
1/4"
75
185
143
118
2.12
Béné Inox 450077-10B
450077-10B
24V 50Hz
10
3/8"
75
185
143
118
2.12
Béné Inox 450077-15B
450077-15B
24V 50Hz
15
1/2"
75
185
143
118
2.18
Béné Inox 450077-20B
450077-20B
24V 50Hz
20
3/4"
80
192
143
118
2.42
Béné Inox 450077-25B
450077-25B
24V 50Hz
25
1"
90
202
143
118
2.87
Béné Inox 450077-32B
450077-32B
24V 50Hz
32
1"1/4
110
206
143
118
3.50
Béné Inox 450077-40B
450077-40B
24V 50Hz
40
1"1/2
120
215
143
118
4.35
Béné Inox 450077-8C
450077-8C
24V DC
8
1/4"
75
185
143
118
2.12
Béné Inox 450077-10C
450077-10C
24V DC
10
3/8"
75
185
143
118
2.12
Béné Inox 450077-15C
450077-15C
24V DC
15
1/2"
75
185
143
118
2.18
Béné Inox 450077-20C
450077-20C
24V DC
20
3/4"
80
192
143
118
2.42
Béné Inox 450077-25C
450077-25C
24V DC
25
1"
90
202
143
118
2.87
Béné Inox 450077-32C
450077-32C
24V DC
32
1"1/4
110
206
143
118
3.50
Béné Inox 450077-40C
450077-40C
24V DC
40
1"1/2
120
215
143
118
4.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表