카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410212 - Slotted 'Poellier" head screw - Stainless steel A4 - NF E 25-129
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a4/410212.prj},{NB=bene_inox_410212-5X12},{REF=410212-5X12},{MAT=Acier inoxydable A4},{D=5},{DK=13.0},{L=12},{D3=4.019},{P=0.80},{A=1.6},{B=38},{K=2.70},{IDNR=},{DS=5.0},{DA=5.7},{R=0.20},{N=1.2},{T=1.20},{W=1.2},{X=2.00},{FORM=0.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
[mm]
K
Head height
[mm]
Béné Inox 410212-4X8
410212-4X8
Acier inoxydable A4
4X8
4
8
2.20
Béné Inox 410212-4X10
410212-4X10
Acier inoxydable A4
4X10
4
10
2.20
Béné Inox 410212-4X12
410212-4X12
Acier inoxydable A4
4X12
4
12
2.20
Béné Inox 410212-4X16
410212-4X16
Acier inoxydable A4
4X16
4
16
2.20
Béné Inox 410212-4X20
410212-4X20
Acier inoxydable A4
4X20
4
20
2.20
Béné Inox 410212-4X25
410212-4X25
Acier inoxydable A4
4X25
4
25
2.20
Béné Inox 410212-4X30
410212-4X30
Acier inoxydable A4
4X30
4
30
2.20
Béné Inox 410212-6X12
410212-6X12
Acier inoxydable A4
6X12
6
12
3.30
Béné Inox 410212-6X16
410212-6X16
Acier inoxydable A4
6X16
6
16
3.30
Béné Inox 410212-8X16
410212-8X16
Acier inoxydable A4
8X16
8
16
4.40
Béné Inox 410212-8X20
410212-8X20
Acier inoxydable A4
8X20
8
20
4.40
Béné Inox 410212-8X80
410212-8X80
Acier inoxydable A4
8X80
8
80
4.40
Béné Inox 410212-5X10
410212-5X10
Acier inoxydable A4
5X10
5
10
2.70
Béné Inox 410212-5X12
410212-5X12
Acier inoxydable A4
5X12
5
12
2.70
Béné Inox 410212-5X16
410212-5X16
Acier inoxydable A4
5X16
5
16
2.70
Béné Inox 410212-5X20
410212-5X20
Acier inoxydable A4
5X20
5
20
2.70
Béné Inox 410212-5X25
410212-5X25
Acier inoxydable A4
5X25
5
25
2.70
Béné Inox 410212-5X30
410212-5X30
Acier inoxydable A4
5X30
5
30
2.70
Béné Inox 410212-6X20
410212-6X20
Acier inoxydable A4
6X20
6
20
3.30
Béné Inox 410212-6X25
410212-6X25
Acier inoxydable A4
6X25
6
25
3.30
Béné Inox 410212-6X30
410212-6X30
Acier inoxydable A4
6X30
6
30
3.30
Béné Inox 410212-6X40
410212-6X40
Acier inoxydable A4
6X40
6
40
3.30
Béné Inox 410212-8X25
410212-8X25
Acier inoxydable A4
8X25
8
25
4.40
Béné Inox 410212-8X30
410212-8X30
Acier inoxydable A4
8X30
8
30
4.40
Béné Inox 410212-8X40
410212-8X40
Acier inoxydable A4
8X40
8
40
4.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성