您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 7319 - Manomètre sec tout inox avec séparateur à membrane inox - Raccord Clamp
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
01 - Mesure de la pression
Powered by
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/01_mesure_de_la_pression/7319.prj},{NB=bene_inox_273193-40},{REF=273193-40},{DIA=Ø 100},{RAC=Clamp 38},{P=0 / 40},{INFOS=INFOTEXTE},{VERS=2.000},{RAC1=38.000},{X=3.000},{RAC2=1\"1/2},{DIA1=100.000},{Y=2.000},{PPATH=7319/7319_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DIA
Diamètre
[mm]
RAC
Raccordement
[mm]
P
Pression
[bar]
Béné Inox 273192-2
273192-2
Ø 63
Clamp 38
0 / 2,5
Béné Inox 273192-4
273192-4
Ø 63
Clamp 38
0 / 4
Béné Inox 273192-6
273192-6
Ø 63
Clamp 38
0 / 6
Béné Inox 273192-10
273192-10
Ø 63
Clamp 38
0 / 10
Béné Inox 273192-16
273192-16
Ø 63
Clamp 38
0 / 16
Béné Inox 273192-25
273192-25
Ø 63
Clamp 38
0 / 25
Béné Inox 273192-40
273192-40
Ø 63
Clamp 38
0 / 40
Béné Inox 273193-0
273193-0
Ø 100
Clamp 38
-1 / 0
Béné Inox 273193-3
273193-3
Ø 100
Clamp 38
-1 / 3
Béné Inox 273193-5
273193-5
Ø 100
Clamp 38
-1 / 5
Béné Inox 273193-9
273193-9
Ø 100
Clamp 38
-1 / 9
Béné Inox 273193-2
273193-2
Ø 100
Clamp 38
0 / 2,5
Béné Inox 273193-4
273193-4
Ø 100
Clamp 38
0 / 4
Béné Inox 273193-6
273193-6
Ø 100
Clamp 38
0 / 6
Béné Inox 273193-10
273193-10
Ø 100
Clamp 38
0 / 10
Béné Inox 273193-16
273193-16
Ø 100
Clamp 38
0 / 16
Béné Inox 273193-25
273193-25
Ø 100
Clamp 38
0 / 25
Béné Inox 273193-40
273193-40
Ø 100
Clamp 38
0 / 40
Béné Inox 273195-2
273195-2
Ø 63
Clamp 51
0 / 2,5
Béné Inox 273195-4
273195-4
Ø 63
Clamp 51
0 / 4
Béné Inox 273195-6
273195-6
Ø 63
Clamp 51
0 / 6
Béné Inox 273195-10
273195-10
Ø 63
Clamp 51
0 / 10
Béné Inox 273195-16
273195-16
Ø 63
Clamp 51
0 / 16
Béné Inox 273195-25
273195-25
Ø 63
Clamp 51
0 / 25
Béné Inox 273195-40
273195-40
Ø 63
Clamp 51
0 / 40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62111T - Wedding union with PTFE gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 7346 - Siphon "cor de chasse" - Inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 7321 - Stainless steel pressure gauge with mounted diaphragm seal - F...
BENE INOX - Stainless steel valves, pipes and fittings
19.01.2021
Model 7320 - Differential pressure gauge - BSP female 304 stainless steel f...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Series 903, 945 - ARI-Safety valves HVAC
ARI-Armaturen
29.05.2024
Model 7315 - Stainless steel pressure gauge - Fillable - Lower mount male s...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Model 63477 - Double pivot SMS clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
09.11.2020
Modèle 7322 - Stainless steel pressure gauge with mounted diaphragm seal - ...
BENE INOX - Stainless steel valves, pipes and fittings
19.01.2021
Model 7380 - Electronic pressure switch with stainless steel diaphragm sepa...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8003 - Welding clamp long ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Model 72116 - Hinged hexagonal pipe holder - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 7384 - Pressure transmitter - 4-20 mA 2-wire output
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 7323 - Stainless steel pressure gauge with mounted diaphragm seal - ...
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表